This Strain Relief Boots are necessities that can protect the network cable connectors you make. When the cable is bent, the boots can effectively control the bending amplitude and extend the service life of the network cable. The boots is waterproof, and it can also prevent dust from entering to avoid affecting the use. Its length is about 27mm.
![Cat6/Cat6a/Cat7 RJ45 Strain Relief Boots, 8.0mm OD for Cat6 F/UTP & SF/UTP 23AWG, Cat6a & Cat7 S/FTP 23AWG Ethernet Cables, Blue, 50PCS/Pack This picture is about BC45-8.0.](https://resource.fs.com/mall/mainImg/20230515160309m5z444.jpg)
Click to open expanded view
![Cat6/Cat6a/Cat7 RJ45 Strain Relief Boots, 8.0mm OD for Cat6 F/UTP & SF/UTP 23AWG, Cat6a & Cat7 S/FTP 23AWG Ethernet Cables, Blue, 50PCS/Pack This picture is about BC45-8.0.](https://resource.fs.com/mall/mainImg/60x60/20230515160309m5z444.jpg)
![Cat6/Cat6a/Cat7 RJ45 Strain Relief Boots, 8.0mm OD for Cat6 F/UTP & SF/UTP 23AWG, Cat6a & Cat7 S/FTP 23AWG Ethernet Cables, Blue, 50PCS/Pack This picture is about BC45-8.0.](https://resource.fs.com/mall/products/60x60/132168.main.jpg)
![Cat6/Cat6a/Cat7 RJ45 Strain Relief Boots, 8.0mm OD for Cat6 F/UTP & SF/UTP 23AWG, Cat6a & Cat7 S/FTP 23AWG Ethernet Cables, Blue, 50PCS/Pack This picture is about BC45-8.0.](https://resource.fs.com/mall/products/60x60/132168.B.jpg)
![Cat6/Cat6a/Cat7 RJ45 Strain Relief Boots, 8.0mm OD for Cat6 F/UTP & SF/UTP 23AWG, Cat6a & Cat7 S/FTP 23AWG Ethernet Cables, Blue, 50PCS/Pack This picture is about BC45-8.0.](https://resource.fs.com/mall/products/60x60/132168.C.jpg)
![Cat6/Cat6a/Cat7 RJ45 Strain Relief Boots, 8.0mm OD for Cat6 F/UTP & SF/UTP 23AWG, Cat6a & Cat7 S/FTP 23AWG Ethernet Cables, Blue, 50PCS/Pack This picture is about BC45-8.0.](https://resource.fs.com/mall/products/60x60/132168.D.jpg)
Cat6/Cat6a/Cat7 RJ45 Strain Relief Boots, 8.0mm OD for Cat6 F/UTP & SF/UTP 23AWG, Cat6a & Cat7 S/FTP 23AWG Ethernet Cables, Blue, 50PCS/Pack
#132168
#132168
11,31 € (Incl. VAT)
FS P/N: BC45-8.0
397 Sold
1 Review
2 Questions
12 in DE Warehouse, Get it by 11 Sep, 2024
20 in Global Warehouse, Get it by 9 Sep, 2024
100 in Transit, Get it by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
1-Year Warranty
Cat6/Cat6a/Cat7 RJ45 Strain Relief Boots, 8.0mm OD for Cat6 & Cat6a & Cat7 STP 23AWG Ethernet Cables, Blue, 50PCS/Pack
Specifications
Connector Type
RJ-45
Cable Type
Cat6 F/UTP & SF/UTP 23AWG, Cat6a & Cat7 S/FTP 23AWG
Cable Outer Diameter (mm)
8.0
Compatible Devices
Laptop, PC, Server, Router
Package
50pcs/pack
Color
Blue, Gray
Housing Material
Plastic
Approvals
RoHS Compliant
Length
27mm
Weight
90.4-100.4g
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
1
0
0
0
0
B***e
United Kingdom
November 10, 2022
Had a little project to do in home and going to the big box stores was not a cheap option. I saw these and got them pretty quick. Also the installation was quick and easy.
Verified Purchase
Helpful 4
Comment 0See all reviews
Recently Viewed