FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about SMLCSSX.
This picture is about SMLCSSX.
This picture is about SMLCSSX.
This picture is about SMLCSSX.
This picture is about SMLCSSX.
This picture is about SMLCSSX.
This picture is about SMLCSSX.
This picture is about SMLCSSX.
This picture is about SMLCSSX.
This picture is about SMLCSSX.

2m (7ft) LC UPC to LC UPC Short Boot Simplex OS2 Single Mode Riser (OFNR) 2.0mm Tight-Buffered Fiber Optic Patch Cable

#130961
#130961

≤0.3dB IL Tight Space & High-density Applications

3,93 € (Incl. VAT)
FS P/N: SMLCSSX
3.5K Sold
23 Reviews
7 Questions
43 in DE Warehouse, Get it by 11 Sep, 2024
33 in Global Warehouse, Get it by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry
1-Year Warranty
30-Day Returns
30-Day Exchange

High Quality and Cost-effective 9/125μm Single Mode Bend Insensitive Fiber Optic Cable

The 9/125μm OS2 single mode bend insensitive fiber optic cable has less attenuation when bent or twisted compared with traditional optical fiber cables and this will make the installation and maintenance of the fiber optic cables more efficient. It can also save more space for your high-density cabling in data centers, enterprise networks, telecom rooms, server farms, cloud storage networks, and interconnect pre-terminated cassettes in main distribution, horizontal distribution, and equipment distribution areas.

This 9/125 OS2 single mode fiber optic cable is ideal for connecting 1G/10G/25G/40G/100G/400G Ethernet connections. It can transport data for up to 10km at 1310nm, or up to 40km at 1550nm.

Specifications
Connector Type
LC UPC to LC UPC
Boot Type
12mm Short Boot
Insertion Loss
≤0.3dB
Return Loss
≥50dB
Fiber Mode
OS2 9/125μm
Wavelength
1310/1550nm
Attenuation at 1310nm
0.36dB/km
Attenuation at 1550nm
0.22dB/km
Fiber Grade
G.657.A1 (Compatible with G.652.D)
Cable Jacket
Riser (OFNR)
Fiber Count
Simplex
Cable Outside Diameter (OD)
2.0mm
Min. Bend Radius
(Fiber Core)
10mm
Min. Bend Radius
(Fiber Cable)
10/5D (Dynamic/Static)
Tensile Strength
(Long Term/Short Term)
60N/100N
Polarity
A (Tx) to B (Rx)
Operating Temperature
-20 to 70°C (-4 to 158℉)
Storage Temperature
-40 to 80°C (-40 to 176℉)

Quality Testing Program

Take a look at our test program to get the reliable and high-performance fiber optic cables.

Quality Testing Program

Fiber Optic Cables Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Features
Build a Stable and Robust Fiber Optic Network
High-quality tight-buffered cable protects the fiber optic core, and increases the strength and durability of the fiber.
Structural diagram
Cross-section diagram
Upgraded Structure Means Better Product Experience
The short boot and no heat shrink tube make the cable easily pass through the narrow space.
12mm Short Boot Structure
30% Shorter in overall connector, more cabling possibilities in limited space.
No Heat Shrink Tube Design
Improves the cable flexibility without damaging transmission performance.
30mm Space Saving in Tight Space

The BIF cables with short boots can meet the high density requirements of the MDA and EDA.

10/5D Min. Bend Radius

The G.657.A1 fiber allows tighter cable bends for routing.

Zirconia Ceramic Ferrule

The precision ferrules can reach up to 1000 times insertion lifespan.

60-100N Tensile Strength

The pull-resistant cable prevents breaking and prolongs the life.

Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
22
1
0
0
0

A***r

Slovenia

June 13, 2024
5.0
Delivered as expected
Verified Purchase
Helpful 0
Comment 0

M***l

United States

May 24, 2023
5.0
FS makes high grade cables. I use these in both my personal projects as well as professional environment and have never been let down in 3 years of running them.
Verified Purchase
Helpful 0
Comment 0

B***E

Romania

October 04, 2022
5.0
Very good quality and fast delivery.
Verified Purchase
Helpful 0
Comment 0
See all reviews
Resources
Recently Viewed