QSFP-DD 400GBASE-DR4 silicon photonics transceiver is based on a new state-of-the-art silicon photonics (SiPh) platform. It uses SiPh chips that integrate a number of active and passive optoelectronic components, 3D packaging technology and industry-leading 7nm DSP chips. It is a cost-effective and lower power consumption solution for 400GBASE data center.
The 400GBASE-DR4 silicon photonics module supports link lengths of up to 500m SMF with MTP/MPO-12 connector. It is compliant with QSFP-DD MSA, IEEE 802.3bs protocol and 400GAUI-8 standards. The 400 Gigabit Ethernet signal is carried over four parallel lanes by one wavelength per lane. It can be used as 4x100G breakout to QSFP-DR-100G.
Click to open expanded view
Customized QSFP-DD 400GBASE-DR4 PAM4 1310nm 500m DOM MPO-12/APC SMF Optical Transceiver Module, Support 4 x 100G-DR, SiPh-Based
#130564
#130564
712,81 € (Incl. VAT)
FS P/N: QDD-DR4-400G-Si
2 Sold
22 Reviews
9 Questions
Compatible Brands:
Cisco
Device Number:
176 in Global Warehouse, Get it by 2 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Solution Design
5-Year Warranty
400GBASE-DR4 QSFP-DD PAM4 1310nm 500m DOM Silicon Photonics Transceiver Module (SMF, 1310nm, 500m, MTP/MPO, DOM)
Specifications
Part Number
QDD-DR4-400G-Si
Vendor Name
FS
Form Factor
QSFP-DD
Max Data Rate
425Gbps (4x106.25Gb/s)
Wavelength
1310nm
Max Cable Distance
500m
Connector
MTP/MPO-12 (APC)
Media
SMF
Transmitter Type
DFB
Receiver Type
PIN
TX Power
-2.9~4.0dBm
Receiver Sensitivity
<-5.9dBm
Power Budget
3dB
Receiver Overload
4dBm
Power Consumption
≤10W
Extinction Ratio
3.5dB
DDM/DOM
Supported
Commercial Temperature Range
0 to 70°C (32 to 158°F)
DSP
TX and RX
Host FEC
Supported
Protocols
IEEE 802.3bs, QSFP-DD MSA, CMIS 4.1
Warranty
5 Years
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Transceiver Customization for Full Compatibility
Configuring with FS BOX or Coding Board and testing in the targeted switch environment for high-performance interoperability.
Custom Compatible Brands
100% Tested in Host Devices
Online Custom Label Service Tailored to Your Needs
Custom labels for easy identification to help ease receiving, stocking and deployment.
Select Label Types
Colored Black and White or Neutral Labels
Fill in Label Details
Brand Logo, P/N, S/N, Vendor Name
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 2.4E-4
Temperature Test
0~70°C
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Center Wavelength | 1310nm | 1310nm | 1310nm |
Connector | MTP/MPO-8 MTP/MPO-12(8 of the 12 Fibers Used) | MTP/MPO-8 MTP/MPO-12(8 of the 12 Fibers Used) | MTP/MPO-8 MTP/MPO-12(8 of the 12 Fibers Used) |
Cable Distance (Max.) | 500m@SMF (with Host FEC) | 500m@SMF (with Host FEC) | 500m@SMF (with Host FEC) |
Modulation | 8x 50G PAM4 | 4x 106.25G PAM4 | 8x 50G PAM4 |
DSP | Broadcom 7nm DSP | Macom Chip | Broadcom 7nm DSP |
Transmitter Type | DFB | EML | DFB |
Protocols | QSFP-DD MSA, CMIS Rev4.1, OIF 56G PAM4, 100G Lambda MSA, IEEE 802.3bs | QSFP112 MSA, CMIS 5.0, IEEE Std 802.3ck, IEEE 802.3bs | OSFP MSA, CMIS 4.0, IEEE 802.3bs |
Application | Data Center 800G to 2x400G Breakout 400G to 4x100G Breakout | Data Center | Data Center 800G to 2x400G Breakout 400G to 4x100G Breakout |
Videos
Questions & Answers
Ask a question
All (9)Compatibility (2)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
22
0
0
0
0
C***y
Australia
November 23, 2023
I appreciate your solution that made it possible for me to establish a 400G to 100G connection.
Verified Purchase
Helpful 0
Comment 0S***n
Germany
June 07, 2023
I have tested the modules in a test environment, and it worked very well.
Verified Purchase
Helpful 0
Comment 0C***s
Canada
May 30, 2023
Hope you had a great weekend. I have received the package and put some of the optical transceivers to use. The 400G modules are working as expected and we don’t have any issues at the moment. We are very happy with the quality of your product.
Verified Purchase
Helpful 1
Comment 0See all reviews
Resources
Recently Viewed