FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about S5800-48MBQ.
01:09
This picture is about S5800-48MBQ.
This picture is about S5800-48MBQ.
This picture is about S5800-48MBQ.
This picture is about S5800-48MBQ.
This picture is about S5800-48MBQ.
This picture is about S5800-48MBQ.
This picture is about S5800-48MBQ.
This picture is about S5800-48MBQ.
This picture is about S5800-48MBQ.
This picture is about S5800-48MBQ.
This picture is about S5800-48MBQ.
This picture is about S5800-48MBQ.
This picture is about S5800-48MBQ.
This picture is about S5800-48MBQ.
This picture is about S5800-48MBQ.

S5800-48MBQ, 48-Port Ethernet L3 Switch, 48 x 100M/1000M/2.5GBASE-T/Multi-Gigabit, with 4 x 25Gb SFP28 and 2 x 40Gb QSFP+, Support MPLS&MLAG

#127672
#127672

MLAG VXLAN EVPN BGP OSPF

2.853,62 € (Incl. VAT)
FS P/N: S5800-48MBQ
546 Sold
13 Reviews
39 Questions
Models:
50 in DE Warehouse, Get it by 11 Sep, 2024
37 in Global Warehouse, Get it by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

S5800-48MBQ, 48-Port Ethernet L3 Switch, 48 x 100M/1000M/2.5GBASE-T/Multi-Gigabit, with 4 x 25Gb SFP28 and 2 x 40Gb QSFP+

The S5800-48MBQ 48-Port Multi-Gigabit Ethernet layer 3 switch features 48x 100M/1000M/2.5GBASE-T, 4x 10G/25G SFP28 and 2x 40G QSFP+ ports. This managed enterprise switch delivers 600 Gbps switching capacity and 445.76 Mpps forwarding rate for superior processing performance and network reliability.

Supporting advanced features, including MLAG, IPv4/IPv6, SNMP etc., FS agile S5800-48MBQ managed switch is ideal for next generation enterprise, Wi-Fi 6 Access, Metro and HCI (Hyper Converged Infrastructure) networks.

Specifications
Ports
48x 100M/1000M/2.5GBASE-T | 4x 25Gb SFP28, 2x 40Gb QSFP+
Switching Capacity
600 Gbps
Forwarding Rate
445.76 Mpps
ARP Table
12,288
Max./Min. Latency
0.96μs/0.66μs
Flash Memory
8GB EMMC (OS)/4MB SPI Flash (Boot)
Power Supply
2 (1+1 Redundancy) Hot-swappable
MAC Address
98K
Fan Number
4 (3+1 Redundancy) Hot-swappable
Number of VLANs
4,094
Jumbo Frame
9,600
DRAM
2GB
MLAG
Support
BGP
Support
Packet Buffer
9MB
MTBF
99,936.04
Airflow
Front-to-Back
Max. Power Consumption
92W
Please Note: Matching the European standard power cord as default. If you need other standard power cords, please note in the order or contact your account manager.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Connectivity Solutions
Features
Gigabit Access Switch with 25G and 40G Ports
Gigabit ports for access switches or servers, 25G and 40G ports for aggregation switches.
600 Gbps
Switching Capacity
445.76 Mpps
Forwarding Rate
Layer 3
Layer Type
1+1 Hot-Swappable Power Supplies and 3+1 Redundant Fans

The dual power supplies can be replaced without shutting down the system, and the variable-speed fans with front-to-back airflow automatically adjust fan speed to reduce power draw.

Support IPv4/IPv6 Dual-Stack

Dual-stack allows the current hybrid environment encompassing both IPv4 and IPv6, as well as the future migration to IPv6.

MLAG Realizes Uninterrupted Services

Using the same model of switches, providing a distributed and redundant architecture for uninterrupted service upgrades, and fault isolation for minimized impact.

MPLS Helps Establish Point-to-point Connections

MPLS enables small and medium-sized operators to create tunnels for their users, which helps build point-to-point connections and achieves intercommunication between user networks.

Upgraded to 2.5G for a Super-fast and Future-proof Network

48 ports of 2.5GBASE-T RJ-45 provide higher gigabit speeds and can meet devices access of different rates, especially the scenario of WIFI6 and next-generation multi-rate LAN wired network.

Upgrade Your Network To High Bandwidth And Scalability
Both the aggregation layer and access layer are designed with dual links, which can eliminate bottlenecks and achieve high-speed networks and get reliable performance.
Redundancy Design
Improve Network Stability
10G Uplink
High Bandwidth Meets Diverse Needs
Hierarchical Design
Easy For Future Expansion
OSPF (Open Shortest Path First) for Simplified Network Management
OSPF simplifies topologies by splitting autonomous systems into areas, automatically calculates and renews the shortest path, and transmits link status information, reducing labor hours.
Flexible Management Options
Innovative design supports CLI and easy-to-use Web GUI eliminating rip and replace of equipment as network management needs grow.
Management: WEB, CLI, Telnet
Monitoring: SNMP, RMON, QAM, sFlow
Automated configuration: RPC-API
RJ45 Ports
48x 2500BASE-T
48x 1000BASE-T
24x 1000BASE-T
8x 1000BASE-T (combo)
SFP Ports
48x 1G SFP
8x 1G SFP (combo)
PoE Ports
SFP+ Ports
4x 10G SFP+
4x 10G SFP+
24x 10G SFP+
12x 10G SFP+
25G/40G/100G Ports
4x 25Gb SFP28,2x 40Gb QSFP+
2x 40G QSFP+
16 x 25G SFP28
Management Layer
L3
L3
L3
L3
L3
L3
Stacking or MLAG
MLAG
MLAG
MLAG
MLAG
MLAG
MLAG
VLAN, QoS, IGMP Snooping, Link Aggregation
yes
yes
yes
yes
yes
yes
Static Routing, RIP, OSPF, IPv6 support
yes
yes
yes
yes
yes
yes
1+1 Hot-swappable Power Supplies
yes
yes
yes
yes
yes
yes
Questions & Answers
Ask a question
All (39)Unanswered Question (1)Port Rate (6)Product Recommendation (4)License (3)Management (3)Software (2)API (1)Devices Connection (1)ERPS (1)LACP (1)MLAG (1)Mounting Brackets (1)MPLS (1)Operating System (1)Product Comparison (1)RoCE (1)RPC-API (1)SNMP (1)Stacking (1)VLAN (1)
Customer Reviews
Write a review
(undefined reviews)
    4.8
    5 stars
    4 stars
    3 stars
    2 stars
    1 star
    11
    2
    0
    0
    0

    Z***r

    United States

    November 04, 2023
    5.0
    The stable performance and high reliability of this switch make it the ideal choice for my data center. Terrific!
    Verified Purchase
    Helpful 0
    Comment 0

    r***n

    United States

    October 26, 2023
    5.0
    This switch provides a variety of interface options, including multiple Gigabit Ethernet ports and 25Gb SFP28, 40Gb QSFP+ ports, to meet different scenarios and needs. For me, its flexibility is very important.
    Verified Purchase
    Helpful 2
    Comment 0

    C***e

    United States

    October 19, 2023
    4.0
    The multi-gigabit ports of the switch make it easy to connect to other devices in my network, very usefully.
    Verified Purchase
    Helpful 1
    Comment 0
    See all reviews
    Resources
    Recently Viewed