The D-Ring for horizontal cable manager organizes and protects cables, creating a safer and more accessible network for users. And when moves, adds, and changes are necessary, users can simply rotate to install or uninstall the ring.
Click to open expanded view
Small Plastic D-ring for Horizontal Cable Manager, 5pcs/Pack
#127590
#127590
7,02 € (Incl. VAT)
FS P/N: FS-5DR1.59H
1.4K Sold
10 Reviews
5 Questions
Models:
25 in Global Warehouse, Get it by 1 Oct, 2024
50 in Transit, Get it by 19 Nov, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
1-Year Warranty
30-Day Returns
30-Day Exchange
Small Plastic D-ring for Horizontal Cable Manager, 5pcs/pack
Specifications
Product Type
D-ring
Application
Horizontal Cable Managers
Dimensions (HxD)
1.59’’x1.73’’(40.5x44.0mm)
Cable Capacity (Theoretic Value)
30pcs (Cat6 24AWG)
Material
PC, UL 94V-2
Color
Black
Features
Durable and Flexible D-ring for Cable Manager
The individual D-ring can be used as a replacement D-ring for the horizontal manager, it offers open access for easier cable management.
Cable Capacity
Up to 30pcs Cat6 24AWG
PC D-rings
UL 94V-2 flame-retardant
Permanent Durability
Notch design for all types of cables
For Use with Horizontal Cable Managers
360° rotatable D-ring is used with FS detachable horizontal cable manager according to needs for easy moves, adds, and changes.
0U Single Sided Cable Manager
1U Single Sided Cable Manager
Provides Different Choices for Cabling System
Questions & Answers
Ask a question
All (5)Cable Capacity (2)Flammability Rating (1)Installation (1)Package (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
10
0
0
0
0
S***r
United States
November 01, 2021
Delivery was quick and on time. Ability to receive great quality products this fast allows me to quickly get jobs done.
Verified Purchase
Helpful 1
Comment 0D***d
Cambodia
September 30, 2021
Easy to install and works well to help manage my cables on my rack. I feel the plastic D-rings are actually a lot easier to work with than the metal ones...
Verified Purchase
Helpful 2
Comment 0J***s
United States
September 23, 2021
This product is so big that I can put all my cat6 cables through. And the ring is made of plastic, which will not hurt my cable. I have bought a cable manager with metal rings in another supplier before, but after a few days of using , there were some nicks on my cable. Overall, very satisfied with the plastic D-rings.
Verified Purchase
Helpful 3
Comment 0See all reviews
Resources
Recently Viewed