The universal caps protect fiber adapters and couplers from contamination and damage that can cause serious network slow downs or crashes. These handy dust caps ensure quality performance by keeping debris from accumulating inside of alignment sleeves.
![Plastic Universal Dust Cap for 1.25mm Ferrules. It fits LC, MU.White Color,100 pcs/pack This picture is about DC-LC/MU-FS.](https://resource.fs.com/mall/products/550x550/12729.main.jpg)
Click to open expanded view
![Plastic Universal Dust Cap for 1.25mm Ferrules. It fits LC, MU.White Color,100 pcs/pack This picture is about DC-LC/MU-FS.](https://resource.fs.com/mall/products/60x60/12729.main.jpg)
![Plastic Universal Dust Cap for 1.25mm Ferrules. It fits LC, MU.White Color,100 pcs/pack This picture is about DC-LC/MU-FS.](https://resource.fs.com/mall/products/60x60/12729.B.jpg)
![Plastic Universal Dust Cap for 1.25mm Ferrules. It fits LC, MU.White Color,100 pcs/pack This picture is about DC-LC/MU-FS.](https://resource.fs.com/mall/products/60x60/12729.D.jpg)
![Plastic Universal Dust Cap for 1.25mm Ferrules. It fits LC, MU.White Color,100 pcs/pack This picture is about DC-LC/MU-FS.](https://resource.fs.com/mall/products/60x60/12729.C.jpg)
![Plastic Universal Dust Cap for 1.25mm Ferrules. It fits LC, MU.White Color,100 pcs/pack This picture is about DC-LC/MU-FS.](https://resource.fs.com/mall/mainImg/60x60/20230419152838p27948.jpg)
Plastic Universal Dust Cap for 1.25mm Ferrules. It fits LC, MU.White Color,100 pcs/pack
#12729
#12729
11,54 € (Incl. VAT)
FS P/N: DC-LC/MU-FS
3.2K Sold
10 Reviews
2 Questions
39 in DE Warehouse, Get it by 11 Sep, 2024
51 in Global Warehouse, Get it by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
1-Year Warranty
30-Day Returns
30-Day Exchange
Plastic Universal Dust Cap for 1.25mm Ferrules. It fits LC, MU.White Color,100 pcs/pack
Specifications
Connection Type
1.25mm LC,MU Ferrules
Color
White
Material
Plastic
Durability
≥ 500 (cycles)
Questions & Answers
Ask a question
All (2)Function (1)Product Recommendation (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
10
0
0
0
0
G***n
Australia
January 05, 2021
Saves the time and cost of repeatedly cleaning LC connectors before patching.
Verified Purchase
Helpful 0
Comment 0N***a
United States
October 16, 2016
FS.COM answered all my questions. They had everything I needed in stock and had it shipped out right away. I will definitely use FS.COM again.
Verified Purchase
Helpful 0
Comment 0C***d
Canada
October 09, 2016
Shipping was quite fast and my items arrived in good condition! They were well packaged! Thanks, FS.COM!
Verified Purchase
Helpful 0
Comment 0See all reviews
Recently Viewed