Cisco GLC-FE-100LX-RGD compatible SFP transceiver supports up to 10km link lengths over single-mode fiber (SMF) using a wavelength of 1310nm via an LC connector. Each SFP transceiver module is individually tested to be used on a series of Cisco switches, routers, servers, network interface card (NICs) etc.
Featuring low power consumption, this industrial optic transceiver provides 100BASE Ethernet connectivity options for Fast Ethernet and Data Centers, suitable for both outdoor and indoor deployments.
Click to open expanded view
Cisco GLC-FE-100LX-RGD Compatible SFP 100BASE-LX 1310nm 10km DOM Duplex LC SMF Optical Transceiver Module (Industrial)
Hot #12714
Hot #12714
10,71 € (Incl. VAT)
FS P/N: SFP-100LX-31-I
13.9K Sold
18 Reviews
7 Questions
Transceiver Types:
79 in DE Warehouse, Get it by 11 Sep, 2024
57 in Global Warehouse, Get it by 9 Sep, 2024
122 in Transit, Get it by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Free Product Trial
5-Year Warranty
30-Day Returns
30-Day Exchange
Cisco GLC-FE-100LX-RGD Compatible 100BASE-LX10 SFP Transceiver Module (SMF, 1310nm, 10km, LC, IND, DOM)
Specifications
Cisco Compatible
GLC-FE-100LX-RGD
Vendor Name
FS
Form Factor
SFP
Max Data Rate
100Mbps
Wavelength
1310nm
Max Cable Distance
10km
Connector
Duplex LC
Optical Components
FP 1310nm
Media
SMF
DOM Support
Yes
TX Power
-15~-8dBm
Receiver Sensitivity
< -32.5dBm
Industrial Temperature Range
-40 to 85°C (-40 to 185°F)
Protocols
IEEE802.3ab, GR-468, MSA Compliant
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
100BASE Connectivity for Data Center
Featured with low power consumption, the 100BASE SFP transceivers provide a cost-effective solution for Gigabit Ethernet applications.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
-40~85°C
Questions & Answers
Ask a question
All (7)Matching Cables (2)Other Compatibility (2)Backward Compatible (1)Parameter (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
14
3
1
0
0
H***p
India
August 09, 2022
I really love your products since I bought SFP Modules last few months ago especially customer care service and after sale service.
Verified Purchase
Helpful 2
Comment 0M***k
United States
August 05, 2022
Thank you again for your awesome support, as you always do! You're the reason everyone loves this company!
That graphic really is cool! You guys are on it! You're the best!
Plus you're a pretty popular company, which because of volume, you can offer great prices while maintaining great quality.
That graphic really is cool! You guys are on it! You're the best!
Plus you're a pretty popular company, which because of volume, you can offer great prices while maintaining great quality.
Verified Purchase
Helpful 3
Comment 0E***r
United States
August 15, 2018
Came promptly and exactly as described. Answer to my compatibility question was spot on.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed