Cisco GLC-T-RGD compatible SFP transceiver supports up to 100m link lengths over a copper connection via a RJ-45 connector. Each SFP transceiver module is individually tested to be used on a series of Cisco switches, routers, servers, network interface card (NICs) etc.
Featuring low power consumption, the hot swappable 1G SFP transceiver is ideal for enterprise networking for LAN applications and different other networking places using copper connections.
Click to open expanded view
Cisco GLC-T-RGD Compatible SFP 1000BASE-T Copper 100m RJ-45 Optical Transceiver Module (Industrial)
#39297
#39297
34,51 € (Incl. VAT)
FS P/N: SFP-GB-GE-T
13K Sold
136 Reviews
7 Questions
Transceiver Models:
788 in DE Warehouse, Get it by 11 Jul, 2024
182 in Global Warehouse, Get it by 22 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Free Product Trial
5-Year Warranty
30-Day Returns
30-Day Exchange
Cisco GLC-T-RGD Compatible 1000BASE-T SFP Transceiver Module (Copper, 100m, Industrial, RJ-45)
Specifications
Cisco Compatible
GLC-T-RGD
Vendor Name
FS
Form Factor
SFP
Max. Data Rate
1000Mbps
Media
Cat 6/Cat 6a
Max. Cable Distance
100m
Connector
RJ-45
Rx LOS
NO
DOM Support
No
Industrial Temperature Range
-40 to 85°C (-40 to 185°F)
Protocols
MSA Compliant, IEEE STD 802.3 and 802.3ab
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Features
1G Connectivity for Data Center
Featured with low power consumption, the SFP transceivers provide a cost-effective solution for Gigabit Ethernet applications.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Flexible Local Area Network Deployment
It is possible to create a flexible and low-cost local area network using pre-installed Ethernet cables over short distances.
Enable Seamless Connectivity for Your Network
Reconfiguring the transceiver to work with different brands, FS BOX offers flexibility in stock costs.
Data Rate | 1000Mbps | 10/100/1000Mbps | 1000Mbps | 10/100/1000Mbps | 100/1000Mbps |
Rx LOS | NO | NO | NO | YES | YES |
Temperature Range | 0 to 70°C (32 to 158°F) | 0 to 70°C (32 to 158°F) | -40 to 85°C (-40 to 185°F) | -40 to 85°C (-40 to 185°F) | 0 to 70°C (32 to 158°F) |
Power Consumption | 1.2W | 1.2W | 1.2W | 1.2W | 1.2W |
Videos
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
112
20
4
0
0
T***r
United States
August 11, 2023
Worked perfectly. Thanks!!
Verified Purchase
Helpful 0
Comment 0V***h
United States
April 08, 2022
I purchased 4 of these customized for Transition Networks and in industrial temp spec for use in a Transition Networks SISGM1040-284-LRT. They seemed great in my limited lab testing before shipping to a customer; all worked as expected.
Verified Purchase
Helpful 0
Comment 0R***h
United Kingdom
September 04, 2021
As always spot on
Verified Purchase
Helpful 1
Comment 0See all reviews
Resources
Recently Viewed