Fiber optic pigtails provide a fast way to make communication devices in the field. They are designed, manufactured and tested according to protocol and performance dictated by the industrial standards, which will meet your most stringent mechanical and performance specifications.
Please note: E2000 is an LSH connector with a dust-proof cover.
![Customized Simplex OM3 Multimode LC/SC/FC/ST/LSH Fiber Optic Pigtail This picture is about FSMM3-XXX-FP-XX-X.](https://resource.fs.com/mall/products/550x550/12543.main.jpg)
Click to open expanded view
![Customized Simplex OM3 Multimode LC/SC/FC/ST/LSH Fiber Optic Pigtail This picture is about FSMM3-XXX-FP-XX-X.](https://resource.fs.com/mall/products/60x60/12543.main.jpg)
![Customized Simplex OM3 Multimode LC/SC/FC/ST/LSH Fiber Optic Pigtail This picture is about FSMM3-XXX-FP-XX-X.](https://resource.fs.com/mall/products/60x60/12543.B.jpg)
![Customized Simplex OM3 Multimode LC/SC/FC/ST/LSH Fiber Optic Pigtail This picture is about FSMM3-XXX-FP-XX-X.](https://resource.fs.com/mall/products/60x60/12543.C.jpg)
![Customized Simplex OM3 Multimode LC/SC/FC/ST/LSH Fiber Optic Pigtail This picture is about FSMM3-XXX-FP-XX-X.](https://resource.fs.com/mall/products/60x60/12543.D.jpg)
![Customized Simplex OM3 Multimode LC/SC/FC/ST/LSH Fiber Optic Pigtail This picture is about FSMM3-XXX-FP-XX-X.](https://resource.fs.com/mall/products/60x60/12543.E.jpg)
![Customized Simplex OM3 Multimode LC/SC/FC/ST/LSH Fiber Optic Pigtail This picture is about FSMM3-XXX-FP-XX-X.](https://resource.fs.com/mall/products/60x60/12543.F.jpg)
Customized Simplex OM3 Multimode LC/SC/FC/ST/LSH Fiber Optic Pigtail
#12543
#12543
2,02 € (Incl. VAT)
FS P/N: FSMM3-XXX-FP-XX-X
10.6K Sold
24 Reviews
19 Questions
Choose Length:
1m (3ft)
2m (7ft)
3m (10ft)
5m (16ft)
m
1m (3ft)
2m (7ft)
3m (10ft)
5m (16ft)
m
Connector:
LC UPC
Fiber Grade:
Bend Insensitive
Cable Jacket:
Riser (OFNR)
Cable Diameter:
0.9mm
Pre-order, Ship by 26 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Solution Design
1-Year Warranty
Superior Simplex Multimode Fiber Optic Pigtail
Specifications
Connector Type
LC/SC/FC/ST/LSH
Polish Type
UPC
Fiber Mode
OM3
Wavelength
850/1300 nm
Fiber Count
Simplex
Cable Jacket
PVC/LSZH/OFNP
Fiber Grade
Bend Insensitive
Minimum Bend Radius
7.5 mm
Cable Diameter
0.9/2.0 mm
Jacket Color
Aqua
Insertion Loss
≤0.3 dB
Return Loss
≥20 dB
Attenuation at 850nm
3.0 dB/km
Attenuation at 1300nm
1.0 dB/km
Operating Temperature
-40~75°C
Storage Temperature
-45~85°C
Features
A Variety of Applications for Different Equipments
Widely used in CATV, FTTH/FTTX, telecommunication networks, premise installations, data processing networks, LAN/WAN network, and more.
Optical Distribution Frame
Fiber Terminal Box
FHD® Fiber Enclosure
Fiber Optic Pigtail - Ideal in craft
Pigtails bridge a critical junction in the fiber-optic network, so products made with reliable components worth much concern.
Zirconia ceramic ferrule guarantees optimum insertion loss and return loss.
This coating protects the fiber from damage but does not contribute to its optical waveguide properties.
How to Strip Fiber Optic Pigtail with Tri-Hole Fiber Stripper
Two Important Methods for Fiber Optic Pigtail Splicing
Fiber optic pigtail assemblies are utilised in terminating fiber optic cables via fusion or mechanical splicing.
Mechanical Splicing
Fusion Splicing
Optional Connectors
Various connectors are available, LC/SC/FC/ST/LSH, UPC polish, to suit the needs of different applications.
Three Jacket Materials Used in Diverse Cabling Zone
Questions & Answers
Ask a question
All (19)Connectors (2)Cable Jacket (1)Cable Structure (1)Color (1)Custom Color (1)Custom Length (1)Custom Logo (1)Fiber Count (1)Fusion Spliced (1)Label (1)Length (1)Matching Product (1)Meter for Entire Strip (1)Operating Temperature (1)Product Comparison (1)Product Recommendation (1)PVC Material (1)Wavelength (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
13
11
0
0
0
W***x
Australia
March 10, 2022
I was pleased to find all pricing available without paywalls and had enough information to make my decisions. Excited to shop with you.
Verified Purchase
Helpful 0
Comment 0A***y
Australia
March 10, 2022
I was pleased to find all pricing available without paywalls and had enough information to make my decisions. Excited to shop with you.
Verified Purchase
Helpful 0
Comment 0D***r
United States
August 24, 2017
Well - I am pleased to report that I've deployed parts of them into production and they work perfectly - thank you. I will certainly purchase more from fs.com if new project comes.
Verified Purchase
Helpful 1
Comment 0See all reviews
Resources
Recently Viewed