Dell (DE) Compatible 10GBASE-SR XFP Transceiver Module supports up to 300m link lengths over multimode fiber (MMF) using a wavelength of 850nm via an LC connector.
![Dell (DE) Compatible XFP 10GBASE-SR 850nm 300m DOM Duplex LC MMF Optical Transceiver Module This picture is about XFP-10GSR-85.](https://resource.fs.com/mall/products/550x550/12378.main.jpg)
Click to open expanded view
![Dell (DE) Compatible XFP 10GBASE-SR 850nm 300m DOM Duplex LC MMF Optical Transceiver Module This picture is about XFP-10GSR-85.](https://resource.fs.com/mall/products/60x60/12378.main.jpg)
![Dell (DE) Compatible XFP 10GBASE-SR 850nm 300m DOM Duplex LC MMF Optical Transceiver Module This picture is about XFP-10GSR-85.](https://resource.fs.com/mall/products/60x60/12378.B.jpg)
![Dell (DE) Compatible XFP 10GBASE-SR 850nm 300m DOM Duplex LC MMF Optical Transceiver Module This picture is about XFP-10GSR-85.](https://resource.fs.com/mall/products/60x60/12378.C.jpg)
![Dell (DE) Compatible XFP 10GBASE-SR 850nm 300m DOM Duplex LC MMF Optical Transceiver Module This picture is about XFP-10GSR-85.](https://resource.fs.com/mall/products/60x60/12378.D.jpg)
![Dell (DE) Compatible XFP 10GBASE-SR 850nm 300m DOM Duplex LC MMF Optical Transceiver Module This picture is about XFP-10GSR-85.](https://resource.fs.com/mall/products/60x60/12378.E.jpg)
Dell (DE) Compatible XFP 10GBASE-SR 850nm 300m DOM Duplex LC MMF Optical Transceiver Module
#12378
#12378
66,64 € (Incl. VAT)
FS P/N: XFP-10GSR-85
75 Sold
362 Reviews
2 Questions
Transceiver Models:
50 in DE Warehouse, Get it by 5 Jul, 2024
61 in Global Warehouse, Get it by 18 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
5-Year Warranty
30-Day Returns
30-Day Exchange
Dell (DE) Compatible 10GBASE-SR XFP Transceiver Module (MMF, 850nm, 300m, LC, DOM)
Specifications
Part Number
XFP-10GSR-85
Vendor Name
FS.COM
Form Factor
XFP
Max Data Rate
10Gbps
Wavelength
850nm
Max Cable Distance
300m over OM3 MMF
Connector
LC duplex
Optical Components
VCSEL 850nm
Media
MMF
DOM Support
Yes
TX Power
-3.5~5.3dBm
Receiver Sensitivity
<-13dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
SFP+ MSA Compliant, CPRI, eCPRI
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
281
68
13
0
0
D***e
United States
August 22, 2023
The product is very suitable for my cisco switch, and I have purchased several, looking forward to their follow-up performance.
Verified Purchase
Helpful 0
Comment 0R***n
United States
April 17, 2020
Very Pleased with Quick shipping. SFP worked with Cisco UBR10k router just like FS said. Will definitely be doing more business with them.
Verified Purchase
Helpful 1
Comment 0E***n
Argentina
May 18, 2018
Very good Int. logistics in 7 days the order arrived at ARG.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed