Click to open expanded view
Customized Duplex OM1 Multimode LC/SC/FC/ST/LSH/MU/MTRJ Fiber Optic Patch Cable
#12331
#12331
5,59 € (Incl. VAT)
FS P/N: OM1XXDX
39.9K Sold
129 Reviews
17 Questions
Choose Length:
1m (3ft)
1.5m (5ft)
2m (7ft)
3m (10ft)
5m (16ft)
10m (33ft)
15m (49ft)
20m (66ft)
m
1m (3ft)
1.5m (5ft)
2m (7ft)
3m (10ft)
5m (16ft)
10m (33ft)
15m (49ft)
20m (66ft)
m
Connector A:
LC UPC
Connector B:
LC UPC
Cable Jacket:
PVC
Cable Diameter:
2.0mm
Cable Color:
Orange
Pre-order, Ship by 10 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Solution Design
1-Year Warranty
Specifications
Connector Type
LC/SC/ST/FC/LSH/MU/MTRJ
Polish Type
UPC/APC
Fiber Count
Duplex
Fiber Mode
OM1 62.5/125μm
Wavelength
850/1300nm
1G Ethernet Distance
280m at 850nm
Insertion Loss
≤0.3dB
Return Loss
≥30dB (LC/SC/ST/FC/LSH/MU), ≥35dB (MTRJ)
Fiber Grade
G.651
Minimum Bend Radius
15mm
Cable Jacket
Riser (OFNR)/LSZH
Cable Outside Diameter (OD)
2.0/3.0mm
Features
Six Connectors Support Custom-tailored Installations
Matching SFP/SFP+/XFP transceivers and LC adapters.
Matching GBIC/X2/XENPAK transceivers and SC adapters.
For telecommunication networks, fiber CATV, FTTH etc.
For datacom, FTTH, campuses, corporate networks etc.
For datacom, measurement equipment, lasers etc.
For data centers, enterprise networks.
Two Diameters to Meet Different Wiring Needs
2.0mm and 3.0mm cable diameters mainly used for indoor installation and cabling.
3.0mm Diameter
3.0mm cable has stronger long-term pull tension and instant pull tension.
2.0mm Diameter
2.0mm cable reduces the pressure of the wiring conduit, saving more space.
Two Jacket Materials Used in Diverse Cabling Zone
It's important to know the differences between PVC and LSZH jackets.
The Riser (OFNR) cables are suited for riser applications and cabling between floors.
The LSZH cables are suited for horizontal structural cabling areas.
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Videos
Questions & Answers
Ask a question
All (17)Connectors (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
107
22
0
0
0
B***a
India
January 06, 2022
I'm currently running HP J9054B transceivers with a 62.5/125 MMF patch cable over 6,200 ft 62.5/125 MMF fiber without any issues.
Verified Purchase
Helpful 1
Comment 01***6
31580
January 01, 2022
Excellent quality made cable. I'm using it for up link on 2 switches. No issues at all.
Verified Purchase
Helpful 1
Comment 0N***d
United States
August 06, 2021
I took a picture of an MTRJ / ST cable as requested by FS. Actually, you can be sure to save a lot of communication time if you send the correct photos.
Verified Purchase
Helpful 1
Comment 0See all reviews
Resources
Recently Viewed