FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about FLG-PLC1x8LGX1SCA.
This picture is about FLG-PLC1x8LGX1SCA.
This picture is about FLG-PLC1x8LGX1SCA.
This picture is about FLG-PLC1x8LGX1SCA.
This picture is about FLG-PLC1x8LGX1SCA.
This picture is about FLG-PLC1x8LGX1SCA.
This picture is about FLG-PLC1x8LGX1SCA.
This picture is about FLG-PLC1x8LGX1SCA.
This picture is about FLG-PLC1x8LGX1SCA.
This picture is about FLG-PLC1x8LGX1SCA.

1 x 8 PLC Fiber Splitter, Standard LGX Cassette, SC/APC, Singlemode

#121405
#121405

Symmetrical ≤10.5dB IL ≤0.2dB PDL LGX Fiber Enclosure

53,55 € (Incl. VAT)
FS P/N: FLG-PLC1x8LGX1SCA
11.1K Sold
51 Reviews
11 Questions
83 in DE Warehouse, Get it by 19 Sep, 2024
97 in Global Warehouse, Get it by 2 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry
1-Year Warranty

1× 8 Fiber PLC Splitter with Standard LGX Metal Box, SC/APC

Planar Lightwave Circuit (PLC) Splitter is a type of optical power management device that is fabricated using silica optical waveguide technology to distribute optical signals from Central Office (CO) to multiple premise locations. It is designed for splitting a single input signal at 1260-1650nm equally into eight output signals, and is available with SC/APC connector. These highly stable components perform superbly across temperature and wavelength providing low insertion loss, low input polarization sensitivity, excellent uniformity, and low return loss in 8-port configurations.
FS provides 1xN (2, 4, 8, 16CH) LGX Cassette PLC Splitters, available with various connector options, which are designed to seamlessly integrate with a 1U rack-mount enclosure. It has compact housing and rugged construction, mainly used for various connection and distribution boxes or network cabinets, and commonly found in POL, Datacom, LAN, CATV, LCP, FTTx and More Applications.

Specifications
Package Style
LGX Box
Configuration Type
1x 8
Fiber Type
G.657A1
Operating Wavelength
1260~1650nm
Connector Type
SC/APC
Split Ratio
Symmetrical
Insertion Loss
≤ 10.5dB
Insertion Loss Uniformit
≤ 0.8dB
Return Loss
≥ 55dB
Directivity
≥ 55dB
Polarization Dependent Loss
≤ 0.2dB
Temperature Dependent Loss
≤ 0.5dB
Wavelength Dependent Loss
≤ 0.3dB
Fiber Mode
Singlemode
Dimensions (HxWxD)
1.14"x5.12"x5.00" (29x130x127mm)
Temperature
Operating -40 to 85°C (-40 to 185°F)
Storage -40 to 85°C (-40 to 185°F)
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Features
Premium Fiber Splitter Guarantees Stable Transmission

With compact structure and bending insensitive cables, the blockless splitter takes less distortion during use, which ensures reliable optical transmission.

Bend Insensitive Fiber

G.657A1 cables with 10mm min.bend radius allow tighter or bending cable routing.

Nano-zirconia Ceramic Ferrules

Nano-zirconia ceramic ferrules provide 10.5dB max.IL and 55dB min.RL.

Toolless installation

Fast deployment - factory terminated modular system saves much space, installation time, and cost.

Uniform Distribution of Optical Signal

PLC splitters enable the transmission power at each splitter output port to be the same, which simplifies the network design and reduces the costs.

Widely Used in FTTX Projects and Data Communication Centers

Optical splitter has played an important role in passive optical networks (like EPON, GPON, BPON, FTTX, FTTH, etc.) by allowing a single PON Interface to be shared among many subscribers.

Package Style
LGX Cassette
LGX Cassette
LGX Cassette
LGX Cassette
LGX Cassette
LGX Cassette
LGX Cassette
Configuration Type
1x 8
1x 2
1x 4
1x 2
1x 4
1x 8
1x 16
Fiber Grade
Singlemode G.657A1
Singlemode G.657A1
Singlemode G.657A1
Singlemode G.657A1
Singlemode G.657A1
Singlemode G.657A1
Singlemode G.657A1
Connector Type
SC/APC
SC/APC
SC/APC
LC/APC
LC/APC
LC/APC
LC/APC
Insertion Loss
≤ 10.5dB
≤ 4.0dB
≤ 7.3dB
≤ 4.0dB
≤ 7.3dB
≤ 10.5dB
≤ 13.7dB
Insertion Loss Uniformity
≤ 0.8dB
≤ 0.4dB
≤ 0.6dB
≤ 0.4dB
≤ 0.6dB
≤ 0.8dB
≤ 1.2dB
Return Loss
≥ 55dB
≥ 55dB
≥ 55dB
≥ 55dB
≥ 55dB
≥ 55dB
≥ 55dB
Polarization Dependent Loss(PDL)
≤ 0.2dB
≤ 0.2dB
≤ 0.2dB
≤ 0.2dB
≤ 0.2dB
≤ 0.2dB
≤ 0.3dB
Temperature Dependent Loss
≤ 0.5dB
≤ 0.5dB
≤ 0.5dB
≤ 0.5dB
≤ 0.5dB
≤ 0.5dB
≤ 0.5dB
Wavelength Dependent Loss
≤ 0.3dB
≤ 0.3dB
≤ 0.3dB
≤ 0.3dB
≤ 0.3dB
≤ 0.3dB
≤ 0.5dB
Installation
Racks, wall-mounted Boxes, optical distribution boxes, fiber enclosures, etc.
Racks, wall-mounted Boxes, optical distribution boxes, fiber enclosures, etc.
Racks, wall-mounted Boxes, optical distribution boxes, fiber enclosures, etc.
Racks, wall-mounted Boxes, optical distribution boxes, fiber enclosures, etc.
Racks, wall-mounted Boxes, optical distribution boxes, fiber enclosures, etc.
Racks, wall-mounted Boxes, optical distribution boxes, fiber enclosures, etc.
Racks, wall-mounted Boxes, optical distribution boxes, fiber enclosures, etc.
Questions & Answers
Ask a question
All (11)Application (2)Custom Connector (1)Customization (1)Housing (1)Latency (1)Matching Product (1)Power Consumption (1)Product Comparison (1)Waterproof (1)
Customer Reviews
Write a review
(undefined reviews)
4.9
5 stars
4 stars
3 stars
2 stars
1 star
46
5
0
0
0

J***z

United States

November 23, 2023
5.0
The splitters is work perfect 5 stars
Verified Purchase
Helpful 0
Comment 0

R***r

Netherlands

April 28, 2021
5.0
Prompt delivery - good quality.
Verified Purchase
Helpful 0
Comment 0

P***y

United States

February 20, 2021
5.0
We bought three of this splitter and a standard 1u enclosure to hold them. We are satisfied with the design of the splitter and the enclosure, which eliminating the cable mess. These adapters are all APC polished and patch cables can be easily plug-in/out. Our FTTH network is working well with these splitters. I think we will order several 1:32 splitter from here for another projects, cause the price they offered are really nice. And most of the products are in stock and available for same day shipping.
Verified Purchase
Helpful 7
Comment 0
See all reviews
Resources
Recently Viewed