10GBASE-T SFP+ compatible SFP+ transceiver provides 10GBase throughput up to 80m over cat6a/cat7 copper cable via RJ-45 connector. This transceiver is compliant with IEEE 802.3an, IEEE 802.3az and SFP+ MSA. Each SFP+ transceiver module is individually tested to be used on a series of switches, routers, servers, network interface card (NICs) etc. Featuring low power consumption, this easy to install, hot swappable 10G SFP+ transceiver is ideal for enterprise networking for LAN applications and different other networking places using copper connections.
![Customized SFP+ 10GBASE-T Copper 80m RJ-45 Transceiver Module This picture is about SFP-10G-T.](https://resource.fs.com/mall/mainImg/20230426143354ocw7gs.jpg)
Click to open expanded view
![Customized SFP+ 10GBASE-T Copper 80m RJ-45 Transceiver Module This picture is about SFP-10G-T.](https://resource.fs.com/mall/mainImg/60x60/20230426143354ocw7gs.jpg)
![Customized SFP+ 10GBASE-T Copper 80m RJ-45 Transceiver Module This picture is about SFP-10G-T.](https://resource.fs.com/mall/mainImg/60x60/20230426143354o2odqb.jpg)
![Customized SFP+ 10GBASE-T Copper 80m RJ-45 Transceiver Module This picture is about SFP-10G-T.](https://resource.fs.com/mall/mainImg/60x60/20230426143354dr1bbh.jpg)
![Customized SFP+ 10GBASE-T Copper 80m RJ-45 Transceiver Module This picture is about SFP-10G-T.](https://resource.fs.com/mall/mainImg/60x60/2023042614335476ujpf.jpg)
![Customized SFP+ 10GBASE-T Copper 80m RJ-45 Transceiver Module This picture is about SFP-10G-T.](https://resource.fs.com/mall/mainImg/60x60/20230426143354pfl324.jpg)
![Customized SFP+ 10GBASE-T Copper 80m RJ-45 Transceiver Module This picture is about SFP-10G-T.](https://resource.fs.com/mall/products/60x60/120865.H.jpg)
Customized SFP+ 10GBASE-T Copper 80m RJ-45 Transceiver Module
#120865
#120865
223,67 € (Incl. VAT)
FS P/N: SFP-10G-T
28 Sold
30 Reviews
11 Questions
Compatible Brands:
Aruba
Device Number:
Operating Temperature:
0 to 70°C (32 to 158°F)
1129 in DE Warehouse, Get it by 30 Jul, 2024
494 in Global Warehouse, Get it by 12 Aug, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Solution Design
5-Year Warranty
10GBASE-T SFP+ Transceiver Module (Copper,80m, RJ-45)
Specifications
Part number
SFP-10G-T
Vendor Name
FS
Form Factor
SFP+
Data Rate
10Gbps
Cable Distance
Up to 80m
Power Consumption
≤2.5W (Com.)
≤2.7W (Ind.)
≤2.7W (Ind.)
Connector
RJ-45
DOM Support
No
Temperature Range
COM 0 to 70°C (32 to 158°F)
IND -40 to 85°C (-40 to 185°F)
IND -40 to 85°C (-40 to 185°F)
Protocols
SFP+ MSA Compliant, CPRI, eCPRI
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
![](https://resource.fs.com/mall/fs_scene_images/20230704111922hvgrh9.jpg)
Features
Flexible Local Area Network Deployment
It is possible to create a flexible and low-cost local area network using pre-installed Ethernet cables over short distances.
10G Connectivity for Data Center
Featured with 2.5W low-power, high-density and high-speed, the SFP+ transceiver offers a popular way to help you quickly ramp up to 10G transmission.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
![](https://resource.fs.com/mall/fs_scene_images/20230626180328caa8qk.jpg)
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Data Rate (Max) | 10Gbps | 10Gbps | 10Gbps | 10Gbps | 1/10Gbps | 10Gbps |
Wavelength | — | — | 1310nm | 850nm | 850nm | 1310nm |
Cable Distance (Max) | 80m | 30m | 10km | 300m@OM3 400m@OM4 | 300m@OM3 400m@OM4 | 220m@OM3 300m@SMF |
Cable Type | Cat6A/Cat7 or Better | Cat6A/Cat7 or Better | SMF | MMF | MMF | MMF/SMF |
TX Power | — | — | -8.2~-0.5dBm | -7.3~-1dBm | -7.3~-1dBm | -6.5~-0.5dBm |
Receiver Sensitivity | — | — | <-14.4dBm | <-11.1dBm | <-11.1dBm | < -8.4dBm |
Power Consumption | <2.9W | <2.9W | <1W | ≤0.6W (Typical) | ≤0.6W (Typical) | <1W |
Operating Temperature | 0 to 70°C | 0 to 70°C -40 to 85°C (IND) | 0 to 70°C -40 to 85°C (IND) | 0 to 70°C -40 to 85°C (IND) | 0 to 70°C | 0 to 70°C |
Questions & Answers
Ask a question
All (11)Unanswered Questions (3)Aruba 1930 Series (1)Backward 1G (1)Compatible Brand (1)HP Aruba (1)Other Compatibility (1)Ubiquiti Series (1)UniFi Series (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
30
0
0
0
0
C***i
France
April 15, 2024
Perfect all accross the board. Asked chat for help on the correct product to purchase. Got them and it was shipped to me and delivered very quickly.
Tested immediately and everything works like a charm. Now, I need to do all the work to deploy them!
Excellent experience with FS.com so far, loving it
Tested immediately and everything works like a charm. Now, I need to do all the work to deploy them!
Excellent experience with FS.com so far, loving it
Verified Purchase
Helpful 0
Comment 0R***o
Russian Federation
January 18, 2024
I have been using this transceiver on my Cisco N9K-C92160YC-X device, and it performs exceptionally well. The module delivers stable and reliable performance without any issues of faults or connection interruptions. I am highly satisfied with how seamlessly it integrates with my device, without any compatibility problems. Overall, it is a high-performing and reliable transceiver that I would wholeheartedly recommend to other users.
Verified Purchase
Helpful 10
Comment 0R***y
United States
January 16, 2024
The compatibility of FS 10G optical transceiver is outstanding. I've used them with various networking equipment brands, and they seamlessly integrate without any compatibility issues. The plug-and-play design makes installation a breeze. Great value for the price.
Verified Purchase
Helpful 10
Comment 0See all reviews
Resources
Recently Viewed