FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about M-CFP2-DCO.
This picture is about M-CFP2-DCO.
This picture is about M-CFP2-DCO.
This picture is about M-CFP2-DCO.
This picture is about M-CFP2-DCO.
This picture is about M-CFP2-DCO.
This picture is about M-CFP2-DCO.
This picture is about M-CFP2-DCO.
This picture is about M-CFP2-DCO.
This picture is about M-CFP2-DCO.
This picture is about M-CFP2-DCO.
This picture is about M-CFP2-DCO.

H16 1564.27nm CFP2-DCO 100G/200G DWDM C-band Tunable 96Chs ITU CH13-CH60 50GHz 80km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission

#120178
#120178

Transmission QPSK/8-QAM/16-QAM FEC 4-5W CH13-CH60

13.913,48 € (Incl. VAT)
FS P/N: M-CFP2-DCO
0 Sold
4 Reviews
0 Question
9 in Global Warehouse, Get it by 3 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
2-Year Warranty
30-Day Returns
30-Day Exchange

M Series 100G/200G Coherent CFP2-DCO Transceiver Module (80km, LC/UPC)

The M Series CFP2-DCO Coherent transceiver is fully tunable across the 50GHz ITU-T grid frequency range, and supports flex-grid DWDM tuning. It provides 100/200GBase-DCO throughput up to 80km over single-mode fiber (SMF) via an LC/UPC connector. It can operate at temperatures between -5 and 70°C. Digital optical monitoring (DOM) support is also present to allow access to real-time operating parameters. It can soft-select among three phase modulation schemes for different application, which is used with M6500 and M6800 Series OTN Platform. It is ideal for line-side trunk DWDM data center interconnects, metro carrier and regional/long-haul applications.

Specifications
Part Number
M-CFP2-DCO
Data Rate
100/200Gbps
Form Factor
CFP2
Transmission Protocols
100GbE/200GbE/OTU4
Line Modulation
PM-QPSK (100G)
PM-8/16QAM (200G)
Max Cable Distance
80km
Pre-configured Wavelength
H16 (1564.27nm)
Tunable Wavelength
Tunable ITU CH13~CH60 (C-Band)
Input Power Range
-21~0dBm
Transmit Power Range
-15~1dBm
Interface
LC/UPC Duplex
Return Loss
≥27dB
Protocols
MSA Compliant
FEC Support
SD FEC, ITU-T G709 FEC
Fiber Type
G.652 SMF
Storage Relative Humidity
0~85%
Operating Temperature
-5 to 70°C (23 to 158°F)
Storage Temperature
-40 to 85°C (-40 to 185°F)

Quality Testing Program

Take a look at our optics test program and see what truly sets us apart.

Quality Testing Program

Quality Control System Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Connectivity Solutions
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
4
0
0
0
0

D***d

United States

September 03, 2023
5.0
Honestly, the experience of ordering with you guys was, fast, easy, friendly, and not complicated at all.
Verified Purchase
Helpful 3
Comment 0

K***n

Australia

May 31, 2023
5.0
I just received the shipment, and the transceiver modules worked right out of the box. Thanks for good service and fast handling.
Verified Purchase
Helpful 1
Comment 0

M***a

United States

May 10, 2023
5.0
I am very pleased about the products. They are very high quality materials.
Verified Purchase
Helpful 6
Comment 0
See all reviews
Recently Viewed