The M Series CFP2-DCO Coherent transceiver is fully tunable across the 50GHz ITU-T grid frequency range, and supports flex-grid DWDM tuning. It provides 100/200GBase-DCO throughput up to 80km over single-mode fiber (SMF) via an LC/UPC connector. It can operate at temperatures between -5 and 70°C. Digital optical monitoring (DOM) support is also present to allow access to real-time operating parameters. It can soft-select among three phase modulation schemes for different application, which is used with M6500 and M6800 Series OTN Platform. It is ideal for line-side trunk DWDM data center interconnects, metro carrier and regional/long-haul applications.
Click to open expanded view
C60 1529.55nm CFP2-DCO 100G/200G DWDM C-band Tunable 96Chs ITU CH13-CH60 50GHz 80km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission
Hot #120173
Hot #120173
13.913,48 € (Incl. VAT)
FS P/N: M-CFP2-DCO
8 Sold
4 Reviews
0 Question
Wavelength:
9 in Global Warehouse, Get it by 2 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
2-Year Warranty
30-Day Returns
30-Day Exchange
M Series 100G/200G Coherent CFP2-DCO Transceiver Module (80km, LC/UPC)
Specifications
Part Number
M-CFP2-DCO
Data Rate
100/200Gbps
Form Factor
CFP2
Transmission Protocols
100GbE/200GbE/OTU4
Line Modulation
PM-QPSK (100G)
PM-8/16QAM (200G)
PM-8/16QAM (200G)
Max Cable Distance
80km
Pre-configured Wavelength
C60 (1529.55nm)
Tunable Wavelength
Tunable ITU CH13~CH60 (C-Band)
Input Power Range
-21~0dBm
Transmit Power Range
-15~1dBm
Interface
LC/UPC Duplex
Return Loss
≥27dB
Protocols
MSA Compliant
FEC Support
SD FEC, ITU-T G709 FEC
Fiber Type
G.652 SMF
Storage Relative Humidity
0~85%
Operating Temperature
-5 to 70°C (23 to 158°F)
Storage Temperature
-40 to 85°C (-40 to 185°F)
Quality Testing Program
Quality Control System Learn more
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
4
0
0
0
0
D***d
United States
September 03, 2023
Honestly, the experience of ordering with you guys was, fast, easy, friendly, and not complicated at all.
Verified Purchase
Helpful 3
Comment 0K***n
Australia
May 31, 2023
I just received the shipment, and the transceiver modules worked right out of the box. Thanks for good service and fast handling.
Verified Purchase
Helpful 1
Comment 0M***a
United States
May 10, 2023
I am very pleased about the products. They are very high quality materials.
Verified Purchase
Helpful 6
Comment 0See all reviews
Recently Viewed