FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about MCX515A-CCAT.
This picture is about MCX515A-CCAT.
This picture is about MCX515A-CCAT.
This picture is about MCX515A-CCAT.
This picture is about MCX515A-CCAT.
This picture is about MCX515A-CCAT.
This picture is about MCX515A-CCAT.
This picture is about MCX515A-CCAT.
This picture is about MCX515A-CCAT.
This picture is about MCX515A-CCAT.
This picture is about MCX515A-CCAT.
This picture is about MCX515A-CCAT.

NVIDIA Mellanox MCX515A-CCAT ConnectX®-5 EN Network Interface Card, 100GbE Single-Port QSFP28, PCIe3.0 x 16, Tall&Short Bracket

#119648
#119648

100G Single-Port QSFP28 PCIe 3.0 ×16

784,21 € (Incl. VAT)
FS P/N: MCX515A-CCAT
1.7K Sold
8 Reviews
17 Questions
57 in DE Warehouse, Get it by 11 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
1-Year Warranty

NVIDIA Mellanox MCX515A-CCAT ConnectX®-5 EN Network Interface Card, 100GbE Single-Port QSFP28, PCIe3.0 x16, Tall&Short Bracket

ConnectX-5 MCX515A-CCAT Ethernet network interface card provides one port of 100GbE connectivity, 750ns latency, up to 148 million messages per second (Mpps). For storage workloads, the 100 Gigabit Ethernet adapter card delivers a range of innovative accelerations, such as Signature Handover (T10-DIF) in hardware, an embedded PCIe Switch, and NVMe over Fabric target offloads to reduce CPU resource consumption and drive extremely high packet rates and throughput. This boosts data center infrastructure efficiency and provides the highest performance and most flexible solution for Web 2.0, Cloud, Data Analytics and Storage platforms.

Specifications
Brand
Nvidia
Controller
Mellanox Technologies MT28800 Family ConnectX-5
Ports
Single
Technology
Ethernet
Supported Ethernet Speeds
100/50/40/25/10/1GbE
Interface Type
QSFP28
Host Interface
PCIe 3.0 x16
Link Rate
8.0 GT/s
OS Support
Windows, RHEL/CentOS, VMware, FreeBSD, OFED and WinOF-2
Cabling Type
QSFP28 Transceiver, DAC and AOC
RDMA
Yes
RoHS R6 Compliant
Yes

Product Spotlights

Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Features
ConnectX SmartNICs Deliver Unparalleled Performance and Efficiency

RDMA Technology Empowers EDC and HPC
RDMA allows real CPU offloads and kernel bypass, and, as such, RDMA-based applications provide better utilization of network HW resources while increasing speed and lowering link latencies.
Intelligent Offloads Capabilities for the Most Demanding Applications

NVIDIA® Mellanox® Ethernet adapter cards offer advanced hardware offloads to reduce CPU resource consumption and drive extremely high packet rates and throughput.

Supporting All Major OS Distributions
Mellanox NICs are tested to support all of the mainstream OSes on the market, such as Windows, RHEL/CentOS, Vmware, Linux, FreeBSD, etc.
Controller
ConnectX®-5
ConnectX®-4 Lx
ConnectX®-5
ConnectX®-5
ConnectX®-6 Dx
Ports
Single-Port QSFP28
Dual-Port SFP28
Dual-Port SFP28
Dual-Port QSFP28
Dual-Port QSFP56
Supported Ethernet Speeds
100/50/40/
25/10/1GbE
25/10/1GbE
25/10/1GbE
100/50/40/
25/10/1GbE
100/50/40/
25/10/1GbE
Systems Interface Type
PCIe 3.0 x16 (8.0 GT/s)
PCIe 3.0 x8 (8.0 GT/s)
PCIe 3.0 x8 (8.0 GT/s)
PCIe 3.0 x16 (8.0 GT/s)
PCIe 4.0 x16 (16.0 GT/s)
RDMA over Converged Ethernet (RoCE)
yes
yes
yes
yes
yes
Zero Touch RoCE (ZTR)
yes
yes
yes
yes
yes
ASAP2 (Virtual Switch offload)
yes
yes
yes
yes
SR-IOV
yes
yes
yes
yes
yes
Hardware-based I/O Virtualization
yes
yes
yes
yes
yes
NVMe-oF Target Offload
yes
yes
yes
yes
Burst Buffer Offloads
yes
yes
yes
yes
Hardware Offload of VXLAN, NVGRE, and GENEVE Overlay Networks
yes
yes
yes
yes
Questions & Answers
Ask a question
All (17)Unanswered Question (1)Compatibility (5)LowProfile Bracket (2)Tall Bracket (2)CentOS7 (1)DAC Cable (1)Dell Server (1)Genuine NVidia/Mellanox (1)Product Comparison (1)Technical Support (1)Transmission Rate (1)
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
8
0
0
0
0

C***y

Netherlands

December 31, 2022
5.0
The performance of this NIC is exceptional! It delivers high-speed connections, low latency, and stable signals, making it a must-have for efficient networking.
Verified Purchase
Helpful 2
Comment 0

L***x

United States

July 20, 2022
5.0
Good PCI ethernet port! If your Internet is struggling and you know it can do better do yourself a favour and buy one of these! 100% worth it would do it over again if I could.
Verified Purchase
Helpful 3
Comment 0

B***x

United Kindom

November 16, 2021
5.0
Installed this in a vmware 7.0 server, it is plug and plays no need to install the driver and it instantly worked!
Verified Purchase
Helpful 8
Comment 0
See all reviews
Resources
Recently Viewed