FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about MC-OM1.
This picture is about MC-OM1.
This picture is about MC-OM1.
This picture is about MC-OM1.
This picture is about MC-OM1.
This picture is about MC-OM1.
This picture is about MC-OM1.
This picture is about MC-OM1.
This picture is about MC-OM1.
This picture is about MC-OM1.
This picture is about MC-OM1.
This picture is about MC-OM1.

Customized OM1 Mode Conditioning PVC (OFNR) / LSZH Fiber Optic Patch Cable

#11911
#11911
22,67 € (Incl. VAT)
FS P/N: MC-OM1
2.6K Sold
25 Reviews
3 Questions
Choose Length:
1m (3ft)
2m (7ft)
3m (10ft)
5m (16ft)
10m (33ft)
15m (49ft)
20m (66ft)
25m (82ft)
30m (98ft)
m
1m (3ft)
2m (7ft)
3m (10ft)
5m (16ft)
10m (33ft)
15m (49ft)
20m (66ft)
25m (82ft)
30m (98ft)
m
Connector SM & MM:
LC/UPC
Connector MM:
LC
Cable Diameter:
2.0mm
Cable Jackets:
PVC
Pre-order, Ship by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry
Solution Design
1-Year Warranty

Customized SM 9/125μm Equip to OM1 62.5/125μm Mode Conditioning Patch Cable

FS.COM supplies standard and customized mode conditioning patch cables (MCP) in 62.5/125 and 50/125 , which are specified for 1000BASE-LX/LH and 10GBASE-LRM transceivers transmitting in the 1300nm window and applicated over multimode plants.

Launching a singlemode laser into the center of a multimode fiber can cause multiple signals to be generated that confuses the receiver at the other end of the fiber. These multiple signals, caused by Differential Mode Delay (DMD) effects, severely limit the cable distance lengths for operating Gigabit Ethernet. A mode conditioning patch cable eliminates these multiple signals by allowing the singlemode launch to be offset away from the center of a multimode fiber.

And they are available with SC, LC, FC, ST, and MT-RJ connectors.

Specifications
Connector
SC, LC, FC, ST, MT-RJ
Fiber Mode
9/125μm and 62.5/125μm
Connector Polish
UPC/APC
Operating Wavelength
850nm and 1310nm
Insertion Loss
SM <0.5dB
MM <0.2dB
Return Loss
SM >55dB
MM >30dB
Coupled Power Ratio
28dB≤CPR≤40dB
Cable Outside Diameter (OD)
2.0/3.0mm
Jacket Material
PVC/LSZH
Durability
1000 times
Operating Temperature
-40 to 75°C
Storage Temperature
-40 to 85°C
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Features
Customized OM1 Mode Conditioning Fiber Optic Patch Cable

Compliant with IEEE 802.3z standard, MCP Cable is specially used for singlemode and multimode interconnection and applicated over multimode plants in Gigabit Ethernet.

Different Connector Colors Design

Blue for singlemode and Creamy-white for multimode, different connector colors design is easier for recognition and installation.

Low Insertion Loss Connectors

The tightly tolerance ceramic ferrules ensure consistent low loss to make your network operate smoothly.

Centerline Offset Splice

It can help avoid Differential Mode Delay effects, which severely limit the cable distance lengths for operating Gigabit Ethernet.

Mode Conditioning Patch Cable Installation over Multimode Cable Plant

Mode Conditioning Patch Cable utilizes both singlemode and multimode fiber enabling a singlemode signal to be correctly sent through a multimode network. For this application, the singlemode end of a mode conditioning cable should always be connected to the equipment side, while the multimode end should be connected to the plant side.

Application in Data Center

Collocated with 1000BASE-LX or 10GBASE-LRM transceivers Mode Conditioning Patch Cable can apply to singlemode and multimode interconnection of internal Data Center.

Questions & Answers
Ask a question
All (3)Application (2)Compatibility (1)
Customer Reviews
Write a review
(undefined reviews)
    4.2
    5 stars
    4 stars
    3 stars
    2 stars
    1 star
    11
    12
    0
    0
    2

    J***h

    United States

    November 28, 2023
    1.0
    This product exceeded my expectations! The PVC (OFNR) outer jacket material not only provides the cable with extra durability but also complies with fire regulations, adding an extra layer of security to my network. The user experience has been excellent!
    Verified Purchase
    Helpful 1
    Comment 0

    H***e

    United States

    November 27, 2023
    1.0
    I must say that I am highly satisfied with this purchase. From the packaging to the quality of the item, every aspect reflects the seller's commitment to product quality and customer experience. It has been a delightful shopping experience!
    Verified Purchase
    Helpful 1
    Comment 0

    O***s

    United States

    November 08, 2023
    4.0
    I am very pleased with this custom single multimode conversion patch cable! I needed to connect different types of fiber simultaneously in my network architecture, and this patch cable meets my needs perfectly. It performs brilliantly and seamlessly connects 62.5/125 and 50/125 fibers,ensuring flexibility and compatibility in my network.
    Verified Purchase
    Helpful 1
    Comment 0
    See all reviews
    Resources
    Recently Viewed