FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about MC-OM2.
This picture is about MC-OM2.
This picture is about MC-OM2.
This picture is about MC-OM2.
This picture is about MC-OM2.
This picture is about MC-OM2.
This picture is about MC-OM2.
This picture is about MC-OM2.
This picture is about MC-OM2.
This picture is about MC-OM2.
This picture is about MC-OM2.
This picture is about MC-OM2.

Customized OM2 Mode Conditioning PVC (OFNR) / LSZH Fiber Optic Patch Cable

#11906
#11906
22,67 € (Incl. VAT)
FS P/N: MC-OM2
656 Sold
10 Reviews
4 Questions
Choose Length:
1m (3ft)
2m (7ft)
3m (10ft)
5m (16ft)
10m (33ft)
15m (49ft)
20m (66ft)
25m (82ft)
30m (98ft)
m
1m (3ft)
2m (7ft)
3m (10ft)
5m (16ft)
10m (33ft)
15m (49ft)
20m (66ft)
25m (82ft)
30m (98ft)
m
Connector SM & MM:
LC/UPC
Connector MM:
LC
Cable Diameter:
2.0mm
Cable Jackets:
PVC
Pre-order, Ship by 8 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry
Solution Design
1-Year Warranty

Customized SM 9/125μm Equip to OM2 50/125μm Mode Conditioning Patch Cable

FS.COM supplies standard and customized mode conditioning patch cables (MCP) in 62.5/125 and 50/125 , which are specified for 1000BASE-LX/LH and 10GBASE-LRM transceivers transmitting in the 1300nm window and applicated over multimode plants.

Launching a singlemode laser into the center of a multimode fiber can cause multiple signals to be generated that confuses the receiver at the other end of the fiber. These multiple signals, caused by Differential Mode Delay (DMD) effects, severely limit the cable distance lengths for operating Gigabit Ethernet. A mode conditioning patch cable eliminates these multiple signals by allowing the singlemode launch to be offset away from the center of a multimode fiber.

And they are available with SC, LC, FC, ST, and MT-RJ connectors.

Specifications
Connector
SC, LC, FC, ST, MT-RJ
Fiber Mode
9/125μm and 50/125μm
Connector Polish
UPC/APC
Operating Wavelength
850nm and 1310nm
Insertion Loss
SM <0.5dB
MM <0.2dB
Return Loss
SM >55dB
MM >30dB
Coupled Power Ratio
12dB≤CPR≤20dB
Cable Outside Diameter (OD)
2.0mm
Jacket Material
PVC
Durability
1000 times
Operating Temperature
-40 to 75°C
Storage Temperature
-40 to 85°C
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Features
Customized OM2 Mode Conditioning Fiber Optic Patch Cable

Compliant with IEEE 802.3z standard, MCP Cable is specially used for singlemode and multimode interconnection and applicated over multimode plants in Gigabit Ethernet.

Different Connector Colors Design

Blue for singlemode and Creamy-white for multimode, different connector colors design is easier for recognition and installation.

Low Insertion Loss Connectors

The tightly tolerance ceramic ferrules ensure consistent low loss to make your network operate smoothly.

Centerline Offset Splice

It can help avoid Differential Mode Delay effects, which severely limit the cable distance lengths for operating Gigabit Ethernet.

Mode Conditioning Patch Cable Installation over Multimode Cable Plant

Mode Conditioning Patch Cable utilizes both singlemode and multimode fiber enabling a singlemode signal to be correctly sent through a multimode network. For this application, the singlemode end of a mode conditioning cable should always be connected to the equipment side, while the multimode end should be connected to the plant side.

Application in Data Center

Collocated with 1000BASE-LX or 10GBASE-LRM transceivers Mode Conditioning Patch Cable can apply to singlemode and multimode interconnection of internal Data Center.

Questions & Answers
Ask a question
All (4)Application (2)
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
10
0
0
0
0

B***y

Canada

August 20, 2020
5.0
If you want cables that are durable and inexpensive, these are good choices. Extremely sturdy cable and connectors. All items are very well assembled as well.
Verified Purchase
Helpful 11
Comment 0

T***r

United States

March 20, 2020
5.0
Plugged the LC to LC cables into my 1000BASE LX fiber modules. The packets were delivered smoothly between my Cisco devices. Thanks must go to FS persons for their great help during this shopping.
Verified Purchase
Helpful 5
Comment 0

N***l

France

February 11, 2020
5.0
The AM is always ready to solve my issues. The guy helped us to ensure the customized specifications for our environment. Finally, we got customized LC to SC cables. And no transmission interruption appeared.
Verified Purchase
Helpful 15
Comment 0
See all reviews
Resources
Recently Viewed