FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about C6AP-S24FT1U.
This picture is about C6AP-S24FT1U.
This picture is about C6AP-S24FT1U.
This picture is about C6AP-S24FT1U.
This picture is about C6AP-S24FT1U.
This picture is about C6AP-S24FT1U.
This picture is about C6AP-S24FT1U.
This picture is about C6AP-S24FT1U.
This picture is about C6AP-S24FT1U.
This picture is about C6AP-S24FT1U.
This picture is about C6AP-S24FT1U.
This picture is about C6AP-S24FT1U.
This picture is about C6AP-S24FT1U.
This picture is about C6AP-S24FT1U.
This picture is about C6AP-S24FT1U.
This picture is about C6AP-S24FT1U.

Cat6a Coupler Patch Panel, 24-Port, 1RU, Cable Management Bar Included

Hot #118904
Hot #118904

Snap-in Modules 10G Base-T POE++

85,68 € (Incl. VAT)
FS P/N: C6AP-S24FT1U
8K Sold
17 Reviews
21 Questions
197 in DE Warehouse, Get it by 11 Sep, 2024
25 in Global Warehouse, Get it by 9 Sep, 2024
208 in Transit, Get it by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry
1-Year Warranty
30-Day Returns
30-Day Exchange

1U 24 Ports Cat6a Shielded Feed-Through Patch Panel for 10GBase-T Ethernet

24-port Cat6a patch panel for high density and easy patching solutions in data centers, healthcare, government, pharmaceuticals and more. The Cat6a Ethernet patch panel is designed for use in 19” racks and ideal for 10/100/1000Base-T and 10GBase-T Ethernet applications. It manages and organizes Cat6a input and output cable connections in high-density Ethernet network. The clear numbering on the front and back of the network patch panel enables quick and easy identification of cable runs, and the rear cable management bar keeps Ethernet cables neat and tidy.

Specifications
Category Compatibility
Cat6a/Cat6/Cat5e
PoE Standard
IEEE 802.3af/at
No. of Ports
24
No. of Rack Spaces
1U
Termination
Coupler
Shielding Type
Shielded
Material
SPCC + ABS Plastics
Color
Black
Type of Patch Panel
Flat
Wiring Scheme
T568A/T568B
Approvals
RoHS Compliant
Dimensions (HxWxD)
1.75"x19"x3.62" (44.5x482.5x92mm)
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Features
Quick Installation, No Punch Down Required
Manage and Organize Cable Connections

This panel delivers excellent performance and facilitates quick and easy installations, it is the ideal way to create a standards-based, flexible, and reliable copper platform in the data center.

Detachable Back Bar

Detachable back bar keeps patch cables neat and tidy.

No Tools Required

Change the removable shielded keystone jacks without tool.

Numbered Ports

Numbered and labeled ports for easy identification and reference.

Category
Cat6a/Cat6/Cat5e
Cat6a/Cat6/Cat5e
Cat6a/Cat6/Cat5e
Cat7/Cat6a/Cat6/Cat5e
Cat7/Cat6a/Cat6/Cat5e
No. of Ports
24
48
48
24
24
Termination
Coupler
110 Type Punchdown
110 Type Punchdown
Blank
Blank
Shielding Type
Shielded
Unshielded
Unshielded
Shielded/Unshielded
Unshielded
No. of Rack Spaces
1U
2U
2U
1U
1U
Type of Patch Panel
Flat
Angled
Flat
Flat
Angled
Dimension((HxWxD)
1.75''x19''x3.62'' (44.5x482.5x92mm)
19"x8.07"x3.46" (482.6x205x88mm)
3.46''x19''x3.89'' (88x482.8x98.8mm)
1.75''x19''x3.62'' (44.5x482.5x92mm)
1.74''x19''x11.68'' (44.2x482.6x296.6mm)
Questions & Answers
Ask a question
All (21)Datasheet (1)Installation (1)Label (1)Material (1)
Customer Reviews
Write a review
(undefined reviews)
    5.0
    5 stars
    4 stars
    3 stars
    2 stars
    1 star
    17
    0
    0
    0
    0

    I***t

    Japan

    January 14, 2024
    5.0
    This is out third time ordering this panel. Worked well so far. Once we realized that some keystones did not perform well, so FS sent us several pcs as a spare parts which worked well after we installed them.
    Verified Purchase
    Helpful 0
    Comment 0

    U***a

    United States

    October 08, 2023
    5.0
    To be honest I can really say fs.com is one of the best experiences we've ever had. Everything arrives super fast, is of super high quality, and the level of customer service in terms of the followup is up and beyond.
    Verified Purchase
    Helpful 0
    Comment 0

    C***y

    United States

    August 02, 2023
    5.0
    I have received the package and put it to use. It is working as expected and we don’t have any issues at the moment. We are very happy with the quality of the product.
    Verified Purchase
    Helpful 0
    Comment 0
    See all reviews
    Resources
    Recently Viewed