Cisco GLC-ZX-SM-RGD compatible SFP transceiver supports up to 80km link lengths over LC duplex SMF fiber. Each SFP transceiver module is individually tested to be used on a series of Cisco switches, routers, servers, network interface card (NICs) etc.
Featuring low power consumption, this industrial optic transceiver provides 1GBASE Ethernet connectivity options for Gigabit Ethernet, Telecom and Data Centers, suitable for both outdoor and indoor deployments.
![Cisco GLC-ZX-SM-RGD Compatible SFP 1000BASE-ZX 1550nm 80km DOM Duplex LC/UPC SMF Optical Transceiver Module (Industrial) This picture is about SFP1G-ZX-55.](https://resource.fs.com/mall/products/550x550/11776.main.jpg)
Click to open expanded view
![Cisco GLC-ZX-SM-RGD Compatible SFP 1000BASE-ZX 1550nm 80km DOM Duplex LC/UPC SMF Optical Transceiver Module (Industrial) This picture is about SFP1G-ZX-55.](https://resource.fs.com/mall/products/60x60/11776.main.jpg)
![Cisco GLC-ZX-SM-RGD Compatible SFP 1000BASE-ZX 1550nm 80km DOM Duplex LC/UPC SMF Optical Transceiver Module (Industrial) This picture is about SFP1G-ZX-55.](https://resource.fs.com/mall/products/60x60/11776.C.jpg)
![Cisco GLC-ZX-SM-RGD Compatible SFP 1000BASE-ZX 1550nm 80km DOM Duplex LC/UPC SMF Optical Transceiver Module (Industrial) This picture is about SFP1G-ZX-55.](https://resource.fs.com/mall/products/60x60/11776.B.jpg)
![Cisco GLC-ZX-SM-RGD Compatible SFP 1000BASE-ZX 1550nm 80km DOM Duplex LC/UPC SMF Optical Transceiver Module (Industrial) This picture is about SFP1G-ZX-55.](https://resource.fs.com/mall/products/60x60/11776.D.jpg)
![Cisco GLC-ZX-SM-RGD Compatible SFP 1000BASE-ZX 1550nm 80km DOM Duplex LC/UPC SMF Optical Transceiver Module (Industrial) This picture is about SFP1G-ZX-55.](https://resource.fs.com/mall/products/60x60/11776.E.jpg)
![Cisco GLC-ZX-SM-RGD Compatible SFP 1000BASE-ZX 1550nm 80km DOM Duplex LC/UPC SMF Optical Transceiver Module (Industrial) This picture is about SFP1G-ZX-55.](https://resource.fs.com/mall/products/60x60/11776.F.jpg)
Cisco GLC-ZX-SM-RGD Compatible SFP 1000BASE-ZX 1550nm 80km DOM Duplex LC/UPC SMF Optical Transceiver Module (Industrial)
#11779
#11779
34,51 € (Incl. VAT)
FS P/N: SFP1G-ZX-55
3K Sold
36 Reviews
8 Questions
Transceiver Models:
72 in Global Warehouse, Get it by 22 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
5-Year Warranty
30-Day Returns
30-Day Exchange
Cisco GLC-ZX-SM-RGD Compatible 1000BASE-ZX SFP Transceiver Module (SMF, 1550nm, 80km, LC, Industrial, DOM)
Specifications
Cisco Compatible
GLC-ZX-SM-RGD
Vendor Name
FS
Form Factor
SFP
Max. Data Rate
1000Mbps
Wavelength
1550nm
Max. Cable Distance
80km
Connector
Duplex LC
Optical Components
DFB 1550nm
Media
SMF
DOM Support
Yes
TX Power
0~5dBm
Receiver Sensitivity
< -24dBm
Industrial Temperature Range
-40 to 85°C (-40 to 185°F)
Protocols
SFF-8472 MSA Compliant, IEEE 802.3ah-2004
* FS standard transceivers are fully compatible with Cisco equipment. Click
for more information.
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
![](https://resource.fs.com/mall/fs_scene_images/20220729152402vd8df3.jpg)
Features
1G Connectivity for Data Center
Featured with low power consumption, the SFP transceivers provide a cost-effective solution for Gigabit Ethernet applications.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
![](https://resource.fs.com/mall/fs_scene_images/20230807151252nu875v.jpg)
Hot Pluggable SFP MSA Compliant
Digital Optical Monitoring
Class 1 FDA Laser Safety
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
-40~85°C
Enable Seamless Connectivity for Your Network
Reconfiguring the transceiver to work with different brands, FS BOX offers flexibility in stock costs.
Questions & Answers
Ask a question
All (8)Matching Cables (2)Backward 1G (1)Cisco Series (1)Connection (1)Length (1)Network Upgrading (1)UPC Interface (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
29
6
1
0
0
B***n
United States
August 19, 2023
Installing these transceivers was a breeze. The duplex LC connectors made it simple to connect to our existing fiber cabling, and they fit perfectly into our switches. The fact that they're hot-swappable also makes maintenance tasks much smoother. Great for non-tech-savvy folks like me.
Verified Purchase
Helpful 11
Comment 0P***n
Cuba
August 12, 2023
Signal quality has been consistently strong with these modules. We've had minimal downtime and no disruptions in connectivity since deploying them. The DOM functionality is a nice touch for monitoring.
Verified Purchase
Helpful 12
Comment 0C***o
United States
August 04, 2023
I'm thoroughly impressed with the performance of the Cisco GLC-ZX-SM-RGD compatible SFP transceiver. The 80km link length support is incredible and works flawlessly. We've integrated it into our outdoor network setup, and it's been rock-solid. Highly recommended for long-range connectivity!
Verified Purchase
Helpful 20
Comment 0See all reviews
Resources
Recently Viewed