The Cisco X2-10GB-SR compatible X2 transceiver provides 10GBase-SR throughput up to 300m over OM3 MMF using a wavelength of 850nm via a SC duplex connector. This transceiver is compliant with the X2 MSA, RoHS, IEEE802.3ae 10GBASE-SR standards. The built-in digital diagnostics monitoring (DDM) allows access to real-time operating parameters. It is suitable for SONET/SDH and Ethernet applications. The 10G transceiver is ideal for 10G Ethernet, Telecom, and Data Center.
![Cisco X2-10GB-SR Compatible X2 10GBASE-SR 850nm 300m DOM Duplex SC MMF Optical Transceiver Module This picture is about X2-10GSR-85.](https://resource.fs.com/mall/products/550x550/11751.main.jpg)
Click to open expanded view
![Cisco X2-10GB-SR Compatible X2 10GBASE-SR 850nm 300m DOM Duplex SC MMF Optical Transceiver Module This picture is about X2-10GSR-85.](https://resource.fs.com/mall/products/60x60/11751.main.jpg)
![Cisco X2-10GB-SR Compatible X2 10GBASE-SR 850nm 300m DOM Duplex SC MMF Optical Transceiver Module This picture is about X2-10GSR-85.](https://resource.fs.com/mall/products/60x60/11751.B.jpg)
![Cisco X2-10GB-SR Compatible X2 10GBASE-SR 850nm 300m DOM Duplex SC MMF Optical Transceiver Module This picture is about X2-10GSR-85.](https://resource.fs.com/mall/products/60x60/11751.C.jpg)
![Cisco X2-10GB-SR Compatible X2 10GBASE-SR 850nm 300m DOM Duplex SC MMF Optical Transceiver Module This picture is about X2-10GSR-85.](https://resource.fs.com/mall/products/60x60/11751.D.jpg)
![Cisco X2-10GB-SR Compatible X2 10GBASE-SR 850nm 300m DOM Duplex SC MMF Optical Transceiver Module This picture is about X2-10GSR-85.](https://resource.fs.com/mall/products/60x60/11751.E.jpg)
![Cisco X2-10GB-SR Compatible X2 10GBASE-SR 850nm 300m DOM Duplex SC MMF Optical Transceiver Module This picture is about X2-10GSR-85.](https://resource.fs.com/mall/products/60x60/11751.F.jpg)
Cisco X2-10GB-SR Compatible X2 10GBASE-SR 850nm 300m DOM Duplex SC MMF Optical Transceiver Module
Hot #11751
Hot #11751
117,81 € (Incl. VAT)
FS P/N: X2-10GSR-85
4.4K Sold
137 Reviews
9 Questions
Compatible:
Pre-order, Ship by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
Cisco X2-10GB-SR Compatible 10GBASE-SR X2 Transceiver Module (MMF, 850nm, 300m, SC, DOM)
Specifications
Cisco Compatible
X2-10GB-SR
Vendor Name
FS.COM
Form Factor
X2
Max Data Rate
10Gbps
Wavelength
850nm
Max Cable Distance
300m
Connector
SC duplex
Optical Components
VCSEL 850nm
Media
MMF
DOM Support
Yes
TX Power
-7.3~-1.2dBm
Receiver Sensitivity
< -11.1dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Questions & Answers
Ask a question
All (9)Unanswered Question (1)Catalyst Series (3)Cisco Series (2)Cable Type (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
115
20
2
0
0
E***a
United States
October 07, 2023
Solid build quality, worked straight away with the FS switch with no errors. On my list to buy again when more is needed.
Verified Purchase
Helpful 0
Comment 0B***n
United States
August 01, 2022
So far so good at present time. We just finished/completed all the configurations and then connecting the Nutanix server to FS fiber switch, and to Cisco Core switch - all works fine.
The SFP+ and X2 10GB transceivers are all working good as well with no compatibility issues. Configuring the FS switch is not so difficult to learn, understand and to follow.
The SFP+ and X2 10GB transceivers are all working good as well with no compatibility issues. Configuring the FS switch is not so difficult to learn, understand and to follow.
Verified Purchase
Helpful 5
Comment 0M***s
United States
September 12, 2017
When you have compatibility issues, the first choice could be FS.COM. These guys can make a perfect combination between different switches. As a personal shopping, I just want to get one unit X2 module can work with my Cisco & Extreme switches. I found many vendors and they cannot do that, at that time, my friends recommended FS to me and firmly said FS can help me. After trying, It’s amazing that they could code the module with high-end code which could fully compatible with my devices. It’s really shocked me, I’ll spread this news to everyone.
Verified Purchase
Helpful 3
Comment 0See all reviews
Resources
Recently Viewed