The Juniper JNP-QSFP-100G-SR4-I Compatible QSFP28 Optical Transceiver Module is designed for use in 100GBASE Ethernet throughput up to 100m over OM4 multimode fiber (MMF) using a wavelength of 850nm via an MTP/MPO-12 connector. This transceiver is compliant with IEEE 802.3bm 100GBASE-SR4 and CAUI-4 standard. Digital diagnostics functions are also available via the I2C interface, as specified by the QSFP28 MSA, to allow access to real-time operating parameters. With these features, this easy to install, hot swappable transceiver is suitable to be used in various applications, such as data centers, high-performance computing networks, enterprise core, distribution layer and telecom applications.
Note: The FS P/N is changed from QSFP28-ISR4-100G to QSFP-SR4-100G-I, but the product is the same. Only the FS P/N has been changed.
![Juniper Networks JNP-QSFP-100G-SR4-I Compatible QSFP28 100GBASE-SR4 850nm 100m DOM MPO-12/UPC MMF Optical Transceiver Module (Industrial), Support 4 x 25G-SR This picture is about QSFP-SR4-100G-I.](https://resource.fs.com/mall/mainImg/202401291713180mklgr.jpg)
Click to open expanded view
![Juniper Networks JNP-QSFP-100G-SR4-I Compatible QSFP28 100GBASE-SR4 850nm 100m DOM MPO-12/UPC MMF Optical Transceiver Module (Industrial), Support 4 x 25G-SR This picture is about QSFP-SR4-100G-I.](https://resource.fs.com/images/rzGs9dXuS8jBkFHo.jpg)
![Juniper Networks JNP-QSFP-100G-SR4-I Compatible QSFP28 100GBASE-SR4 850nm 100m DOM MPO-12/UPC MMF Optical Transceiver Module (Industrial), Support 4 x 25G-SR This picture is about QSFP-SR4-100G-I.](https://resource.fs.com/mall/mainImg/60x60/202401291713180mklgr.jpg)
![Juniper Networks JNP-QSFP-100G-SR4-I Compatible QSFP28 100GBASE-SR4 850nm 100m DOM MPO-12/UPC MMF Optical Transceiver Module (Industrial), Support 4 x 25G-SR This picture is about QSFP-SR4-100G-I.](https://resource.fs.com/mall/mainImg/60x60/20240129171318y1xjbb.jpg)
![Juniper Networks JNP-QSFP-100G-SR4-I Compatible QSFP28 100GBASE-SR4 850nm 100m DOM MPO-12/UPC MMF Optical Transceiver Module (Industrial), Support 4 x 25G-SR This picture is about QSFP-SR4-100G-I.](https://resource.fs.com/mall/products/60x60/117094.C.jpg)
![Juniper Networks JNP-QSFP-100G-SR4-I Compatible QSFP28 100GBASE-SR4 850nm 100m DOM MPO-12/UPC MMF Optical Transceiver Module (Industrial), Support 4 x 25G-SR This picture is about QSFP-SR4-100G-I.](https://resource.fs.com/mall/mainImg/60x60/202401291713183thqck.jpg)
![Juniper Networks JNP-QSFP-100G-SR4-I Compatible QSFP28 100GBASE-SR4 850nm 100m DOM MPO-12/UPC MMF Optical Transceiver Module (Industrial), Support 4 x 25G-SR This picture is about QSFP-SR4-100G-I.](https://resource.fs.com/mall/products/60x60/117094.E.jpg)
Juniper Networks JNP-QSFP-100G-SR4-I Compatible QSFP28 100GBASE-SR4 850nm 100m DOM MPO-12/UPC MMF Optical Transceiver Module (Industrial), Support 4 x 25G-SR
#117094
#117094
332,01 € (Incl. VAT)
FS P/N: QSFP-SR4-100G-I
34 Sold
13 Reviews
5 Questions
Transceiver Types:
20 in Global Warehouse, Get it by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
Juniper JNP-QSFP-100G-SR4-I Compatible 100GBASE-SR4 QSFP28 Optical Transceiver Module (Industrial, MMF, 850nm, 100m, MTP/MPO, DOM)
Specifications
Juniper Network Compatible
JNP-QSFP-100G-SR4-I
Vendor Name
FS
Form Factor
QSFP28
Max Data Rate
103.125Gbps (4x 25.78Gbps)
Wavelength
850nm
Max Cable Distance
70m@OM3/100m@OM4
Connector
MTP/MPO-12 Male
Media
MMF
Transmitter Type
VCSEL 850nm
Receiver Type
PIN
TX Power
-8.4~2.4dBm
RX Power
-10.3~ 2.4dBm
Power Budget
1.9dB
Extinction Ratio
>3dB
Typical Power Consumption
≤2W
Modulation
4x 25G NRZ
DDM/DOM
Supported
Industrial Temperature Range
-40 to 85°C (-40 to 185°F)
Core Size
50μm/125μm
Packaging Technology
COB
CDR (Clock and Data Recovery)
TX & RX Built-in CDR
Inbuilt FEC
No
Protocols
IEEE 802.3bm, QSFP28 MSA, SFF-8665, SFF-8636, RoHS, CPRI, eCPRI
Warranty
5 Years
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
![](https://resource.fs.com/mall/fs_scene_images/20220929151153bg0tvs.jpg)
![](https://resource.fs.com/mall/400G-Switches/180x180/20220608121924_909_149853.jpg)
N9510-64D, 64-Port Ethernet L3 Data Center Switch, 64 x 400Gb QSFP-DD, Broadcom Chip, Support RoCE
35.439,39 €
See more
Features
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
![](https://resource.fs.com/mall/fs_scene_images/20230626171719ut3fmy.jpeg)
Enable Seamless Connectivity for Your Network
Reconfiguring the transceiver to work with different brands, FS BOX offers flexibility in stock costs.
Center Wavelength | 850nm | 850nm | 850nm | 850nm |
Connector | MTP/MPO-8 MTP/MPO-12 (8 of the 12 Fibers Used) | MTP/MPO-8 MTP/MPO-12 (8 of the 12 Fibers Used) | Duplex LC | MTP/MPO-8 MTP/MPO-12 (8 of the 12 Fibers Used) |
Cable Distance (Max.) | 70m@OM3 100m@OM4 | 70m@OM3 100m@OM4 | 75m@OM3 100m@OM4 150m@OM5 | 100m@OM4 |
Cable Type | MMF | MMF | MMF | MMF |
Modulation | 4x 25G NRZ | 4x 25G NRZ | 4x 25G NRZ | 4x 25G NRZ |
Transmitter Type | VCSEL | VCSEL | VCSEL | VCSEL |
Chip | Macom Chip | Macom Chip | II-VI Finisar Chip | Macom Chip |
Temperature Range | -40 to 85°C (IND) | 0 to 70°C | 0 to 70°C | 0 to 70°C |
Application | Data Center 100GBASE Ethernet 100G to 4x25G Breakout | Data Center 100GBASE Ethernet 100G to 4x25G Breakout 200G to 2x100G Breakout | Data Center 100GBASE Ethernet 10G Upgrade Solution | Data Center 100GBASE Ethernet |
Videos
See more
Questions & Answers
Ask a question
All (5)Matching Cables (3)Interoperate with SR10 (1)Power Budget (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
13
0
0
0
0
M***o
Denmark
March 02, 2023
Thanks for the concern, and your always quick and polite responses to orders and questions. I really love your products, quality, prices, and delivery. And especially the perfect guide for ordering exactly what you need.
Verified Purchase
Helpful 3
Comment 0M***l
United States
February 02, 2023
You're absolutely amazing. Thank you so much for the fantastic service!
Verified Purchase
Helpful 5
Comment 0D***s
New Zealand
November 02, 2022
I have put the two transceivers to work, and they are working well. I’m using these in a personal environment rather than professional, but I will likely be buying more in the near future.
Verified Purchase
Helpful 4
Comment 0See all reviews
Resources
Recently Viewed