The 100GBASE-SR4 QSFP28 Optical Transceiver Module is designed for use in 100GBASE Ethernet throughput up to 100m over OM4 multimode fiber (MMF) using a wavelength of 850nm via an MTP/MPO-12 connector. This transceiver is compliant with IEEE 802.3bm 100GBASE-SR4 and CAUI-4 standard. Digital diagnostics functions are also available via the I2C interface, as specified by the QSFP28 MSA, to allow access to real-time operating parameters. With these features, this easy to install, hot swappable transceiver is suitable to be used in various applications, such as data centers, high-performance computing networks, enterprise core, distribution layer and telecom applications.
Note: The FS P/N is changed from QSFP28-ISR4-100G to QSFP-SR4-100G-I, but the product is the same. Only the FS P/N has been changed.
Click to open expanded view
Generic Compatible QSFP28 100GBASE-SR4 850nm 100m DOM MPO-12/UPC MMF Optical Transceiver Module (Industrial), Support 4 x 25G-SR
#117092
#117092
332,01 € (Incl. VAT)
FS P/N: QSFP-SR4-100G-I
59 Sold
13 Reviews
6 Questions
Transceiver Types:
20 in Global Warehouse, Get it by 2 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
100GBASE-SR4 QSFP28 Optical Transceiver Module (Industrial, MMF, 850nm, 100m, MTP/MPO, DOM)
Specifications
Part Number
QSFP-SR4-100G-I
Vendor Name
FS
Form Factor
QSFP28
Max Data Rate
103.125Gbps (4x 25.78Gbps)
Wavelength
850nm
Max Cable Distance
70m@OM3/100m@OM4
Connector
MTP/MPO-12 Male
Media
MMF
Transmitter Type
VCSEL 850nm
Receiver Type
PIN
TX Power
-8.4~2.4dBm
RX Power
-10.3~ 2.4dBm
Power Budget
1.9dB
Extinction Ratio
>3dB
Typical Power Consumption
≤2W
Modulation
4x 25G NRZ
DDM/DOM
Supported
Industrial Temperature Range
-40 to 85°C (-40 to 185°F)
Core Size
50μm/125μm
Packaging Technology
COB
CDR (Clock and Data Recovery)
TX & RX Built-in CDR
Inbuilt FEC
No
Protocols
IEEE 802.3bm, QSFP28 MSA, SFF-8665, SFF-8636, RoHS, CPRI, eCPRI
Warranty
5 Years
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
N9510-64D, 64-Port Ethernet L3 Data Center Switch, 64 x 400Gb QSFP-DD, Broadcom Chip, Support RoCE
35.439,39 €
See more
Features
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Enable Seamless Connectivity for Your Network
Reconfiguring the transceiver to work with different brands, FS BOX offers flexibility in stock costs.
Center Wavelength | 850nm | 850nm | 850nm | 850nm |
Connector | MTP/MPO-8 MTP/MPO-12 (8 of the 12 Fibers Used) | MTP/MPO-8 MTP/MPO-12 (8 of the 12 Fibers Used) | Duplex LC | MTP/MPO-8 MTP/MPO-12 (8 of the 12 Fibers Used) |
Cable Distance (Max.) | 70m@OM3 100m@OM4 | 70m@OM3 100m@OM4 | 75m@OM3 100m@OM4 150m@OM5 | 100m@OM4 |
Cable Type | MMF | MMF | MMF | MMF |
Modulation | 4x 25G NRZ | 4x 25G NRZ | 4x 25G NRZ | 4x 25G NRZ |
Transmitter Type | VCSEL | VCSEL | VCSEL | VCSEL |
Chip | Macom Chip | Macom Chip | II-VI Finisar Chip | Macom Chip |
Temperature Range | -40 to 85°C (IND) | 0 to 70°C | 0 to 70°C | 0 to 70°C |
Application | Data Center 100GBASE Ethernet 100G to 4x25G Breakout | Data Center 100GBASE Ethernet 100G to 4x25G Breakout 200G to 2x100G Breakout | Data Center 100GBASE Ethernet 10G Upgrade Solution | Data Center 100GBASE Ethernet |
Videos
See more
Questions & Answers
Ask a question
All (6)Matching Cables (3)Interoperate with SR10 (1)IXIA Device (1)Power Budget (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
13
0
0
0
0
M***o
Denmark
March 02, 2023
Thanks for the concern, and your always quick and polite responses to orders and questions. I really love your products, quality, prices, and delivery. And especially the perfect guide for ordering exactly what you need.
Verified Purchase
Helpful 3
Comment 0M***l
United States
February 02, 2023
You're absolutely amazing. Thank you so much for the fantastic service!
Verified Purchase
Helpful 5
Comment 0D***s
New Zealand
November 02, 2022
I have put the two transceivers to work, and they are working well. I’m using these in a personal environment rather than professional, but I will likely be buying more in the near future.
Verified Purchase
Helpful 4
Comment 0See all reviews
Resources
Recently Viewed