FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about 12FMTPOM5.
01:10
This picture is about 12FMTPOM5.
This picture is about 12FMTPOM5.
This picture is about 12FMTPOM5.
This picture is about 12FMTPOM5.
This picture is about 12FMTPOM5.
This picture is about 12FMTPOM5.
This picture is about 12FMTPOM5.

1m (3ft) MTP® Jumper, MTP®-12 UPC (Female) to MTP®-12 UPC (Female), 12 Fibers, Multimode (OM5), Plenum (OFNP), 0.35dB Max, Type B, Lime Green

#116390
#116390

SWDM Solutions

86,87 € (Incl. VAT)
FS P/N: 12FMTPOM5
351 Sold
14 Reviews
14 Questions
52 in Global Warehouse, Get it by 1 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry
1-Year Warranty
30-Day Returns
30-Day Exchange

MTP®-12 Jumper, F to F, UPC, 12F, OM5, OFNP, 0.35dB, Type B

MTP® jumpers, allow for the seamless migration to higher data rates in the data center when used in conjunction with our trunk cables. They are typically used for patching within a cabinet. MTP® cable, a cost-effective alternative to time-consuming field termination, is designed for high-density fiber patching in data centers which need space saving and reduce cable management troubles.

OM5 fibers are 100% standards compliant meeting all OM3 and OM4 specifications, with an additional requirement for Differential Mode Delay (DMD) that compensates for modal and chromatic dispersion. They include additional bandwidth characterization at 953 nm to support extended distances when using SWDM. OM5 fibers apply to data centers that require quick infrastructure deployment with extended reach and want to maintain bandwidth throughout the infrastructure.
Please note: The US Conec MTP® connectors are fully compliant with the MPO standards, achieving higher performance levels when compared to generic MPO connectors.

Specifications
Connector A
US Conec MTP® Female (Pinless)
Connector B
US Conec MTP® Female (Pinless)
Polish Type
UPC to UPC
Glass Fiber
Bend Insensitive
Fiber Mode
OM5 50/125μm
Wavelength
850/1300nm
Fiber Count
12 Fibers
Polarity
Type B
Cable Outside Diameter (OD)
3.0mm
Cable Jacket
Plenum (OFNP)
Min. Bend Radius (Optical Fiber)
7.5mm
Min. Bend Radius (Fiber Cable)
20/10D (Dynamic/Static)
Connector Durability
500 times
Tensile Strength (Long/Short Term)
80/240N
Insertion Loss
0.35dB Max (0.15dB Typ.)
Return Loss
≥20dB
Attenuation at 850nm
≤2.3dB/km
Attenuation at 1300nm
≤0.6dB/km
Operating Temperature
-10 to 70°C (14 to 158℉)
Storage Temperature
-40 to 85°C (-40 to 185℉)
*MTP is a registered trademark of US Conec Ltd. US Conec and FS.COM partner on supplying high performance MTP series products.
.

Quality Testing Program

Take a look at our test program to get the reliable and high-performance fiber optic cables.

Quality Testing Program

Fiber Optic Cables Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Connectivity Solutions
Features
Seamless Migration to Higher Data Rates
Each cable is meticulously coiled and ready for deployment, designed to deliver consistent high-speed data transmission.
Bend Insensitive Fiber reduces optical loss in tight bends for slack storage and routing, less risk of downtime
High-performance MT-based US Conec MTP® connector for data center and carrier-grade applications
Plenum Jacket, The Highest Fire Safety-Rated

The OFNP (plenum) jacket is safe for plenum air spaces, meeting UL 910 regulations and compatible with both unrated and OFNR (riser) rated applications.

Color-Coded Connector Boots for Easy Identification
The MTP® Base 12/24 offers various fiber count options to meet different deployment requirements.
Parallel Application
Duplex Application
OM5 Fiber - Ready for Next-Generation Wideband Networks

Transmit multiple signals on one fiber, increasing the bandwidth of a single fiber at least four.

High Density Cabling for Various Environments
Minimize waste, optimize cable management, and speed deployment for lower installation costs.
Data Centers
Storage Area Networks (SAN)
Communications Rooms
Clean Fiber Means Performance
Clean end-face is the main requirement for reliability and high-performance connection.

Cleaning MTP®/MPO connectors with IBC MPO cleaner.

Cleaning MTP®/MPO connectors with cassette cleaner.

Questions & Answers
Ask a question
All (14)Cable Jacket (3)MTP® MPO Connector (3)Application (2)LSZH (2)Compatibility (1)Matching Product (1)Minimum Length (1)MTP Cassettes (1)Polish Type (1)
Customer Reviews
Write a review
(undefined reviews)
4.7
5 stars
4 stars
3 stars
2 stars
1 star
10
4
0
0
0

B***t

United States

December 04, 2023
5.0
Nice stuff, great service from the engineers.
Verified Purchase
Helpful 0
Comment 0

S***h

United States

December 03, 2023
5.0
Fast delivery, pretty well made and not too expensive.
Verified Purchase
Helpful 0
Comment 0

C***e

United States

October 09, 2023
4.0
The cables are as described. Plugged in a pass traffic with no issues.
Verified Purchase
Helpful 0
Comment 0
See all reviews
Resources
Recently Viewed