FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about 1.
This picture is about 2.
This picture is about 3.
This picture is about 4.
This picture is about .
This picture is about .
This picture is about 1.
This picture is about 2.
This picture is about 3.
This picture is about 4.
This picture is about .
This picture is about .

1.5m (5ft) Brocade 100G-Q28-Q28-C-01501 Compatible 100G QSFP28 Passive Direct Attach Copper Twinax Cable

#116120
#116120

≤0.5W 33.5mm 30AWG Twinax

51,17 € (Incl. VAT)
FS P/N: QSFP-100G-PC015
176 Sold
57 Reviews
8 Questions
986 in DE Warehouse, Get it by 23 Sep, 2024
496 in Global Warehouse, Get it by 3 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

Brocade 100G-Q28-Q28-C-01501 Compatible 100G QSFP28 DAC Cable (1.5-meter, Passive, QSFP28 to QSFP28, 30AWG)

The 100G QSFP28 Passive Direct Attach Copper Twinax Cable offers a cost-effective solution for establishing a 100-Gigabit link between switches' QSFP-100G ports within racks and across adjacent racks. This Direct Attach Copper cable provides low insertion loss and ultra-low crosstalk. It complies with IEEE 802.3, SFF-8665, and hot-pluggable QSFP28 MSA standards, ensuring compatibility and reliability.

Note: FS Box does not currently support changing H3C and HPE compatibility for DAC cables.
Note: The FS P/N is changed from Q28-PC015 to QSFP-100G-PC015, but the product is the same. Only the FS P/N has been changed.

Specifications
Brocade Compatible
100G-Q28-Q28-C-01501
Vendor Name
FS
Connector Type
QSFP28 to QSFP28
Max Data Rate
100Gbps
Minimum Bend Radius
33.5mm
Wire AWG
30AWG
Cable Length
1.5m (4.92ft)
Jacket Material
PVC (OFNR)
Cable Type
Passive Twinax
MTBF
≈50 Million Hours
Power Consumption
≤0.5W
Power Supply
3.3V
Temperature
0 to 70°C (32 to 158°F)
Protocols
IEEE 802.3,SFP28 MSA, SFF-8665

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers. 

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Low Power Consumption for Energy-saving
Direct attach copper is suitable for very short links and offer a cost-effective way to establish a 100-Gigabit link between QSFP-100G ports within racks and across adjacent racks.
≤0.5W
Lower Power Consumption
Copper Cable
to Save OPEX
46mm Minimum
Bend Radius for Easy Cabling
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Enable Seamless Connectivity for Your Network

FS offers the ability to configure the pre-set compatibility of either connector of the DAC cable online with FS BOX to connect Cisco to Arista, Dell to Juniper, and any other mixes of configurations.

Easy Plug-and-Play

This cable offers hot pluggable functionality for enhanced uptime and improved serviceability. It's compliant with the industry-standard QSFP28 MSA, ensuring compatibility across various devices and systems.

Cable Type
Active Direct Attach Copper
Passive Direct Attach Copper
Active Optical Cable
Max Data Rate
100Gbps
100Gbps
100Gbps
Connector Type
QSFP28 to QSFP28
QSFP28 to QSFP28
QSFP28 to QSFP28
Power Consumption
≤1.5W
≤0.5W
<2.2W
Cable Length
1-9m (3ft-29ft)
0.5-5m (2ft-16ft)
0.5-30m (2ft-98ft)
Wire AWG
26-30AWG
26-30AWG
/
Minimum Bend Radius
33-44.5mm
33-46mm
30mm
Media
Copper
Copper
Optic Fiber
Jacket Material
PVC (OFNR)
PVC (OFNR)
OFNP
Questions & Answers
Ask a question
All (8)Specification (2)Application (1)Cable Length (1)Coupling Capacitor (1)Customized cables (1)Dual Compatibility (1)FEC (1)Wire AWG (1)
Customer Reviews
Write a review
(undefined reviews)
    4.8
    5 stars
    4 stars
    3 stars
    2 stars
    1 star
    49
    7
    1
    0
    0

    Y***y

    United States

    December 01, 2023
    5.0
    Just needed some DAC cables to connect my Cisco equipment. It works great with no issues. Plugs in with a good snap. Wouldn't hesitate to buy more.
    Verified Purchase
    Helpful 0
    Comment 0

    D***x

    Canada

    November 16, 2023
    4.0
    This cable was exactly what I needed and works perfectly. Very happy with the purchase.
    Verified Purchase
    Helpful 0
    Comment 0

    D***y

    United Kingdom

    October 21, 2023
    5.0
    I like the customer service from FS.com. The notifications I received from ordering, to shipping, to you following up have been fantastic. Thank you for the excellent customer service, I will be a returning customer.
    Verified Purchase
    Helpful 1
    Comment 0
    See all reviews
    Resources
    Recently Viewed