FS compatible SFP+ transceiver supports up to 220m over OM3 multimode fiber (MMF). This transceiver is compliant with SFF-8431, SFF-8432 and IEEE 802.3aq 10GBASE-LRM. Digital diagnostics monitoring is available via a 2-wire serial interface, as specified in SFF-8472. Featuring low power consumption, high speed, this 10G SFP+ transceiver is ideal for data center, 10G Ethernet and Legacy FDDI multimode links etc.
![SFP+ 10GBASE-LRM 1310nm 220m DOM Duplex LC/UPC MMF/SMF Optical Transceiver Module for FS Switches This picture is about 1.](https://resource.fs.com/mall/mainImg/20240822174454uty2is.jpg)
Click to open expanded view
![SFP+ 10GBASE-LRM 1310nm 220m DOM Duplex LC/UPC MMF/SMF Optical Transceiver Module for FS Switches This picture is about 1.](https://resource.fs.com/mall/mainImg/60x60/20240822174454uty2is.jpg)
![SFP+ 10GBASE-LRM 1310nm 220m DOM Duplex LC/UPC MMF/SMF Optical Transceiver Module for FS Switches This picture is about 2.](https://resource.fs.com/mall/mainImg/60x60/202408221452289j70ek.jpg)
![SFP+ 10GBASE-LRM 1310nm 220m DOM Duplex LC/UPC MMF/SMF Optical Transceiver Module for FS Switches This picture is about 3.](https://resource.fs.com/mall/mainImg/60x60/20240822145228n4ryai.jpg)
![SFP+ 10GBASE-LRM 1310nm 220m DOM Duplex LC/UPC MMF/SMF Optical Transceiver Module for FS Switches This picture is about 4.](https://resource.fs.com/mall/mainImg/60x60/20240822174546cryxrb.jpg)
![SFP+ 10GBASE-LRM 1310nm 220m DOM Duplex LC/UPC MMF/SMF Optical Transceiver Module for FS Switches This picture is about 5.](https://resource.fs.com/mall/mainImg/60x60/20240822145228wpekts.jpeg)
![SFP+ 10GBASE-LRM 1310nm 220m DOM Duplex LC/UPC MMF/SMF Optical Transceiver Module for FS Switches This picture is about .](https://resource.fs.com/mall/products/60x60/11590.F.jpg)
SFP+ 10GBASE-LRM 1310nm 220m DOM Duplex LC/UPC MMF/SMF Optical Transceiver Module for FS Switches
#11590
#11590
28,56 € (Incl. VAT)
FS P/N: SFP-10GLRM-31
3.3K Sold
526 Reviews
5 Questions
Transceiver Models:
1183 in DE Warehouse, Get it by 11 Sep, 2024
837 in Global Warehouse, Get it by 9 Sep, 2024
50 in Transit, Get it by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Free Product Trial
5-Year Warranty
30-Day Returns
30-Day Exchange
10GBASE-LRM SFP+ Transceiver Module (MMF/SMF, 1310nm, 220m/300m, LC, DOM)
Specifications
Part Number
SFP-10GLRM-31
Vendor Name
FS
Form Factor
SFP+
Max Data Rate
10Gbps
Wavelength
1310nm
Max Cable Distance
220m @ OM3 MMF, 300m over SMF
Connector
Duplex LC
Optical Components
FP 1310nm
Media
MMF/SMF
DOM Support
Yes
TX Power
-6.5~-0.5dBm
Receiver Sensitivity
< -8.4dBm
Typical Power Consumption
<1W
Receiver Overload
+1.5dBm
Core Size
50/125µm@OM3 MMF, 9/125μm@SMF
Modulation
NRZ
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
SFP+ MSA Compliant, CPRI, eCPRI
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
![](https://resource.fs.com/mall/fs_scene_images/20240429104304s3rzgi.jpg)
Features
Leading Performance and Quality for 10G
Built-in Semetch Chip, SFP-10GLRM-31 transceiver offers high-performance, and low-power in 10G links.
Semtech Chip
Stable Transmission
≤1W
Low Power Consumption
10Gbps
Up to 10G Ethernet Connection
10G Connectivity for Data Center
Featured with 0.6W low-power, high-density and high-speed, the SFP+ transceiver offers a popular way to help you quickly ramp up to 10G transmission.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
![](https://resource.fs.com/mall/fs_scene_images/20230626155540ny0ye8.jpg)
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Data Rate (Max) | 10Gbps | 10Gbps | 10Gbps | 10Gbps | 1/10Gbps | 10Gbps |
Wavelength | 1310nm | — | — | 850nm | 850nm | 1310nm |
Cable Distance (Max) | 220m@OM3 300m@SMF | 30m | 80m | 300m@OM3 400m@OM4 | 300m@OM3 400m@OM4 | 10km |
Cable Type | MMF/SMF | Cat6A/Cat7 or Better | Cat6A/Cat7 or Better | MMF | MMF | SMF |
TX Power | -6.5~-0.5dBm | — | — | -7.3~-1dBm | -7.3~-1dBm | -8.2~-0.5dBm |
Receiver Sensitivity | < -8.4dBm | — | — | <-11.1dBm | <-11.1dBm | <-14.4dBm |
Power Consumption | <1W | <1W | <2.5W | ≤0.6W (Typical) | ≤0.6W (Typical) | <2.3W |
Operating Temperature | 0 to 70°C | 0 to 70°C -40 to 85°C (IND) | 0 to 70°C | 0 to 70°C -40 to 85°C (IND) | 0 to 70°C | 0 to 70°C -40 to 85°C (IND) |
Videos
Questions & Answers
Ask a question
All (5)Matching Cables (2)Transmission Distance (1)Wavelength (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
447
55
24
0
0
P***i
Hong Kong, China
June 27, 2024
Hello Sir
I hope to purchase [equipment] for use from a Sangfor firewall to an H3C core switch. After testing, it was unable to function. Is it possible that I have purchased the wrong equipment?"
I hope to purchase [equipment] for use from a Sangfor firewall to an H3C core switch. After testing, it was unable to function. Is it possible that I have purchased the wrong equipment?"
Verified Purchase
Helpful 0
Comment 0M***r
United States
December 11, 2023
The performance is excellent! Currently, I don't have any recommendations. The delivery was fast, and the service is outstanding.
Verified Purchase
Helpful 2
Comment 0P***s
United States
October 06, 2022
We did receive the package in good condition. the ordering and shipping process was excellent. I wish your company could teach other vendors how to properly assist customers and complete orders. I will highly recommend FS to anyone who asks based on this.
Verified Purchase
Helpful 5
Comment 0See all reviews
Resources
Recently Viewed