Juniper Networks EX-SFP-10GE-ER Compatible SFP+ transceiver supports up to 40km over OS2 SMF via an LC duplex connector. This transceiver is compliant with SFF-8431, SFF-8432 and 10GBASE- ER/EW. Digital diagnostics monitoring is available via a 2-wire serial interface, as specified in SFF-8472. Featuring low power consumption, high speed, this 10G SFP+ transceiver is ideal for data center, 10G Ethernet and Fibre Channel etc.
![Juniper Networks EX-SFP-10GE-ER Compatible SFP+ 10GBASE-ER 1550nm 40km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-10GER-55.](https://resource.fs.com/mall/mainImg/20230719163157va6rgu.jpg)
Click to open expanded view
![Juniper Networks EX-SFP-10GE-ER Compatible SFP+ 10GBASE-ER 1550nm 40km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-10GER-55.](https://resource.fs.com/mall/mainImg/60x60/20230719163157va6rgu.jpg)
![Juniper Networks EX-SFP-10GE-ER Compatible SFP+ 10GBASE-ER 1550nm 40km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-10GER-55.](https://resource.fs.com/mall/mainImg/60x60/20230719163159nh3v9x.jpg)
![Juniper Networks EX-SFP-10GE-ER Compatible SFP+ 10GBASE-ER 1550nm 40km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-10GER-55.](https://resource.fs.com/mall/mainImg/60x60/20230719151805hl4srq.jpg)
![Juniper Networks EX-SFP-10GE-ER Compatible SFP+ 10GBASE-ER 1550nm 40km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-10GER-55.](https://resource.fs.com/mall/mainImg/60x60/20230719163202as7l38.jpg)
![Juniper Networks EX-SFP-10GE-ER Compatible SFP+ 10GBASE-ER 1550nm 40km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-10GER-55.](https://resource.fs.com/mall/mainImg/60x60/20230719151805meht8s.jpg)
Juniper Networks EX-SFP-10GE-ER Compatible SFP+ 10GBASE-ER 1550nm 40km DOM Duplex LC/UPC SMF Optical Transceiver Module
#15451
#15451
153,51 € (Incl. VAT)
FS P/N: SFP-10GER-55
2.3K Sold
344 Reviews
7 Questions
Transceiver Models:
Compatible:
225 in DE Warehouse, Get it by 5 Jul, 2024
67 in Global Warehouse, Get it by 17 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
Juniper Networks EX-SFP-10GE-ER Compatible 10GBASE-ER SFP+ Transceiver Module (SMF, 1550nm, 40km, LC, DOM)
Specifications
Juniper Compatible
EX-SFP-10GE-ER
Vendor Name
FS
Form Factor
SFP+
Max Data Rate
11.3Gbps
Wavelength
1550nm
Max Cable Distance
40km
Connector
Duplex LC
Optical Components
EML 1550nm
Media
SMF
DOM Support
Yes
TX Power
-1~4dBm
Receiver Sensitivity
< -16dBm
Core Size
9/125µm
Modulation
NRZ
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
SFP+ MSA Compliant, CPRI, eCPRI
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
![](https://resource.fs.com/mall/fs_scene_images/2023091214553181nrxe.jpg)
Features
10G Connectivity for Data Center
Featured with 0.6W low-power, high-density and high-speed, the SFP+ transceiver offers a popular way to help you quickly ramp up to 10G transmission.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
![](https://resource.fs.com/mall/fs_scene_images/2023062616493516m53i.jpg)
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Data Rate (Max) | 11.3Gbps | 10Gbps | 10Gbps | 10Gbps | 10Gbps | 1/10Gbps |
Wavelength | 1550nm | 1310nm | — | — | 850nm | 850nm |
Cable Distance (Max) | 40km | 10km | 30m | 80m | 300m@OM3 400m@OM4 | 300m@OM3 400m@OM4 |
Cable Type | SMF | SMF | Cat6A/Cat7 or Better | Cat6A/Cat7 or Better | MMF | MMF |
TX Power | 0~5dBm | -8.2~-0.5dBm | — | — | -7.3~-1dBm | -7.3~-1dBm |
Receiver Sensitivity | <-16dBm | <-14.4dBm | — | — | <-11.1dBm | <-11.1dBm |
Power Consumption | <1.5W | <1W | <2.3W | <2.5W | ≤0.6W (Typical) | ≤0.6W (Typical) |
Operating Temperature | 0 to 70°C | 0 to 70°C -40 to 85°C (IND) | 0 to 70°C | 0 to 70°C -40 to 85°C (IND) | 0 to 70°C | 0 to 70°C -40 to 85°C (IND) |
Videos
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
285
49
10
0
0
R***e
Canada
December 11, 2023
Thank you so much for the excellent service! Your support is amazing!
Verified Purchase
Helpful 0
Comment 0V***e
United States
September 21, 2022
Everything functions smoothly whenever I place an order (or assist someone in ordering from FS).
Verified Purchase
Helpful 0
Comment 0R***s
Netherlands
May 09, 2022
excellent service. thx
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed