10GBASE-BX SFP+ compatible SFP+ transceiver supports up to 10km link lengths over OS2 SMF via an LC simplex connector. Digital diagnostics can also be used through the I2C interface designated by SFF-8472 to allow access to real-time operating parameters. Each BIDI SFP+ transceiver module is individually tested to be used on a series of Cisco switches, routers, servers, network interface cards (NICs) etc.Featuring low power consumption and high speed, this 10G BIDI SFP+ transceiver is ideal for enterprise wiring closets, service provider transport applications, Radio & Baseband Units, etc.
Click to open expanded view
Customized SFP+ 10GBASE-BX 1330nm-TX/1270nm-RX 10km DOM Simplex LC SMF Optical Transceiver Module
#115659
#115659
105,87 € (Incl. VAT)
FS P/N: SFP-10G-BX
209 Sold
24 Reviews
3 Questions
Compatible Brands:
Aruba
Device Number:
Operating Temperature:
0 to 70°C (32 to 158°F)
Label Service:
Pre-order, Ship by 8 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Solution Design
5-Year Warranty
10GBASE-BX SFP+ Transceiver Module (SMF, 1330nm-TX/1270nm-RX, 10km, LC, DOM)
Specifications
Part Number
SFP-10G-BX
Vendor Name
FS
Form Factor
SFP+
Max Data Rate
11.3168Gbps
Wavelength
1330nm-TX/1270nm-RX
Max Cable Distance
10km
Connector
Simplex LC
Media
SMF
Transmitter Type
DFB
Receiver Type
PIN
TX Power
-8.2~0.5dBm
Receiver Sensitivity
< -14.4dBm
Max Power Budget
9dB
Receiver Overload
0.5dBm
Typical Power Consumption
<1.5W
Extinction Ratio
>3.5dB
Temperature Range
COM 0 to 70°C (32 to 158°F)
IND -40 to 85°C (-40 to 185°F)
IND -40 to 85°C (-40 to 185°F)
Protocols
IEEE 802.3ae, SFP+ MSA Compliant, CPRI, eCPRI
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Transceiver Customization for Full Compatibility
Configuring with FS BOX or Coding Board and testing in the targeted switch environment for high-performance interoperability.
Custom Compatible Brands
100% Tested in Host Devices
Online Custom Label Service Tailored to Your Needs
Custom labels for easy identification to help ease receiving, stocking and deployment.
Select Label Types
Colored Black and White or Neutral Labels
Fill in Label Details
Brand Logo, P/N, S/N, Vendor Name
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Temperature Test
0~70°C
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Questions & Answers
Ask a question
All (3)Unanswered Question (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
24
0
0
0
0
R***e
Netherlands
March 18, 2024
This SFP+ BiDi module works on the Aruba Instant On 1930 switches, although some sources say that BiDi is not supported on the 1930 switches. It also works on the UDM-PRO-SE. All in all an excellent support from FS.COM to help solving this problem. The easy-to-browse website offers a unmatched variety of equipment against very competitive prices. The ordered goods arrive in time and very well packed.
Verified Purchase
Helpful 0
Comment 0B***t
Spain
March 10, 2024
A worthwhile investment, I received the product and tested it on my device, all my previous worries were immediately dispelled, this SFP+ transceiver fully compatible with my dell and Brocade Vendors by configuring FSBOX.
Verified Purchase
Helpful 0
Comment 0D***e
France
January 31, 2024
I bought two 10G BIDI optical modules for testing, and I am very satisfied with the test results. The sales person recommended me the correct compatible and everything worked as expected. I will be buying some 20km and 40km modules next, will need more later.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed