The fiber optic drop cable protection box is a case to put in a cable with a thermal protection tube after hot melting, so that the splice spot can get a better protection relative to the cold welding. The hot one can improve the performance of connector, increasing the effective connection rate to one hundred percent and prolonging the service life of the product. It is applicable to the network access of drop cable and terminal end output, can be used as both indoor and outdoor cable protector.
![Fiber Optic Drop Cable Protection Box This picture is about .](https://resource.fs.com/mall/mainImg/20240508112539v5tkh7.png)
Click to open expanded view
![Fiber Optic Drop Cable Protection Box This picture is about .](https://resource.fs.com/mall/mainImg/60x60/20240508112539v5tkh7.png)
![Fiber Optic Drop Cable Protection Box This picture is about .](https://resource.fs.com/mall/mainImg/60x60/20240508112559v864go.png)
![Fiber Optic Drop Cable Protection Box This picture is about .](https://resource.fs.com/mall/mainImg/60x60/2024050811262013d3sl.png)
![Fiber Optic Drop Cable Protection Box This picture is about .](https://resource.fs.com/mall/mainImg/60x60/20240508112634x4yo7z.png)
![Fiber Optic Drop Cable Protection Box This picture is about .](https://resource.fs.com/mall/mainImg/60x60/202405081126531j2boi.png)
![Fiber Optic Drop Cable Protection Box This picture is about .](https://resource.fs.com/mall/mainImg/60x60/20240508112715p4s4ne.png)
Fiber Optic Drop Cable Protection Box
#11416
#11416
0,36 € (Incl. VAT)
FS P/N: FS-SF1060
28.4K Sold
4 Reviews
4 Questions
130 in DE Warehouse, Get it by 10 Jul, 2024
1 in Global Warehouse, Get it by 22 Jul, 2024
2281 in Transit, Get it by 6 Aug, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
1-Year Warranty
Descriptions
Specifications
Product Name
Drop Cable Protection Box
Applicable Fiber Diameter
2.0/3.0/0.9/0.25 (mm)
Size(LxW)
4"x0.5" (103x12mm)
Weight
0.005kg
Working Temperature
-40-75°C
Service Lifetime
Over 10 Years
Questions & Answers
Ask a question
All (4)Matching Product (2)Application (1)Color (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
4
0
0
0
0
A***s
Portugal
August 03, 2019
There are awesome for single fiber repairs or extension splices.
Verified Purchase
Helpful 0
Comment 0M***n
Switzerland
February 01, 2018
Great, as described!
Verified Purchase
Helpful 0
Comment 0R***e
United States
October 10, 2016
Very happy with my purchase and the way they handled the transaction highly recommend them
Verified Purchase
Helpful 0
Comment 0See all reviews
Recently Viewed