FS compatible SFP+ transceiver supports up to 80km link lengths over single-mode fiber (SMF) via an LC duplex connector. This transceiver is compliant with SFF-8431 and SFF-8432 MSA standards. Digital diagnostics functions are available via a 2-wire serial interface, as specified in SFF-8472, to allow access to real-time operating parameters. With these features, this easy to install, hot swappable transceiver is suitable to be deployed in the DWDM networking equipment in metropolitan access and core networks.
![C34 SFP+ 10G DWDM 1550.12nm 100GHz 80km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission for FS Switches (Industrial) This picture is about DWDM-SFP10G-80-I.](https://resource.fs.com/mall/mainImg/20230310164705weymfu.jpg)
Click to open expanded view
![C34 SFP+ 10G DWDM 1550.12nm 100GHz 80km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission for FS Switches (Industrial) This picture is about DWDM-SFP10G-80-I.](https://resource.fs.com/images/MzIJoVAfPYsyWvDg.jpg)
![C34 SFP+ 10G DWDM 1550.12nm 100GHz 80km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission for FS Switches (Industrial) This picture is about DWDM-SFP10G-80-I.](https://resource.fs.com/mall/mainImg/60x60/20230310164705weymfu.jpg)
![C34 SFP+ 10G DWDM 1550.12nm 100GHz 80km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission for FS Switches (Industrial) This picture is about DWDM-SFP10G-80-I.](https://resource.fs.com/mall/mainImg/60x60/20230310164705yu3lkc.jpg)
![C34 SFP+ 10G DWDM 1550.12nm 100GHz 80km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission for FS Switches (Industrial) This picture is about DWDM-SFP10G-80-I.](https://resource.fs.com/mall/mainImg/60x60/20230313175424alio1d.jpg)
![C34 SFP+ 10G DWDM 1550.12nm 100GHz 80km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission for FS Switches (Industrial) This picture is about DWDM-SFP10G-80-I.](https://resource.fs.com/mall/mainImg/60x60/20230313175424bdx8i2.jpg)
![C34 SFP+ 10G DWDM 1550.12nm 100GHz 80km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission for FS Switches (Industrial) This picture is about DWDM-SFP10G-80-I.](https://resource.fs.com/mall/mainImg/60x60/202303131754245ta30g.jpg)
C34 SFP+ 10G DWDM 1550.12nm 100GHz 80km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission for FS Switches (Industrial)
#113883
#113883
427,21 € (Incl. VAT)
FS P/N: DWDM-SFP10G-80-I
13 Sold
26 Reviews
9 Questions
Wavelength:
Pre-order, Ship by 3 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
10G DWDM SFP+ 100GHz Transceiver Module (SMF, 1550.12nm, 80km, LC, Industrial, DOM)
Specifications
FS Genuine
DWDM-SFP10G-80-I
Vendor Name
FS
Form Factor
SFP+
Data Rate
11.3 Gbps
Wavelength
1550.12nm
Max Cable Distance
80km
Connector
Duplex LC
Optical Components
EML DWDM
Media
SMF
DOM Support
YES
TX Power
0-5dBm
Receiver Sensitivity
<-23dBm
Industrial Temperature Range
-40 to 85°C (-40 to 185°F)
Protocols
SFP+ MSA, RoHS Compliant, CPRI, eCPRI, SFF-8431, SFF- 8472
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
![](https://resource.fs.com/mall/fs_scene_images/20220606/1654482618629d66baeec7c5.16251354.jpeg.webp)
Features
10G Connectivity for Data Center
Featured with 2W low-power, high-density and high-speed, the SFP+ transceiver offers a popular way to help you quickly ramp up to 10G transmission.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
![](https://resource.fs.com/mall/fs_scene_images/202311111036080tn3hp.jpg)
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
-40~85°C
Data Rate (Max) | 10Gbps | 10Gbps | 10Gbps | 10Gbps | 10Gbps |
Wavelength | 1528.77nm~1563.86nm | 1528.77nm~1563.86nm | 1528.77nm~1563.86nm | 1528.77nm~1563.86nm | Tunable |
Cable Distance (Max) | 40km@SMF | 80km@SMF | 40km@SMF | 80km@SMF | 80km@SMF |
Channel Spacing | 100GHz | 100GHz | 100GHz | 100GHz | 50GHz |
TX Power | -1~4dBm | 0~4dBm | -1~4dBm | 0-5dBm | -1~3dBm |
Receiver Sensitivity | <-16dBm | <-23dBm | <-16dBm | <-23dBm | <-22dBm |
Power Consumption | ≤1.6W | ≤1.8W | ≤1.8W | ≤1.8W | ≤1.65W |
Operating Temperature | 0 to 70°C | 0 to 70°C | -40 to 85°C (IND) | -40 to 85°C (IND) | 0 to 70°C |
Videos
Questions & Answers
Ask a question
All (9)Wavelength (3)CWDM vs DWDM (2)Connector Cleaning (1)DWDM over CWDM (1)Tunable (1)Wavelength Conversion (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
26
0
0
0
0
S***n
United States
June 26, 2023
This transceiver was exactly what I needed and works perfectly. Very happy with the purchase.
Verified Purchase
Helpful 0
Comment 0S***n
United States
June 26, 2023
This transceiver was exactly what I needed and works perfectly. Very happy with the purchase.
Verified Purchase
Helpful 0
Comment 0S***n
United States
June 26, 2023
This transceiver was exactly what I needed and works perfectly. Very happy with the purchase.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed