FS compatible SFP+ transceiver supports up to 40km link lengths over single-mode fiber (SMF) via an LC duplex connector. This transceiver is compliant with SFF-8431 and SFF-8432 MSA standards. Digital diagnostics functions are available via a 2-wire serial interface, as specified in SFF-8472, to allow access to real-time operating parameters. With these features, this easy to install, hot swappable transceiver is suitable to be deployed in the DWDM networking equipment in metropolitan access and core networks.
Click to open expanded view
C41 SFP+ 10G DWDM 1544.53nm 100GHz 40km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission for FS Switches (Industrial)
#113841
#113841
332,01 € (Incl. VAT)
FS P/N: DWDM-SFP10G-40-I
0 Sold
27 Reviews
9 Questions
Wavelength:
Pre-order, Ship by 12 Aug, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
10G DWDM SFP+ 100GHz Transceiver Module (SMF, 1544.53nm, 40km, LC, Industrial, DOM)
Specifications
FS Genuine
DWDM-SFP10G-40-I
Vendor Name
FS
Form Factor
SFP+
Data Rate
10 Gbps
Wavelength
1544.53nm
Max Cable Distance
40km
Connector
Duplex LC
Optical Components
EML DWDM
Media
SMF
DOM Support
YES
TX Power
-1~4dBm
Receiver Sensitivity
<-16dBm
Industrial Temperature Range
-40 to 85°C (-40 to 185°F)
Protocols
SFP+ MSA Compliant, CPRI, eCPRI
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Features
10G Connectivity for Data Center
Featured with 1.8W low-power, high-density and high-speed, the SFP+ transceiver offers a popular way to help you quickly ramp up to 10G transmission.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
-40~85°C
Data Rate (Max) | 10Gbps | 10Gbps | 10Gbps | 10Gbps | 10Gbps |
Wavelength | 1528.77nm~1563.86nm | 1528.77nm~1563.86nm | 1528.77nm~1563.86nm | 1528.77nm~1563.86nm | Tunable |
Cable Distance (Max) | 40km@SMF | 80km@SMF | 40km@SMF | 80km@SMF | 80km@SMF |
Channel Spacing | 100GHz | 100GHz | 100GHz | 100GHz | 50GHz |
TX Power | -1~4dBm | 0~4dBm | -1~4dBm | 0-5dBm | -1~3dBm |
Receiver Sensitivity | <-16dBm | <-23dBm | <-16dBm | <-23dBm | <-22dBm |
Power Consumption | ≤1.6W | ≤1.8W | ≤1.8W | ≤1.8W | ≤1.65W |
Operating Temperature | 0 to 70°C | 0 to 70°C | -40 to 85°C (IND) | -40 to 85°C (IND) | 0 to 70°C |
Videos
Questions & Answers
Ask a question
All (9)Wavelength (3)CWDM vs DWDM (2)Connector Cleaning (1)DWDM over CWDM (1)Tunable (1)Wavelength Conversion (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
27
0
0
0
0
H***g
United States
September 06, 2023
Helpful and knowledgeable sales team. I had a few questions about the compatibility of the module with my equipment, and they were able to provide me with detailed information and help me find the right module, no operational problems found at present.
Verified Purchase
Helpful 0
Comment 0P***p
Uzbekistan
June 18, 2023
This transceiver was exactly what I needed and works perfectly. Very happy with the purchase.
Verified Purchase
Helpful 0
Comment 0P***p
Uzbekistan
June 18, 2023
This transceiver was exactly what I needed and works perfectly. Very happy with the purchase.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed