FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about CWDM-SFP10G-40-I.
00:26
This picture is about CWDM-SFP10G-40-I.
This picture is about CWDM-SFP10G-40-I.
This picture is about CWDM-SFP10G-40-I.
This picture is about CWDM-SFP10G-40-I.
This picture is about CWDM-SFP10G-40-I.
This picture is about CWDM-SFP10G-40-I.
This picture is about CWDM-SFP10G-40-I.
This picture is about CWDM-SFP10G-40-I.
This picture is about CWDM-SFP10G-40-I.
This picture is about CWDM-SFP10G-40-I.
This picture is about CWDM-SFP10G-40-I.

H3C CWDM-SFP10G-1550-40-I Compatible SFP+ 10G CWDM 1550nm 40km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission (Industrial)

#112506
#112506

EML BOX ≤1W Industrial Duplex LC

534,31 € (Incl. VAT)
FS P/N: CWDM-SFP10G-40-I
16 Sold
162 Reviews
6 Questions
Pre-order, Ship by 9 Aug, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

H3C CWDM-SFP10G-1550-40-I Compatible 10G CWDM SFP+ Transceiver Module (SMF, 1550nm, 40km, LC, Industrial, DOM)

H3C compatible SFP+ transceiver supports up to 40km link lengths over single-mode fiber (SMF) via an LC duplex connector. This transceiver is compliant with SFF-8431 and SFF-8472 MSA standards. Digital diagnostics functions are available via a 2-wire serial interface, as specified in SFF-8472, to allow access to real-time operating parameters. This transceiver uses Sumitomo's TOSA, ensuring stable performance and reliable quality. With these features, this easy to install, hot swappable transceiver is suitable for 10G Ethernet and 10G SONET/SDH applications.

Specifications
H3C Compatible
CWDM-SFP10G-1550-40-I
Vendor Name
FS
Form Factor
SFP+
Max Data Rate
11.3Gbps
Wavelength
1550nm
Max Cable Distance
40km
Connector
Duplex LC
Media
SMF
Power Consumption
1W
Packaging Technology
BOX
Optical Components
EML CWDM
DOM Support
Yes
TX Power
0~5dBm
RX Power
-16~0dBm
Industrial Temperature Range
-40 to 85°C (-40 to 185°F)
Receiver Sensitivity
<-16dBm
Modulation
NRZ
Extinction Ratio
>3.5dB
Protocols
SFP+ MSA, CPRI, eCPRI, SFF-8431, SFF-8472, RoHS, ITU-T G.652
Warranty
5 Years
Notice: When the long reach transceiver is used in short distance transmission, please match it with the appropriate attenuator according to the table.
Distance
≤ 1km
≤ 10km
≤ 15km
≤ 20km
≤30km
≤40km
≤50km

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Leading Performance and Quality for 10G
Built-in Semtech Drive Chip, the SFP transceiver offers high-speed, and low-power in 10G links.
Semtech Drive Chip
Stable Transmission
≤1W
Low Power Consumption
CWDM DFB Laser
Ensure Production
High Capacity CWDM Transmission
CWDM modules, along with MUX/DEMUX devices, improve fiber optic network capacity and efficiency, enabling flexible wavelength adjustment and simplify network architecture.
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
-40~85°C
Enable Seamless Connectivity for Your Network
Reconfiguring the transceiver to work with different brands, FS BOX offers flexibility in stock costs.
Data Rate (Max)
11.3Gbps
10.31Gbps
11.3Gbps
Wavelength
1270-1370nm, 1470-1610nm
1270-1570nm
1470-1610nm
Connector
Duplex LC
Duplex LC
Duplex LC
Max Cable Distance
40km
10km
80km
Chip
/
/
Semtech
Packaging Technology
BOX
TO
BOX
Optical Components
EML CWDM
DFB CWDM
EML CWDM
Receiver Sensitivity
<-16dBm
<-14.4dBm
<-23dBm
Power Consumption
1W
1W
1.8W
Questions & Answers
Ask a question
All (6)Wavelength (2)CWDM vs DWDM (1)Matching Cables (1)Outdoor (1)Product Recommendation (1)Wavelength Conversion (1)
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
162
0
0
0
0

D***e

Dominican Republic

June 18, 2023
5.0
This transceiver was exactly what I needed and works perfectly. Very happy with the purchase.
Verified Purchase
Helpful 0
Comment 0

D***e

Dominican Republic

June 18, 2023
5.0
This transceiver was exactly what I needed and works perfectly. Very happy with the purchase.
Verified Purchase
Helpful 0
Comment 0

D***e

Dominican Republic

June 18, 2023
5.0
This transceiver was exactly what I needed and works perfectly. Very happy with the purchase.
Verified Purchase
Helpful 0
Comment 0
See all reviews
Resources
Recently Viewed