H3C compatible SFP+ transceiver supports up to 40km link lengths over single-mode fiber (SMF) via an LC duplex connector. This transceiver is compliant with SFF-8431 and SFF-8472 MSA standards. Digital diagnostics functions are available via a 2-wire serial interface, as specified in SFF-8472, to allow access to real-time operating parameters. This transceiver uses Sumitomo's TOSA, ensuring stable performance and reliable quality. With these features, this easy to install, hot swappable transceiver is suitable for 10G Ethernet and 10G SONET/SDH applications.
![H3C CWDM-SFP10G-1470-40-I Compatible SFP+ 10G CWDM 1470nm 40km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission (Industrial) This picture is about CWDM-SFP10G-40-I.](https://resource.fs.com/mall/products/550x550/112502.main.jpg)
Click to open expanded view
![H3C CWDM-SFP10G-1470-40-I Compatible SFP+ 10G CWDM 1470nm 40km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission (Industrial) This picture is about CWDM-SFP10G-40-I.](https://resource.fs.com/images/20221104181828p6anyg.jpg)
![H3C CWDM-SFP10G-1470-40-I Compatible SFP+ 10G CWDM 1470nm 40km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission (Industrial) This picture is about CWDM-SFP10G-40-I.](https://resource.fs.com/mall/products/60x60/112502.main.jpg)
![H3C CWDM-SFP10G-1470-40-I Compatible SFP+ 10G CWDM 1470nm 40km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission (Industrial) This picture is about CWDM-SFP10G-40-I.](https://resource.fs.com/mall/products/60x60/112502.B.jpg)
![H3C CWDM-SFP10G-1470-40-I Compatible SFP+ 10G CWDM 1470nm 40km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission (Industrial) This picture is about CWDM-SFP10G-40-I.](https://resource.fs.com/mall/products/60x60/112502.C.jpg)
![H3C CWDM-SFP10G-1470-40-I Compatible SFP+ 10G CWDM 1470nm 40km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission (Industrial) This picture is about CWDM-SFP10G-40-I.](https://resource.fs.com/mall/products/60x60/112502.D.jpg)
![H3C CWDM-SFP10G-1470-40-I Compatible SFP+ 10G CWDM 1470nm 40km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission (Industrial) This picture is about CWDM-SFP10G-40-I.](https://resource.fs.com/mall/products/60x60/112502.E.jpg)
H3C CWDM-SFP10G-1470-40-I Compatible SFP+ 10G CWDM 1470nm 40km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission (Industrial)
#112502
#112502
534,31 € (Incl. VAT)
FS P/N: CWDM-SFP10G-40-I
0 Sold
162 Reviews
6 Questions
Wavelength:
Pre-order, Ship by 12 Aug, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
H3C CWDM-SFP10G-1470-40-I Compatible 10G CWDM SFP+ Transceiver Module (SMF, 1470nm, 40km, LC, Industrial, DOM)
Specifications
H3C Compatible
CWDM-SFP10G-1470-40-I
Vendor Name
FS
Form Factor
SFP+
Max Data Rate
11.3Gbps
Wavelength
1470nm
Max Cable Distance
40km
Connector
Duplex LC
Media
SMF
Power Consumption
1W
Packaging Technology
BOX
Optical Components
EML CWDM
DOM Support
Yes
TX Power
0~5dBm
RX Power
-16~0dBm
Industrial Temperature Range
-40 to 85°C (-40 to 185°F)
Receiver Sensitivity
<-16dBm
Modulation
NRZ
Extinction Ratio
>3.5dB
Protocols
SFP+ MSA, CPRI, eCPRI, SFF-8431, SFF-8472, RoHS, ITU-T G.652
Warranty
5 Years
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
![](https://resource.fs.com/mall/fs_scene_images/20231117165407k0gveb.jpg)
Features
Leading Performance and Quality for 10G
Built-in Semtech Drive Chip, the SFP transceiver offers high-speed, and low-power in 10G links.
Semtech Drive Chip
Stable Transmission
≤1W
Low Power Consumption
CWDM DFB Laser
Ensure Production
High Capacity CWDM Transmission
CWDM modules, along with MUX/DEMUX devices, improve fiber optic network capacity and efficiency, enabling flexible wavelength adjustment and simplify network architecture.
Applications with Lower Cost and Shorter Distances
CWDM modules, due to their wide wavelength spacing and cost-effectiveness, are typically utilized in medium to long-distance scenarios, such as MAN and remote network access.
![](https://resource.fs.com/mall/fs_scene_images/20231101112358h09b13.jpg)
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
-40~85°C
Enable Seamless Connectivity for Your Network
Reconfiguring the transceiver to work with different brands, FS BOX offers flexibility in stock costs.
Data Rate (Max) | 11.3Gbps | 10.31Gbps | 11.3Gbps |
Wavelength | 1270-1370nm, 1470-1610nm | 1270-1570nm | 1470-1610nm |
Connector | Duplex LC | Duplex LC | Duplex LC |
Max Cable Distance | 40km | 10km | 80km |
Chip | / | / | Semtech |
Packaging Technology | BOX | TO | BOX |
Optical Components | EML CWDM | DFB CWDM | EML CWDM |
Receiver Sensitivity | <-16dBm | <-14.4dBm | <-23dBm |
Power Consumption | 1W | 1W | 1.8W |
Videos
Questions & Answers
Ask a question
All (6)Wavelength (2)CWDM vs DWDM (1)Matching Cables (1)Outdoor (1)Product Recommendation (1)Wavelength Conversion (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
162
0
0
0
0
D***e
Dominican Republic
June 18, 2023
This transceiver was exactly what I needed and works perfectly. Very happy with the purchase.
Verified Purchase
Helpful 0
Comment 0D***e
Dominican Republic
June 18, 2023
This transceiver was exactly what I needed and works perfectly. Very happy with the purchase.
Verified Purchase
Helpful 0
Comment 0D***e
Dominican Republic
June 18, 2023
This transceiver was exactly what I needed and works perfectly. Very happy with the purchase.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed