Featured with low power consumption, the SFP transceivers provide a cost-effective solution for Gigabit Ethernet applications.
![Customized SFP 1000BASE-EX 1310nm 40km DOM Duplex LC SMF Optical Transceiver Module This picture is about SFP1G-LH-31.](https://resource.fs.com/mall/mainImg/20230328121352pgtfqb.jpg)
Click to open expanded view
![Customized SFP 1000BASE-EX 1310nm 40km DOM Duplex LC SMF Optical Transceiver Module This picture is about SFP1G-LH-31.](https://resource.fs.com/mall/mainImg/60x60/20230328121352pgtfqb.jpg)
![Customized SFP 1000BASE-EX 1310nm 40km DOM Duplex LC SMF Optical Transceiver Module This picture is about SFP1G-LH-31.](https://resource.fs.com/mall/mainImg/60x60/20230328121909s7x1zu.jpg)
![Customized SFP 1000BASE-EX 1310nm 40km DOM Duplex LC SMF Optical Transceiver Module This picture is about SFP1G-LH-31.](https://resource.fs.com/mall/mainImg/60x60/202303281213521mmfj2.jpg)
![Customized SFP 1000BASE-EX 1310nm 40km DOM Duplex LC SMF Optical Transceiver Module This picture is about SFP1G-LH-31.](https://resource.fs.com/mall/mainImg/60x60/20230328121909i1fvf5.jpg)
![Customized SFP 1000BASE-EX 1310nm 40km DOM Duplex LC SMF Optical Transceiver Module This picture is about SFP1G-LH-31.](https://resource.fs.com/mall/mainImg/60x60/20230328121909hd2kwh.jpg)
![Customized SFP 1000BASE-EX 1310nm 40km DOM Duplex LC SMF Optical Transceiver Module This picture is about SFP1G-LH-31.](https://resource.fs.com/mall/mainImg/60x60/20230328121352d7gkae.jpg)
![Customized SFP 1000BASE-EX 1310nm 40km DOM Duplex LC SMF Optical Transceiver Module This picture is about SFP1G-LH-31.](https://resource.fs.com/mall/products/60x60/fs18e7gyml4j20181211162744.jpg)
Customized SFP 1000BASE-EX 1310nm 40km DOM Duplex LC SMF Optical Transceiver Module
#112156
#112156
19,04 € (Incl. VAT)
FS P/N: SFP1G-LH-31
156 Sold
158 Reviews
7 Questions
Compatible Brands:
Aruba
Device Number:
Operating Temperature:
0 to 70°C (32 to 158°F)
Label Service:
286 in DE Warehouse, Get it by 10 Jul, 2024
228 in Global Warehouse, Get it by 22 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Solution Design
5-Year Warranty
1000BASE-EX SFP Transceiver Module (SMF, 1310nm, 40km, LC)
Specifications
Part Number
SFP1G-LH-31
Vendor Name
FS
Form Factor
SFP
Max Data Rate
1000Mbps
Wavelength
1310nm
Max Cable Distance
40km
Connector
Duplex LC
Optical Components
DFB 1310nm
Media
SMF
DOM Support
Yes
TX Power
-5 ~ 0dBm
Receiver Sensitivity
< -24dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Industrial Temperature Range
-40 to 85°C (-40 to 185°F)
Protocols
SFF-8472 MSA Compliant, IEEE 802.3ah-2004
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
![](https://resource.fs.com/mall/fs_scene_images/20230330171520or3vqq.jpg)
Features
1G Connectivity for Data Center
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
![](https://resource.fs.com/mall/fs_scene_images/202308071515110lsxgo.jpg)
Hot Pluggable SFP MSA Compliant
Digital Optical Monitoring
Class 1 FDA Laser Safety
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Temperature Test
0~70°C
Enable Seamless Connectivity for Your Network
Reconfiguring the transceiver to work with different brands, FS BOX offers flexibility in stock costs.
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Questions & Answers
Ask a question
All (7)Backward 1G (1)Connection (1)HPE Series (1)Matched Attenuator (1)Matching Cables (1)Network Upgrading (1)Protocols (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
136
17
5
0
0
W***s
United States
October 07, 2020
I connected this to a D-link Switch:DGS-1510-28X. Plugged in and works perfectly.
Verified Purchase
Helpful 1
Comment 0g***o
Mexico
July 20, 2017
product complete and excelent servive
Verified Purchase
Helpful 0
Comment 0E***e
United States
April 27, 2017
Here always offers the best price on optics and accessories. Moreover, it is also very easy and fast to order. Keep up the good service!!!!
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed