HW 0231A0A6-I compatible SFP+ transceiver supports up to 400m link lengths over OM4 MMF (300m over OM3 MMF) via an LC duplex connector. This transceiver is compliant with SFF-8431, SFF-8432 and IEEE 802.3ae standards. Digital diagnostics monitoring is available via a 2-wire serial interface, as specified in SFF-8472. Featuring an operating temperature range of -40°C to 85°C, this industrial fiber optic transceiver can work in harsh industrial environments, such as telecommunication, data processing & management, the application of industrial and factory automation, outdoor applications, rail and intelligent transportation systems (ITSs), marine, oil and gas, mining etc.
![HW 0231A0A6-I Compatible SFP+ 10GBASE-SR 850nm 300m DOM Duplex LC/UPC MMF Optical Transceiver Module (Industrial) This picture is about SFP-10GSR-85-I.](https://resource.fs.com/mall/mainImg/20230904094521lscqal.jpg)
Click to open expanded view
![HW 0231A0A6-I Compatible SFP+ 10GBASE-SR 850nm 300m DOM Duplex LC/UPC MMF Optical Transceiver Module (Industrial) This picture is about SFP-10GSR-85-I.](https://resource.fs.com/mall/mainImg/60x60/20230904094521lscqal.jpg)
![HW 0231A0A6-I Compatible SFP+ 10GBASE-SR 850nm 300m DOM Duplex LC/UPC MMF Optical Transceiver Module (Industrial) This picture is about SFP-10GSR-85-I.](https://resource.fs.com/mall/mainImg/60x60/2023071917421127itbl.jpg)
![HW 0231A0A6-I Compatible SFP+ 10GBASE-SR 850nm 300m DOM Duplex LC/UPC MMF Optical Transceiver Module (Industrial) This picture is about SFP-10GSR-85-I.](https://resource.fs.com/mall/mainImg/60x60/20230719174211hrrpuu.jpg)
![HW 0231A0A6-I Compatible SFP+ 10GBASE-SR 850nm 300m DOM Duplex LC/UPC MMF Optical Transceiver Module (Industrial) This picture is about SFP-10GSR-85-I.](https://resource.fs.com/mall/mainImg/60x60/20230719174211mcjsmf.jpg)
![HW 0231A0A6-I Compatible SFP+ 10GBASE-SR 850nm 300m DOM Duplex LC/UPC MMF Optical Transceiver Module (Industrial) This picture is about SFP-10GSR-85-I.](https://resource.fs.com/mall/mainImg/60x60/20230719174211d4pp28.jpg)
HW 0231A0A6-I Compatible SFP+ 10GBASE-SR 850nm 300m DOM Duplex LC/UPC MMF Optical Transceiver Module (Industrial)
#111930
#111930
27,37 € (Incl. VAT)
FS P/N: SFP-10GSR-85-I
929 Sold
17 Reviews
6 Questions
Transceiver Models:
Compatible:
2248 in DE Warehouse, Get it by 16 Aug, 2024
629 in Global Warehouse, Get it by 27 Aug, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
5-Year Warranty
30-Day Returns
30-Day Exchange
HW 0231A0A6-I Compatible 10GBASE-SR SFP+ Transceiver Module (MMF, 850nm, 300m, LC, Industrial, DOM)
Specifications
HW Compatible
0231A0A6-I
Vendor Name
FS
Form Factor
SFP+
Max Data Rate
10.3125Gbps
Wavelength
850nm
Max Cable Distance
300m@OM3/400m@OM4
Connector
Duplex LC
Media
MMF
Transmitter Type
VCSEL
Receiver Type
PIN
TX Power
-6~ -1dBm
Receiver Sensitivity
< -11.1dBm
Powerbudget
5dB
Receiver Overload
> -1dBm
Typical Power Consumption
≤0.5W
Extinction Ratio
>3dB
DDM/DOM
Supported
Industrial Temperature Range
-40 to 85°C (-40 to 185°F)
Core Size
50/125µm
Modulation
NRZ
Protocols
IEEE 802.3ae, SFF-8472, SFF-8431, SFF-8432, SFP+ MSA , FC-PI-4, 10G FC, CPRI, OBSAI
Warranty
5 Years
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
![](https://resource.fs.com/mall/fs_scene_images/20230609121449iys77z.jpg)
Features
10G Connectivity for Data Center
Featured with 0.5W low-power, high-density and high-speed, the SFP+ transceiver offers a popular way to help you quickly ramp up to 10G transmission.
Tailored Excellence with TO-Can Packaging
Taking TO-can package design, the transceiver has great reliability, airtightness, and heat dissipation performance, ideal for telecom &
data center applications.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
![](https://resource.fs.com/mall/fs_scene_images/20230626144118v8hjmg.jpg)
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
-40~85°C
Enable Seamless Connectivity for Your Network
The transceiver can be reconfigured by FS BOX to work with different brands, offering flexible and customizable connectivity options for diverse network environments.
Data Rate (Max) | 10Gbps | 10Gbps | 10Gbps | 1/10Gbps | 10Gbps | 10Gbps |
Wavelength | 850nm | — | — | 850nm | 1310nm | 1310nm |
Cable Distance (Max) | 300m@OM3 400m@OM4 | 30m | 80m | 300m@OM3 400m@OM4 | 220m@OM3 300m@SMF | 2km |
Cable Type | MMF | Cat6A/Cat7 or Better | Cat6A/Cat7 or Better | MMF | MMF/SMF | SMF |
TX Power | -7.3~-1dBm -6~ -1dBm | — | — | -7.3~-1dBm | -6.5~-0.5dBm | -8.2~-0.5dBm |
Receiver Sensitivity | <-11.1dBm | — | — | <-11.1dBm | < -8.4dBm | <-12.6dBm |
Power Consumption | <1W <0.5W | <2.9W <2.5W | <2.5W | <1W | <1W | <1W |
Operating Temperature | 0 to 70°C -40 to 85°C (IND) | 0 to 70°C -40 to 85°C (IND) | 0 to 70°C | 0 to 70°C | 0 to 70°C | 0 to 70°C |
Videos
Questions & Answers
Ask a question
All (6)Matching Cables (2)Class 1 Laser (1)Connector Cleaning (1)Product Recommendation (1)Radiator (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
17
0
0
0
0
C***y
United States
January 18, 2024
We have deployed SFP-10GSR-85-I transceivers in our campus network, and they have proven to be a cost-effective solution. The modules offer reliable connectivity for our multi-mode fiber links up to 300 meters. It's a great choice for building efficient and high-performance networks.
Verified Purchase
Helpful 10
Comment 0K***h
United States
January 15, 2024
My AM told me that the FS 10G industrial-grade transceiver has been tested at three temperatures and has excellent performance. I deployed it in a harsh environment of -20℃, and the transceiver still runs well without any faults. A pleasant shopping experience!
Verified Purchase
Helpful 10
Comment 0D***t
Netherlands
September 23, 2023
I haven't had the chance to test the dell ones yet,but they appeared to have a connection when i plugged it in so it's all looking good thanks! Think your services are already spot on, now i know it picks upand auto recommends the right tranceiver on customized it also seems like a good feature.
Verified Purchase
Helpful 4
Comment 0See all reviews
Resources
Recently Viewed