Dell Networking 331-5310-I compatible SFP+ transceiver supports up to 10km link lengths over LC duplex SMF fiber. This transceiver is compliant with SFF-8431, SFF-8432 and IEEE 802.3ae standards. Digital diagnostics monitoring is available via a 2-wire serial interface, as specified in SFF-8472. Featuring an operating temperature range of -40°C to 85°C, this industrial fiber optic transceiver is suitable for 10GBASE Ethernet, 4G wireless network and can work in harsh industrial environments, including outdoor applications.
Click to open expanded view
Dell Networking 331-5310-I Compatible SFP+ 10GBASE-LR 1310nm 10km DOM Duplex LC/UPC SMF Optical Transceiver Module (Industrial)
#111904
#111904
33,32 € (Incl. VAT)
FS P/N: SFP-10GLR-31-I
946 Sold
36 Reviews
7 Questions
Transceiver Models:
Compatible:
2095 in DE Warehouse, Get it by 9 Jul, 2024
97 in Global Warehouse, Get it by 22 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
5-Year Warranty
30-Day Returns
30-Day Exchange
Dell Networking 331-5310-I Compatible 10GBASE-LR SFP+ Transceiver Module (SMF, 1310nm, 10km, LC, Industrial, DOM)
Specifications
Dell Networking Compatible
331-5310-I
Vendor Name
FS
Form Factor
SFP+
Max Data Rate
10.3125Gbps
Connector
LC duplex
Cable Type
SMF
Transmitter Type
DFB
Receiver Type
PIN
TX Power
-8.2~0.5dBm
Cable Distance
10km
Powerbudget
4.4dB
Receiver Sensitivity
-12.6dBm
Power Consumption
≤1W
Receiver Overload
0.5dBm
DDM/DOM
Supported
Industrial Temperature Range
-40 to 85°C (-40 to 185°F)
Core Size
9/125µm
Modulation
NRZ
Protocols
IEEE 802.3ae, SFF-8431, SFF-8472, SFP+ MSA, SFF-8432, CPRI, eCPRI
Warranty
5 Years
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Features
10G Connectivity for Data Center
Featured with 1W low-power, high-density and high-speed, the SFP+ transceiver offers a popular way to help you quickly ramp up to 10G transmission.
Tailored Excellence with TO-Can Package
Featuring a TO package, the transceiver has great reliability, airtightness, and heat dissipation performance, suitable for industrial environments.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
1310nm
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
-40~85°C
Enable Seamless Connectivity for Your Network
The transceiver can be reconfigured by FS BOX to work with different brands, offering flexible and customizable connectivity options for diverse network environments.
Data Rate (Max) | 10Gbps | 10Gbps | 10Gbps | 10Gbps | 1/10Gbps | 10Gbps |
Wavelength | 1310nm | — | — | 850nm | 850nm | 1310nm |
Cable Distance (Max) | 10km | 30m | 80m | 300m@OM3 400m@OM4 | 300m@OM3 400m@OM4 | 220m@OM3 300m@SMF |
Cable Type | SMF | Cat6A/Cat7 or Better | Cat6A/Cat7 or Better | MMF | MMF | MMF/SMF |
TX Power | -8.2~-0.5dBm | — | — | -7.3~-1dBm | -7.3~-1dBm | -6.5~-0.5dBm |
Receiver Sensitivity | <-14.4dBm | — | — | <-11.1dBm | <-11.1dBm | < -8.4dBm |
Power Consumption | <1W | <2.5W | <1.8W | ≤0.6W (Typical) | ≤0.6W (Typical) | <1W |
Operating Temperature | 0 to 70°C -40 to 85°C (IND) | 0 to 70°C | 0 to 70°C -40 to 85°C (IND) | 0 to 70°C | 0 to 70°C -40 to 85°C (IND) | 0 to 70°C |
Videos
Questions & Answers
Ask a question
All (7)Class 1 Laser (1)Connector Cleaning (1)Dell EMC S Series (1)Intel Series (1)Matched Attenuator (1)Matching Cables (1)Product Recommendation (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
35
1
0
0
0
J***n
Singapore
November 30, 2023
It's been a couple of months, and the modules continue to operate efficiently with heavy data loads. Highly recommend for anyone considering a network expansion!
Verified Purchase
Helpful 0
Comment 0J***o
Singapore
November 16, 2023
I'm running it over several kilometers without any signal degradation, and it is seamlessly integrated with both my older and newer switches. Great products.
Verified Purchase
Helpful 0
Comment 0T***y
United States
November 04, 2023
Many of our projects are spread out over large areas, so the module's ability to link up to 10km over single-mode fiber without signal degradation is a major benefit. It simplifies our network design and cuts down on infrastructure costs.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed