The Cisco compatible SFP28 transceiver provides 10/25GBASE-SR throughput up to 100m over multimode fiber (MMF) using a wavelength of 850nm via an LC duplex connector. This module provides 10G backward compatibility and simplifies network upgrade. It provides connectivity option for 25G Ethernet, 10G Ethernet and data center. It is fully compliant with the SFP28 MSA, SFF-8431, SFF-8432, SFF-8472 and IEEE802.3by standard.
Note: The FS P/N is changed from SFP-10/25GSR-85 to SFP-25GMSR-85, but the product is the same. Only the FS P/N has been changed.
Click to open expanded view
Cisco Compatible SFP28 10/25GBASE-SR Dual-rate 850nm 100m DOM Duplex LC/UPC MMF Optical Transceiver Module
Hot #111039
Hot #111039
46,41 € (Incl. VAT)
FS P/N: SFP-25GMSR-85
25K Sold
35 Reviews
25 Questions
912 in DE Warehouse, Get it by 19 Sep, 2024
1068 in Global Warehouse, Get it by 2 Oct, 2024
220 in Transit, Get it by 17 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Free Product Trial
5-Year Warranty
30-Day Returns
30-Day Exchange
Cisco Compatible 10/25GBASE-SR SFP28 Optical Transceiver Module for Data Center (MMF, 850nm, 100m, LC, DOM)
Specifications
Part Number
SFP-25GMSR-85
Vendor Name
FS
Form Factor
SFP28
Max Data Rate
Dual Rate 10Gbps and 25.78Gbps
Wavelength
850nm
Max Cable Distance
100m@OM4/70m@OM3 at 25G
100m@OM3 at 10G
100m@OM3 at 10G
Connector
Duplex LC
Media
MMF
Transmitter Type
VCSEL
Receiver Type
PIN
TX Power
-6.4~2.4dBm
Receiver Sensitivity
<-6dBm
Power Budget
-0.4dB
Receiver Overload
2.4dBm
Power Consumption
≤1.2W
Extinction Ratio
2dB
CDR
TX & RX Built-in CDR
FEC Function
Support RS-FEC, FC-FEC
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
IEEE 802.3by, SFP28 MSA, SFF-8472, SFF-8432, CPRI, eCPRI
Core Size
50/125 µm
Packaging Technology
COB Packaging
DOM
Supported
Warranty
5 Years
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Data Center Application
Upgrade Your Network One Site at a Time
Upgrade just one site to 100G gear, and still connect it to the existing 25G sites.
Connect New 100G Sites to Legacy 25G Sites
Full Utilize Your 100G Port Bandwidth
Re-use 25G Optics in New 100G Ports
25G Connectivity for Data Center
Featured with low-power, high-density and high-speed, the SFP28 transceiver offers a popular way to help you quickly ramp up to 25G transmission.
Leading Performance and Quality for 25G
Built-in Macom Chip, the SFP28 25G transceiver offers high-speed, and low-power in 25G links. Equipped with individually designed COB packaging.
Macom Chip
Stable Transmission
≤1.2W
Low Power Consumption
COB Packaging
Great Airtightness
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Enable Seamless Connectivity for Your Network
Reconfiguring the transceiver to work with different brands, FS BOX offers flexibility in stock costs.
Center Wavelength | 850nm | 1310nm | 850nm | 1310nm |
Connector | Duplex LC | Duplex LC | Duplex LC | Duplex LC |
Cable Distance (Max.) | 100m@OM4/70m@OM3 at 25G 100m@OM3 at 10G | 400m@OM4/300m@OM3 | 10km | 10km |
Transmitter Type | VCSEL | VCSEL | DFB | DFB |
Media | MMF | MMF | SMF | SMF |
Packaging Technology | COB Packaging | COB Packaging | BOX Packaging | BOX Packaging |
Chip | Macom | Macom | Macom | Macom |
Application | 25G Ethernet/10G Ethernet/Data Center | 25G Ethernet/10G Ethernet/Data Center | 25G Ethernet/10G Ethernet/Data Center | 25G Ethernet/10G Ethernet/Data Center |
Videos
See more
Questions & Answers
Ask a question
All (25)Unanswered Question (1)Specification (4)Cisco Series (2)Dual Rate (2)Nexus Series (2)Application Environment (1)CDR (1)Data Rate (1)Dell Broadcom Series (1)Dell Series (1)Dual Compatibility (1)Matching Cables (1)Other Compatibility (1)Parameter (1)Power Consumption (1)Solutions (1)Transmission (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
35
0
0
0
0
H***t
Canada
August 22, 2023
Mounted both FS receivers, plugged in fibre optic cables & recognized immediately without issue. Used two of these in my NVidia/Mellanox MCX512A-ACAT card, loaded Win OF2 driver v23.7, updated firmware to 16.35.3006 for workstation use. Service was prompt & timely.
Cheers
Cheers
Verified Purchase
Helpful 0
Comment 0O***m
New Zealand
June 12, 2023
We explicitly chose FS because we know you are usually able to ship next day, which is highly appreciated.
Verified Purchase
Helpful 6
Comment 0B***x
Sweden
June 10, 2023
5/5 stars, excellent
Verified Purchase
Helpful 4
Comment 0See all reviews
Resources
Recently Viewed