FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .

0.5m (2ft) Arista Networks CAB-D-D-400G-0.5 Compatible 400G QSFP-DD Passive Direct Attach Copper Twinax Cable

#110538
#110538

≤0.1W 33.5mm Twinax PAM4

105,91 € (Incl. VAT)
FS P/N: QDD-400G-PC005
55 Sold
6 Reviews
11 Questions
34 in Global Warehouse, Get it by 2 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

Arista Networks CAB-D-D-400G-0.5 Compatible 400G QSFP-DD DAC Twinax Cable (0.5-meter, Passive, QSFP-DD to QSFP-DD, 30AWG)

The 400G QSFP-DD DAC provides a QSFP-DD-to-QSFP-DD copper direct-attach solution and it is suitable for very short links and offer a cost-effective way to establish a 400-Gigabit link between QSFP-400G ports of switches/routers within racks and across adjacent racks. This DAC is designed with ultra-low loss materials, square rings, twisted pair cable 8 wires and shell extension construction for superior mechanical properties and bending performance. It is tested in actual switching systems to ensure optimal signal integrity and the best end-to-end performance. FS currently offers 400G QSFP-DD DAC in lengths of 0.5, 1, 1.5, 2, 2.5, and 3 meters, ideal for SDN, ML, and Cloud Computing.


Note: The FS P/N is changed from QSFP-DD-PC005 to QDD-400G-PC005, but the product is the same. Only the FS P/N has been changed.

Specifications
Arista Networks Compatible
CAB-D-D-400G-0.5
Vendor Name
FS
Form Factor
QSFP-DD to QSFP-DD
Max Data Rate
400Gbps
Media
Copper
Cable Type
Passive Twinax
Cable Length
0.5m (2ft)
Wire AWG
30AWG
Minimum Bend Radius
33.5mm
Power Consumption
≤0.1W
Jacket Material
PVC (OFNR)
Temperature
0 to 70°C (32 to 158°F)
Protocols
IEEE 802.3cd, QSFP-DD MSA, CMIS 4.0
Warranty
5 Years
Application
400G Ethernet
Modulation Technology
PAM4

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Low Power Consumption for Energy-saving
Direct attach copper is suitable for very short links and offers a cost-effective way to establish a 400-Gigabit link between QSFP-DD-400G ports within racks and across adjacent racks.
≤0.1W
Lower Power Consumption
Copper Cable
to Save OPEX
33.5mm Minimum
Bend Radius for Easy Cabling
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Questions & Answers
Ask a question
All (11)Cable Length (2)Matching Product (2)Application (1)Customized cables (1)DAC Cable (1)FEC (1)Interoperate with SR10 (1)Matching Cables (1)Wire AWG (1)
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
6
0
0
0
0

C***k

United States

November 21, 2023
5.0
I recently purchased an active optical cable for my gaming setup, and I'm thrilled with the results. The performance is top-notch, with lightning-fast data transfer speeds and no lag or latency issues.
Verified Purchase
Helpful 0
Comment 0

S***n

United States

November 16, 2023
5.0
DAC cables have low latency, which means that data can be transmitted quickly without delay. This is especially important for applications that require real-time data processing.
Verified Purchase
Helpful 0
Comment 0

G***o

United States

December 21, 2021
5.0
good,things
Verified Purchase
Helpful 1
Comment 0
See all reviews
Resources
Recently Viewed