FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about QDD-LR4-400G Optical Transceiver Module Overall Introduction | FS.
01:10
This picture is about QDD-LR4-400G.
This picture is about QDD-LR4-400G.
This picture is about QDD-LR4-400G.
This picture is about QDD-LR4-400G.
This picture is about QDD-LR4-400G.
This picture is about QDD-LR4-400G.
This picture is about QDD-LR4-400G.
This picture is about QDD-LR4-400G.
This picture is about QDD-LR4-400G Optical Transceiver Module Overall Introduction | FS.
This picture is about QDD-LR4-400G.
This picture is about QDD-LR4-400G.
This picture is about QDD-LR4-400G.
This picture is about QDD-LR4-400G.
This picture is about QDD-LR4-400G.
This picture is about QDD-LR4-400G.
This picture is about QDD-LR4-400G.
This picture is about QDD-LR4-400G.

QSFP-DD 400GBASE-LR4 PAM4 1310nm 10km DOM Duplex LC/UPC SMF Optical Transceiver Module for FS Switches

#110532
#110532

Inphi 7nm DSP EML ≤ 10W Duplex LC SMF

950,81 € (Incl. VAT)
FS P/N: QDD-LR4-400G
100 Sold
3 Reviews
4 Questions
25 in Global Warehouse, Get it by 25 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

400G-LR4 QSFP-DD PAM4 Optical Transceiver Module (SMF, 1310nm, 10km, LC, DOM)

The 400GBASE-LR4 module, Duplex LC connector, up to 10km over parallel single-mode fiber. It is compliant to IEEE 802.3bs protocol and 400GAUI-8/CEI-56G-VSR-PAM4 standard.
The 400 Gigabit Ethernet signal is carried over four CWDM grid optical wavelengths. Multiplexing and demultiplexing of the four wavelengths are managed within the device.


Note: The FS P/N is changed from QSFPDD-LR4-400G to QDD-LR4-400G, but the product is the same. Only the FS P/N has been changed.

Specifications
Part Number
QDD-LR4-400G
Vendor Name
FS
Form Factor
QSFP-DD
Max Data Rate
400Gbps
Wavelength
1271nm,1291nm,1311nm,1331nm
Max Cable Distance
10km
Connector
Duplex LC (UPC)
Media
SMF
Transmitter Type
CWDM EML
Receiver Type
PIN
TX Power
-2.8~4.0dBm
RX Power
-9.1~4.0dBm
Powerbudget
6.3dB
Modulation
8x 50G PAM4
Power Consumption
≤10W
Extinction Ratio
3.5dB
DDM/DOM
Supported
Commercial Temperature Range
0 to 70°C (32 to 158°F)
DSP
TX and RX
Inbuilt FEC
No
Core Size
G.652/9um
Packaging Technology
COB
Protocols
IEEE 802.3bs, QSFP-DD MSA, CMIS 4.1
Warranty
5 Years

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Leading Performance and Quality for 400G
Built-in Inphi DSP Chip, the QSFP-DD transceiver offers high-speed, and low-power in 400G links.
Inphi DSP Chip
Stable Transmission
≤10W
Low Power Consumption
400Gbps
High Bandwidth
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
TDECQ Test
1.68dB
Bit Error Rate Test
BER 2.4E-4
Temperature Test
0~70°C
Center Wavelength
1310nm
1310nm
1310nm
1310nm
Connector
Duplex LC
Duplex LC
Duplex LC
MTP/MPO-8
MTP/MPO-12(8 of the 12 Fibers Used)
Cable Distance (Max.)
10km@SMF
10km@SMF
10km@SMF
10km@SMF
Modulation
8x 50G PAM4
8x 50G PAM4
8x 50G PAM4
8x 50G PAM4
DSP
Inphi DSP
Inphi DSP
Inphi DSP
Inphi DSP
Power Consumption
≤10W
≤10W
≤10W
≤10W
Transmitter Type
CWDM EML
EML
LWDM EML
EML
Packaging Technology
COB
BOX
BOX
COB
Protocols
QSFP-DD MSA, CMIS Rev4.1, OIF 56G PAM4,100G Lambda MSA, IEEE 802.3bs
OSFP MSA, CMIS Rev 4.0, IEEE 802.3bs
QSFP-DD MSA, CMIS Rev4.1, OIF 56G PAM4, IEEE 802.3bs
QSFP-DD MSA, CMIS Rev4.0, OIF 56G PAM4, 100G Lambda MSA, IEEE 802.3cu
Application
Data Center
Data Center
Data Center
Data Center
400G to 4x100G Breakout
Questions & Answers
Ask a question
All (4)Compatible Modules (2)Optical Signal (1)PAM4 (1)Product Comparison (1)
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
3
0
0
0
0

B***l

United States

September 07, 2020
5.0
Needed several 400G modules for running an 8km link. When plugged them into my Arista switch, they could be well-matched and were immediately picked up by my switch. No transmission problems and the signal loss was quite low for our link. Worth to buy.
Verified Purchase
Helpful 20
Comment 0

K***l

Martinique

June 12, 2020
5.0
I bought these 400G modules for running a 9km network link. For such a distance, they deal great with it. The speeds are satisfying. Signal loss is quite low. The whole system is pretty stable overall. We haven't found any problems so far.
Verified Purchase
Helpful 12
Comment 0

L***s

Switzerland

December 27, 2019
5.0
I had used FS optical modules for several years, with no quality problems. So when our team needed test modules for our first 400G switches, I placed the order without hesitation. The QSFP-DD transceiver arrived quickly with a solid package. Now, the test is going on.
Verified Purchase
Helpful 20
Comment 0
See all reviews
Resources
Recently Viewed