The loopback module is a 25Gbps Quad Small Form Factor Pluggable SFP28 loopback module for testing SFP28 transceiver ports on host/system boards. By substituting a full-featured SFP28 transceiver, the electrical loopback provides a cost effective method for SFP28 port testing.
Note: The FS P/N is changed from SFP28-LB to SFP-LOOP-25G, but the product is the same. Only the FS P/N has been changed.
Click to open expanded view
Customized SFP28 25G Passive Loopback Testing Module
#109377
#109377
33,32 € (Incl. VAT)
FS P/N: SFP-LOOP-25G
203 Sold
4 Reviews
1 Question
Compatible Brands:
Cisco
Device Number:
47 in DE Warehouse, Get it by 23 Sep, 2024
163 in Global Warehouse, Get it by 3 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Solution Design
5-Year Warranty
25G SFP28 Passive Loopback Testing Module
Specifications
Part Number
SFP-LOOP-25G
Vendor Name
FS
Form Factor
SFP28
Max Data Rate
28Gbps
Attenuation
0dB
Power Consumption
0W
DDM/DOM
Supported
Temperature Range
0 to 70°C (32 to 158°F)
Protocols
MSA Compliant,SONET, SDH, Gigabit Ethernet, Fiber Channel
Application
SFP28 Port Testing, Board Level System Testing
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Transceiver Customization for Full Compatibility
Configuring with FS BOX or Coding Board and testing in the targeted switch environment for high-performance interoperability.
Custom Compatible Brands
100% Tested in Host Devices
Online Custom Label Service Tailored to Your Needs
Custom labels for easy identification to help ease receiving, stocking and deployment.
Select Label Types
Colored Black and White or Neutral Labels
Fill in Label Details
Brand Logo, P/N, S/N, Vendor Name
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Temperature Test
0~70°C
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Questions & Answers
Ask a question
All (1)Parameter (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
4
0
0
0
0
J***o
Taiwan, China
August 28, 2023
Nice service.
Verified Purchase
Helpful 0
Comment 0J***o
Taiwan, China
May 24, 2023
Great support!
Verified Purchase
Helpful 0
Comment 0R***f
United States
August 18, 2020
Got these loopback modules for our transceiver board-level test. These modules worked great on our switches and the test results had no problems. These modules provided us a cost-effective method for our SFP28 port testing. Quite satisfied!
Verified Purchase
Helpful 11
Comment 0See all reviews
Resources
Recently Viewed