The PSM-C150WAC hot-swappable AC power supply modules are designed to be compatible with S5860-20SQ, S5810-48FS Ethernet switches. It can be hot-swapped and replaced without any system down-time offering a seamless and uninterrupted operation, which provides a low-cost, simple solution to the problem of a failure of the internal power supply of an Ethernet switch.
Click to open expanded view
Hot-swappable AC Power Module 150W, for S5860-20SQ, S5810-48FS Switches
#108697
#108697
272,51 € (Incl. VAT)
FS P/N: PSM-C150WAC
78 Sold
3 Reviews
1 Question
20 in Global Warehouse, Get it by 1 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
1-Year Warranty
Hot-swappable AC Power Module 150W, for S5860-20SQ, S5810-48FS Switches
Specifications
Input Voltage Range
90-264VAC
Input Current
3A Max
Output Voltage Range
12VDC
Operating Temperature
14° F to 131° F (-10° C to 55° C)
Operating Humidity
5% to 95%
Output Power
150W
Features
Meet the Power Supply Requirements of the Switch
Hot-swappable Redundant Modules to Stay Online 24/7
The 1+1 hot-swappable AC power supply modules allow the users to install it without powering off the switch or disrupting the switching function.
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
3
0
0
0
0
M***y
United States
July 18, 2017
The hot-swappable power modules on this device have exceeded our expectations in terms of performance, reliability, and ease of use.
Verified Purchase
Helpful 1
Comment 0G***z
United Kingdom
April 18, 2017
We appreciate the flexibility and adaptability that comes with hot-swappable power modules, as it enables us to quickly and easily make changes to our network configurations when necessary.
Verified Purchase
Helpful 1
Comment 0A***f
Philippines
February 24, 2017
The power modules on this device are hot-swappable, allowing us to add more power capacity to our network without any interruption or downtime.
Verified Purchase
Helpful 1
Comment 0See all reviews
Resources
Recently Viewed