The US Conec IBC™ Brand Cleaner MTP®-16 is used for cleaning MTP®-16 connectors only. The tool uses the alignment cap to provides effective dry cleaning of connectors loaded in a bulkhead adapter and on unmated cable assemblies without the use of harmful substances.
![US Conec IBC™ Brand Cleaner MTP®-16, for 16 Fibers MPO Connectors (525+ Times) This picture is about 17669.](https://resource.fs.com/mall/products/550x550/106397.B.jpg)
Click to open expanded view
![US Conec IBC™ Brand Cleaner MTP®-16, for 16 Fibers MPO Connectors (525+ Times) This picture is about 17669.](https://resource.fs.com/mall/products/60x60/106397.B.jpg)
![US Conec IBC™ Brand Cleaner MTP®-16, for 16 Fibers MPO Connectors (525+ Times) This picture is about 17669.](https://resource.fs.com/mall/products/60x60/106397.C.jpg)
![US Conec IBC™ Brand Cleaner MTP®-16, for 16 Fibers MPO Connectors (525+ Times) This picture is about 17669.](https://resource.fs.com/mall/products/60x60/106397.main.jpg)
![US Conec IBC™ Brand Cleaner MTP®-16, for 16 Fibers MPO Connectors (525+ Times) This picture is about 17669.](https://resource.fs.com/mall/products/60x60/106397.D.jpg)
![US Conec IBC™ Brand Cleaner MTP®-16, for 16 Fibers MPO Connectors (525+ Times) This picture is about 17669.](https://resource.fs.com/mall/products/60x60/106397.E.jpg)
![US Conec IBC™ Brand Cleaner MTP®-16, for 16 Fibers MPO Connectors (525+ Times) This picture is about 17669.](https://resource.fs.com/mall/products/60x60/106397.F.jpg)
![US Conec IBC™ Brand Cleaner MTP®-16, for 16 Fibers MPO Connectors (525+ Times) This picture is about 17669.](https://resource.fs.com/mall/products/60x60/106397.G.jpg)
US Conec IBC™ Brand Cleaner MTP®-16, for 16 Fibers MPO Connectors (525+ Times)
#106397
#106397
110,67 € (Incl. VAT)
FS P/N: 17669
568 Sold
5 Reviews
7 Questions
Models:
Pre-order, Ship by 12 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
2-Year Warranty
30-Day Returns
30-Day Exchange
US Conec IBC™ Brand Cleaner MTP®-16 (525+ Times)
Specifications
Cleaner Brand
US Conec IBC™
Style
Push Style Port Cleaner
Connector Type
MTP/MPO-16
Polish Type
PC/UPC/APC
Number of times
≥ 525 times
Use Type
Disposable
* MTP® is a registered trademark of US Conec Ltd. US Conec and FS.COM partner on supplying high performance MTP® series products.
.
* US Conec provides IBC™ cleaners to FS.COM. Check the
* US Conec provides IBC™ cleaners to FS.COM. Check the
.
Features
One-push Operation with Workability in Mind
Compact size designed for both plugs and adapters cleaning in one unit to improve work efficiency.
Attached Cap
Cleans the end face of ferrule in an optical plug assembly.
Microfibers Tissue
Removes the smallest contamination not visible to the naked eye.
Compact Body
Cleaning in the narrow spaces of optical connector ports.
Dry Thread Solution Guarantees Cleaning Reliability
Configured for deep cleaning to improve the reliability of communication services with just one push action.
525+ Clean Times
Provides a consistent and dependable cleaning every time.
Dry Cleaning
Provides an alcohol-free solution without the use of harmful substances.
Anti-static Properties
Prevents the end face of the ferrule from being re-adhered to dust.
No. of Cleanings | 525+ Times | 525+ Times | 600+ Times | 600+ Times |
Connector Type | MTP®-16 | MTP®-8/12/24 | MTP®-16 | MTP®-8/12/24 |
Polish Type | PC/UPC/APC | PC/UPC/APC | PC/UPC/APC | PC/UPC/APC |
Use Type | Disposable | Disposable | Disposable | Disposable |
Questions & Answers
Ask a question
All (7)Application (4)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
5
0
0
0
0
B***n
France
August 23, 2021
This product is the best we have found for the routine cleaning of bulkhead connectors and cable ends. We use this product in a test lab, and checking optical power is a routine thing we do hundreds of times a day. This product is simple to use and fast, which is important. We very rarely have to break out the wet cleaning swabs anymore.
Verified Purchase
Helpful 0
Comment 0E***h
United States
September 27, 2020
We’re in traffic enclosures that get DB Loss due to dust & dirt. This tool has helped us to clean MTP-16 adapters and connector quickly & efficiently. It’s a must have for our fiber optic work.
Verified Purchase
Helpful 0
Comment 0M***o
United States
August 21, 2020
Need lots of accessories. So I tend to buy from the same website to save my time. Got pcs of transceivers and MTP cables. Glad to see all of the accessories I wanted were covered. This cleaner was great and helpful. Plus, my inquiries got instant responses, praise for the considerate services as well.
Verified Purchase
Helpful 16
Comment 0See all reviews
Recently Viewed