The QSFP28 module provides 100GBase-LR4 throughput up to 10km over a standard pair of single mode fiber (SMF) with duplex LC connectors. This transceiver is compliant with IEEE 802.3 100GBASE-LR4, SFF-8665 and SFF-8636 standards. Digital diagnostics functions are also available via the I2C interface, as specified by the QSFP28 MSA, to allow access to real-time operating parameters. With these features, this easy to install, hot swappable transceiver is suitable to be used in various applications, such as 100G telecom connections, data center, high-performance computing networks, enterprise core and distribution layers, campus networks etc.
Note: The FS P/N is changed from QSFP28-LR4-100G to QSFP-LR4-100G, but the product is the same. Only the FS P/N has been changed.
Click to open expanded view
Dell 407-BCDH Compatible QSFP28 100GBASE-LR4 1310nm 10km DOM Duplex LC/UPC SMF Optical Transceiver Module
#104853
#104853
474,81 € (Incl. VAT)
FS P/N: QSFP-LR4-100G
2.8K Sold
76 Reviews
21 Questions
Transceiver Types:
2429 in DE Warehouse, Get it by 19 Sep, 2024
751 in Global Warehouse, Get it by 2 Oct, 2024
30 in Transit, Get it by 21 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
Dell 407-BCDH Compatible 100GBASE-LR4 QSFP28 Optical Transceiver Module (SMF, 1310nm, 10km, LC, DOM)
Specifications
Dell Compatible
407-BCDH
Vendor Name
FS
Form Factor
QSFP28
Max Data Rate
103.125Gbps (4x 25.78Gbps)
Wavelength
1310nm
Max Cable Distance
10km
Connector
Duplex LC
Media
SMF
Transmitter Type
4 x LAN WDM EML
Receiver Type
PIN
TX Power
-4.3~4.5dBm
Minimum Receiver Power
-10.6dBm
Power Budget
6.3dB
Receiver Overload
4.5dBm
Power Consumption
≤3.5W
Extinction Ratio
>4dB
DDM/DOM
Supported
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Modulation Format
NRZ
CDR (Clock and Data Recovery)
TX & RX Built-in CDR
Protocols
IEEE 802.3 100GBASE-LR4, QSFP28 MSA, SFF-8665, SFF-8636
Warranty
5 Years
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
100G Connectivity for Data Center and Telecom
Featured with 3.5W low-power, high-density and high-speed, the QSFP28 transceiver offers a popular way to help you quickly ramp up to 100G transmission.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Center Wavelength | 1310nm | 1310nm | 1310nm | 1310nm | 1310nm |
Connector | Duplex LC | Duplex LC | Duplex LC | Duplex LC | Duplex LC |
Cable Distance (Max.) | 10km | 10km | 10km | 10km | 10km |
Cable Type | SMF | SMF | SMF | SMF | SMF |
Modulation | 4x 25G NRZ | 4x 25G NRZ | PAM4 | 4x 25G NRZ | 4x 25G NRZ |
Transmitter Type | 4x LAN WDM EML | DML CWDM | 4x LAN WDM DML TOSA | EML | 4x LAN WDM EML |
Packaging Technology | BOX Packaging | COB (Chip on board) Packaging | BOX Packaging | BOX Packaging | BOX Packaging |
Chip | Semtech Chip | Semtech Chip | Broadcom Chip | Semtech Chip | Semtech Chip |
Temperature Range | 0 to 70°C | 0 to 70°C | 0 to 70°C | 0 to 70°C | -40 to 85°C (IND) |
Application | Data Center 100GBASE Ethernet | Data Center 100GBASE Ethernet | Data Center 100GBASE Ethernet 400G to 4x 100G Breakout 800G to 8x 100G Breakout | Data Center 100GBASE Ethernet | Data Center 100GBASE Ethernet |
Videos
See more
Questions & Answers
Ask a question
All (21)Matching Product (4)Compatibility (3)Dell Series (2)Application Environment (1)Compatible Modules (1)Connectors (1)CWDM4 vs LR4 (1)FEC (1)FS Box (1)FS S5850 Series (1)Lead Time (1)LR4 vs LR Single Lambda (1)OEM (1)OTU4 (1)Policy (1)Product Recommendation (1)SR4 vs LR4 (1)Warranty (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
66
10
0
0
0
A***d
United States
February 05, 2024
No complaints on the product, great stuff. The service at FS is what is what stands out though. My rep, Flora, is the best! She is fast and focused to what I need. FS ships the product out fast too!
Verified Purchase
Helpful 0
Comment 0E***t
United States
October 14, 2023
Thanks for reaching out, all the stuff we got from you all is great so far! We will keep FS in mind when purchasing in the future when new needs arise.
Verified Purchase
Helpful 4
Comment 0J***i
United States
August 25, 2023
FS.COM has always provided the exact product that was ordered. Quality is always top notch which is hard to find in todays world. Shipping is always lighting fast even if the product is coming from overseas.
Zola is excellent to work with, kind, and always sends friendly reminders and updates.
I personally will continue to work with FS.COM for future needs and recommend everyone to do the same!
Zola is excellent to work with, kind, and always sends friendly reminders and updates.
I personally will continue to work with FS.COM for future needs and recommend everyone to do the same!
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed