The Generic compatible module provides 32GBase-LR throughput up to 10km over single-mode fiber (SMF) using a wavelength of 1310nm via an LC duplex connector. This transceiver is compliant with SFF-8636 standards. Digital diagnostics functions are available via a 2-wire common management interface, as specified in SFF- 8472, to allow access to real-time operating parameters. With these features, this easy-to-install, hot-swappable transceiver is suitable for fiber communications up to 32G. The FC transceiver is applied to Storage Area Networking in Data Centers, Data Center Fiber Channel Interconnections over Backbone, Enterprise Network SAN Interconnections, etc.
Click to open expanded view
Generic Compatible SFP28 32G Fibre Channel 1310nm 10km DOM Duplex LC/UPC SMF Optical Transceiver Module
#104315
#104315
605,71 € (Incl. VAT)
FS P/N: SFP28-32GLR-31
8 Sold
4 Reviews
1 Question
Transceiver Models:
46 in DE Warehouse, Get it by 20 Sep, 2024
122 in Global Warehouse, Get it by 3 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
Generic Compatible 32G Fibre Channel SFP28 Transceiver Module (SMF, 1310nm, 10km, LC, DOM)
Specifications
Part Number
SFP28-32GLR-31
Vendor Name
FS.COM
Form Factor
SFP28
Max Data Rate
28.05Gbps
Wavelength
1310nm
Max Cable Distance
10km
Connector
LC duplex
Optical Components
1310nm DFB
Media
SMF
DOM Support
Yes
TX Power
-7~2dBm
Receiver Sensitivity
<-11.6dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
MSA Compliant
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
4
0
0
0
0
A***l
France
May 26, 2023
Excellent product and superfast delivery !
Verified Purchase
Helpful 0
Comment 0M***e
France
May 19, 2023
This is my first purchase at FS.COM and I just want to test first. But I was surprised by the quality and service. I will buy some products here in the next time.
Verified Purchase
Helpful 0
Comment 0O***t
France
September 06, 2022
Excellent product and superfast delivery !
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed