The NETGEAR CWDM-SFP-1570 Compatible SFP transceiver supports up to 100km link lengths over single-mode fiber (SMF) via an LC duplex connector. Each SFP transceiver module is individually tested to be used on a series of NETGEAR switches, routers, servers, network interface card (NICs) etc. Featuring low power consumption, the hot swappable 1G SFP transceiver is ideal for Internet Service Provider (ISP) Gigabit Ethernet communication links, Enterprise LAN & SAN Networks, Data Center LAN & SAN Networks and other optical links.
![NETGEAR CWDM-SFP-1570 Compatible SFP 1000BASE-CWDM 1570nm 100km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission This picture is about CWDM-SFP1G-EZX.](https://resource.fs.com/mall/mainImg/20221027101656p578kb.jpg)
Click to open expanded view
![NETGEAR CWDM-SFP-1570 Compatible SFP 1000BASE-CWDM 1570nm 100km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission This picture is about CWDM-SFP1G-EZX Optical Transceiver Module Overall Introduction | FS.](https://resource.fs.com/images/20240329112819y1h751.jpg)
![NETGEAR CWDM-SFP-1570 Compatible SFP 1000BASE-CWDM 1570nm 100km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission This picture is about CWDM-SFP1G-EZX.](https://resource.fs.com/mall/mainImg/60x60/20221027101656p578kb.jpg)
![NETGEAR CWDM-SFP-1570 Compatible SFP 1000BASE-CWDM 1570nm 100km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission This picture is about CWDM-SFP1G-EZX.](https://resource.fs.com/mall/mainImg/60x60/20221027101705o97wdq.jpg)
![NETGEAR CWDM-SFP-1570 Compatible SFP 1000BASE-CWDM 1570nm 100km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission This picture is about CWDM-SFP1G-EZX.](https://resource.fs.com/mall/mainImg/60x60/202210271017138hy879.jpg)
![NETGEAR CWDM-SFP-1570 Compatible SFP 1000BASE-CWDM 1570nm 100km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission This picture is about CWDM-SFP1G-EZX.](https://resource.fs.com/mall/products/60x60/102756.C.jpg)
![NETGEAR CWDM-SFP-1570 Compatible SFP 1000BASE-CWDM 1570nm 100km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission This picture is about CWDM-SFP1G-EZX.](https://resource.fs.com/mall/products/60x60/102756.F.jpg)
![NETGEAR CWDM-SFP-1570 Compatible SFP 1000BASE-CWDM 1570nm 100km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission This picture is about CWDM-SFP1G-EZX.](https://resource.fs.com/mall/products/60x60/102756.G.jpg)
NETGEAR CWDM-SFP-1570 Compatible SFP 1000BASE-CWDM 1570nm 100km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission
#102773
#102773
79,73 € (Incl. VAT)
FS P/N: CWDM-SFP1G-EZX
83 Sold
227 Reviews
2 Questions
Pre-order, Ship by 23 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
5-Year Warranty
30-Day Returns
30-Day Exchange
NETGEAR CWDM-SFP-1570 Compatible 1000BASE-CWDM SFP Transceiver Module (SMF, 1570nm, 100km, LC, DOM)
Specifications
NETGEAR Compatible
CWDM-SFP1G-EZX
Vendor Name
FS
Form Factor
SFP
Max Data Rate
1000Mbps
Wavelength
1570nm
Max Cable Distance
100km
Connector
Duplex LC
Transmitter Type
DFB CWDM
Media
SMF
DOM
Yes
TX Power
0~5dBm
Receiver Sensitivity
<-30dBm
Commercial Temperature Range
0 ~ 70°C (32 ~ 158°F)
Protocols
MSA Compliant
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
1G Connectivity for Data Center
Featured with low power consumption, the CWDM SFP transceivers provides a cost-efficient solution via using a single-fiber solution for Gigabit Ethernet applications.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
![](https://resource.fs.com/mall/fs_scene_images/20230317150630ok2tx8.webp)
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Videos
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
166
43
18
0
0
B***a
Spain
February 28, 2023
Yes, the previous order transceivers worked out, so we're ordering more in the same configuration.
Verified Purchase
Helpful 1
Comment 0B***a
Spain
February 28, 2023
Yes, the previous order transceivers worked out, so we're ordering more in the same configuration.
Verified Purchase
Helpful 1
Comment 0B***a
Spain
February 28, 2023
Yes, the previous order transceivers worked out, so we're ordering more in the same configuration.
Verified Purchase
Helpful 1
Comment 0See all reviews
Resources
Recently Viewed