FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .

2m (7ft) FS For Mellanox MCP7H60-W002R26 Compatible 400G QSFP-DD to 2 x 200G QSFP56 Passive Direct Attach Copper Breakout Cable

Hot #101800
Hot #101800

≤0.5W 39.5mm Twinax PAM4

177,31 € (Incl. VAT)
FS P/N: QDD-400G-2QPC02
215 Sold
4 Reviews
2 Questions
47 in Global Warehouse, Get it by 15 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

FS For Mellanox MCP7H60-W002R26 Compatible 400G QSFP-DD to 2x 200G QSFP56 DAC Breakout Cable (2-meter, Passive, QSFP-DD to 2x QSFP56, 28AWG)

The Mellanox compatible cable assembly is designed to meet the high density requirements of standard and combo connector configurations. QSFP-DD pluggable solutions enable 400G transmission. It is fully compliant with SFF-8679, QSFP-DD MSA, IEEE802.3bj, and IEEE802.3cd standards.
QSFP-DD to 2x QSFP56 cable assemblies are high performance, high bandwidth and cost effective interconnect solutions that support 400G standard applications with different data rates. FS currently offers 400G QSFP-DD to 2x 200G QSFP56 DAC in lengths of 0.5, 1, 1.5, 2, 2.5, and 3 meters, ideal for SDN, ML, and Cloud Computing.


Note: The FS P/N is changed from Q-2Q56PC02 to QDD-400G-2QPC02, but the product is the same. Only the FS P/N has been changed.

Specifications
Mellanox Compatible
MCP7H60-W002R26
Vendor Name
FS
Connector Type
QSFP-DD to 2x QSFP56
Max Data Rate
400Gbps
Media
Copper
Cable Type
Passive Twinax
Cable Length
2m (7ft)
Wire AWG
28AWG
Minimum Bend Radius
39.5mm
Power Consumption
<0.1W
Jacket Material
PVC (OFNR)
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
IEEE802.3Bj, By, IEEE802.3CD, SFF-8679, SFF-8636
Warranty
5 Years
Application
400G Ethernet
Modulation Technology
PAM4

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Low Power Consumption for Energy-saving
Direct attach copper is suitable for very short links and offers a cost-effective way to establish a 400-Gigabit link between QSFP-DD-400G ports within racks and across adjacent racks.
<0.1W
Lower Power Consumption
Copper Cable
to Save OPEX
39.5mm Minimum
Bend Radius for Easy Cabling
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
4
0
0
0
0

P***y

United States

September 20, 2023
5.0
Shipment & Delivery: On time and packaged securely with no damage to package or items delivered.
Verified Purchase
Helpful 4
Comment 0

D***o

United States

June 21, 2020
5.0
Bought these cables for upgrading our data center to 400G. Initially, we were worried about whether these cables would work on our Arista switches. They even did a compatibility test on these cables and provided a report for us. These DACs worked and fitted perfectly on our devices. Very stable connection. Five stars!
Verified Purchase
Helpful 11
Comment 0

T***a

United States

March 16, 2020
5.0
Our new data center planned to upgrade to 400G. For our in-rack links, FS guys recommended the 400G to 2x 200G QSFP56 DAC cables. I did a test when I received them, the TX and RX powers were in spec. And the transmission was stable.
Verified Purchase
Helpful 30
Comment 0
See all reviews
Resources
Recently Viewed