The Managed Gigabit Ethernet Media Converter extends communication distance with high performance of data transmission via single mode fiber optic cable. It is equipped with remote Web/SNMP interface for efficient management. It can build the ISP network solution of FTTH or FTTC for ISPs and FTTBs, or for small office network environment of enterprises.
Click to open expanded view
Managed 1x 10/100/1000Base-T RJ45 to 1x 1000Base-X Single Mode SC 1310nm 10km Gigabit Ethernet Media Converter, British Plug Standard
#101458
#101458
89,25 € (Incl. VAT)
FS P/N: MMC-1SC1T-SM
126 Sold
0 Review
7 Questions
2 in DE Warehouse, Get it by 23 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
2-Year Warranty
30-Day Returns
30-Day Exchange
Managed 1x 10/100/1000Base-T to 1x 1000Base-X Single Mode SC Gigabit Ethernet Media Converter
Specifications
Port Type
1x 10/100/1000Base-T RJ45
1x 1000Base-X SC
1x 1000Base-X SC
Standards and Protocols
IEEE 802.3, IEEE 802.3u, IEEE 802.3z, IEEE 802.3ab
Cable Type (Fiber)
Single-mode 9/125µm
Cable Type (Copper)
Cat5/5e/6
Power Consumption
3.8W
Jumbo Frame
16K
Speed
Twisted Pair-10/100Mbps for Half/Full Duplex
1000Mbps for Full Duplex
Fiber Optic-1000Mbps for Full Duplex
1000Mbps for Full Duplex
Fiber Optic-1000Mbps for Full Duplex
Dimensions (HxWxD)
1.02''x2.76''x3.66'' (26x70x93mm)
MTBF (hrs)
>50,000 Hrs
Input Voltage
5V DC, 2A Max
Operating Temperature
0°C to 50°C
Storage Temperature
-40°C to 70°C
Connectivity Solutions
Features
Convert and Extend Signals Within Your Ethernet Network
The Converter extends links over greater distances with fiber optic cable, making it perfect for ISP network solution of FTTH or FTTC, or for small office network environment of enterprises.
Extend Your Network
Beyond the 100M copper cable limit, up to 10KM
Maintain Investments
Migrate a local network to fibre with existing copper-based hardware
Speed Conversion
Allow you to convert link speeds from 10/100/1000Base-T to 1000Base-X
Simple & Quick Operation
The hot-swappable design makes these converters easy to install and troubleshoot for newbies, which allows simple communication with other devices.
Hot-swappable
Installation requires no manual configuration, simple operation
Auto-MDI/MDIX
Automatically detects cable connection type and configures the connection appropriately
Monitor Network Activity Easily
LED indicators for easy network diagnose and quick installation
Visualize WebUI Realizes Real-time Management
You can perform various converter configuration and management activities through web browser interface such as IP address/DHCP Client,QinQ VLAN,OAM,etc.
Questions & Answers
Ask a question
All (7)Compatibility (1)Matching Product (1)Monitoring (1)MTBF (1)Power Supply (1)Single Mode Media Converter (1)
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed