Alcatel-Lucent SFP-GIG-ZXC compatible SFP transceiver supports up to 160km link lengths over LC duplex SMF fiber. Each SFP transceiver module is individually tested to be used on a series of Alcatel-Lucent switches, routers, servers, network interface card (NICs) etc.
Featuring low power consumption, the hot swappable 1G SFP transceiver is ideal for Internet Service Provider (ISP) Gigabit Ethernet communication links, Enterprise LAN & SAN Networks, Data Center LAN & SAN Networks and other optical links.
![Alcatel-Lucent SFP-GIG-ZXC Compatible SFP 1000BASE-ZXC 1550nm 160km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about SFP1G-ZXC-55.](https://resource.fs.com/mall/mainImg/20230316172202fd56gf.jpg)
Click to open expanded view
![Alcatel-Lucent SFP-GIG-ZXC Compatible SFP 1000BASE-ZXC 1550nm 160km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about SFP1G-ZXC-55.](https://resource.fs.com/mall/mainImg/60x60/20230316172202fd56gf.jpg)
![Alcatel-Lucent SFP-GIG-ZXC Compatible SFP 1000BASE-ZXC 1550nm 160km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about SFP1G-ZXC-55.](https://resource.fs.com/mall/mainImg/60x60/202303161722025ncmtq.jpg)
![Alcatel-Lucent SFP-GIG-ZXC Compatible SFP 1000BASE-ZXC 1550nm 160km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about SFP1G-ZXC-55.](https://resource.fs.com/mall/mainImg/60x60/20230316172202xcq1g9.jpg)
![Alcatel-Lucent SFP-GIG-ZXC Compatible SFP 1000BASE-ZXC 1550nm 160km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about SFP1G-ZXC-55.](https://resource.fs.com/mall/mainImg/60x60/20230316172202nprmdv.jpg)
![Alcatel-Lucent SFP-GIG-ZXC Compatible SFP 1000BASE-ZXC 1550nm 160km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about SFP1G-ZXC-55.](https://resource.fs.com/mall/mainImg/60x60/20230316172202ij3i6x.jpg)
Alcatel-Lucent SFP-GIG-ZXC Compatible SFP 1000BASE-ZXC 1550nm 160km DOM Duplex LC/UPC SMF Optical Transceiver Module
#100859
#100859
129,71 € (Incl. VAT)
FS P/N: SFP1G-ZXC-55
46 Sold
13 Reviews
6 Questions
Transceiver Models:
Compatible:
72 in Global Warehouse, Get it by 17 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
Alcatel-Lucent SFP-GIG-ZXC Compatible 1000BASE-ZXC SFP Transceiver Module (SMF, 1550nm, 160km, LC, DOM)
Specifications
Alcatel-Lucent Compatible
SFP-GIG-ZXC
Vendor Name
FS
Form Factor
SFP
Max. Data Rate
1000Mbps
Wavelength
1550nm
Max. Cable Distance
160km
Connector
Duplex LC
Optical Components
DFB 1550nm
Media
SMF
DOM Support
Yes
TX Power
1~6dBm
Receiver Sensitivity
-33dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
MSA Compliant
* FS standard transceivers are fully compatible with Cisco equipment. Click
for more information.
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
![](https://resource.fs.com/mall/fs_scene_images/20230327120303m198wt.jpg)
Features
1G Connectivity for Data Center
Featured with low power consumption, the SFP transceivers provide a cost-effective solution for Gigabit Ethernet applications.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
![](https://resource.fs.com/mall/fs_scene_images/202308071523170jcob9.jpg)
Hot Pluggable SFP MSA Compliant
Digital Optical Monitoring
Class 1 FDA Laser Safety
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Enable Seamless Connectivity for Your Network
Reconfiguring the transceiver to work with different brands, FS BOX offers flexibility in stock costs.
Questions & Answers
Ask a question
All (6)Backward 1G (1)Compatible Modules (1)Connection (1)Matching Cables (1)Network Upgrading (1)UPC Interface (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
12
1
0
0
0
I***r
United States
November 01, 2023
Must have if you have 1gbe spf compatibility issues. I recommend this product to anyone seeking a compatible transceiver solution.
Verified Purchase
Helpful 0
Comment 0V***s
United States
September 25, 2023
It plugged in and instantly came up. No issues at all. Wouldn't hesitate to order more.
Verified Purchase
Helpful 0
Comment 0C***b
Canada
September 13, 2023
Seems to work without issue in Cisco switches. It works and doesn't cost a fortune. Gets a bit warm but all of them do.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed