The SFP28 transceiver provides 25GBase-ER throughput up to 30km over single mode fiber (SMF) using a wavelength of 1310nm via an LC duplex connector. It provides 25GBASE Ethernet connectivity option for 25G Ethernet, telecom and data center, suitable for both outdoor and indoor deployments. It is fully compliant with the SFP28 MSA, CPRI and eCPRI standard.
![Customized 25GBASE-ER SFP28 1310nm 30km Duplex LC/UPC SMF DOM Optical Transceiver Module For 5G Wireless (Industrial) This picture is about SFP28-25GER-31-I.](https://resource.fs.com/mall/products/550x550/100164.main.jpg)
Click to open expanded view
![Customized 25GBASE-ER SFP28 1310nm 30km Duplex LC/UPC SMF DOM Optical Transceiver Module For 5G Wireless (Industrial) This picture is about SFP28-25GER-31-I.](https://resource.fs.com/images/20231220150307h9lqeh.jpg)
![Customized 25GBASE-ER SFP28 1310nm 30km Duplex LC/UPC SMF DOM Optical Transceiver Module For 5G Wireless (Industrial) This picture is about SFP28-25GER-31-I.](https://resource.fs.com/mall/products/60x60/100164.main.jpg)
![Customized 25GBASE-ER SFP28 1310nm 30km Duplex LC/UPC SMF DOM Optical Transceiver Module For 5G Wireless (Industrial) This picture is about SFP28-25GER-31-I.](https://resource.fs.com/mall/products/60x60/100164.B.jpg)
![Customized 25GBASE-ER SFP28 1310nm 30km Duplex LC/UPC SMF DOM Optical Transceiver Module For 5G Wireless (Industrial) This picture is about SFP28-25GER-31-I.](https://resource.fs.com/mall/products/60x60/100164.C.jpg)
![Customized 25GBASE-ER SFP28 1310nm 30km Duplex LC/UPC SMF DOM Optical Transceiver Module For 5G Wireless (Industrial) This picture is about SFP28-25GER-31-I.](https://resource.fs.com/mall/products/60x60/100164.D.jpg)
![Customized 25GBASE-ER SFP28 1310nm 30km Duplex LC/UPC SMF DOM Optical Transceiver Module For 5G Wireless (Industrial) This picture is about SFP28-25GER-31-I.](https://resource.fs.com/mall/products/60x60/100164.E.jpg)
![Customized 25GBASE-ER SFP28 1310nm 30km Duplex LC/UPC SMF DOM Optical Transceiver Module For 5G Wireless (Industrial) This picture is about SFP28-25GER-31-I.](https://resource.fs.com/mall/products/60x60/100164.F.jpg)
Customized 25GBASE-ER SFP28 1310nm 30km Duplex LC/UPC SMF DOM Optical Transceiver Module For 5G Wireless (Industrial)
#100164
#100164
320,11 € (Incl. VAT)
FS P/N: SFP28-25GER-31-I
55 Sold
9 Reviews
5 Questions
Compatible Brands:
Cisco
Device Number:
Pre-order, Ship by 26 Aug, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Solution Design
5-Year Warranty
25GBASE-ER SFP28 Industrial Optical Transceiver Module for Data Center and Telecom (SMF, 1310nm, 30km, LC, DOM)
Specifications
Part Number
SFP28-25GER-31-I
Vendor Name
FS.COM
Form Factor
SFP28
Max Data Rate
25.78Gbps
Wavelength
1310nm
Max Cable Distance
30km
Connector
Duplex LC
Media
SMF
Transmitter Type
DML 1310nm
Receiver Type
APD
TX Power
-0.5~6.5dBm
Receiver Sensitivity
<-19.5dBm
Powerbudget
19dB
Receiver Overload
-4dBm
Power Consumption
≤2W
Extinction Ratio
4dB
DDM/DOM
Supported
Industrial Temperature Range
-40 to 85°C (-40 to 185°F)
CDR
TX & RX Built-in CDR
FEC Function
Not Support
Protocols
SFF-8472, SFF-8432, SFF-8431
Warranty
5 Years
Core Size
G.652
Packaging Technology
BOX Packaging
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
![](https://resource.fs.com/mall/fs_scene_images/20230608160044qj5q67.jpg)
Features
25G Connectivity for Data Center
Featured with low-power, high-density and high-speed, the SFP28 transceiver offers a popular way to help you quickly ramp up to 25G transmission.
Leading Performance and Quality for 25G
Built-in Maxim Chip, the SFP28 25G transceiver offers high-speed, and low-power in 25G links. Equipped with individually designed BOX packaging.
Maxim Chip
Stable Transmission
≤2W
Low Power Consumption
BOX Packaging
Great Airtightness
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
![](https://resource.fs.com/mall/fs_scene_images/202307061010095oz00l.jpeg)
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
-40~85°C
Enable Seamless Connectivity for Your Network
Reconfiguring the transceiver to work with different brands, FS BOX offers flexibility in stock costs.
Center Wavelength | 850nm | 1310nm | 1310nm | 1310nm | 1310nm |
Connector | Duplex LC | Duplex LC | Duplex LC | Duplex LC | Duplex LC |
Cable Distance (Max.) | 100m@OM4/70m@OM3 | 10km | 2km | 20km | 30km |
Transmitter Type | VCSEL | DFB | DFB | DFB | DML |
Media | MMF | SMF | SMF | SMF | SML |
Packaging Technology | COB Packaging | BOX Packaging | BOX Packaging | BOX Packaging | BOX Packaging |
Chip | Macom | Macom | Semtech | Maxim | Maxim |
Application | 25G Ethernet/ Data Center/ 5G Wireless Network | 25G Ethernet/ Data Center/ 5G Wireless Network | 25G Ethernet/ Data Center/ 5G Wireless Network | 25G Ethernet/ Data Center/ 5G Wireless Network | 25G Ethernet/ Data Center/ 5G Wireless Network |
Videos
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
9
0
0
0
0
P***k
United States
March 14, 2023
I have to say, Your customer service, notifications, pre-sales info, shipping speed/checkout, have been fantastic.
Verified Purchase
Helpful 4
Comment 0R***n
United States
December 19, 2022
Very quick shipping and got what i ordered.
Verified Purchase
Helpful 4
Comment 0o***n
United States
September 20, 2022
We can talk, learn from, select, and order from FS non-proprietary components and parts. FS is basically a really good vendor of many suppliers for ground commercial applications.
Verified Purchase
Helpful 3
Comment 0See all reviews
Resources
Recently Viewed