FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about SFP28-25G-BX40-I.
This picture is about SFP28-25G-BX40-I.
This picture is about SFP28-25G-BX40-I.
This picture is about SFP28-25G-BX40-I.

Brocade 25G-SFP28-BXU-40K-I Compatible SFP28 25GBASE-U BiDi 1270nm-TX/1310nm-RX 40km DOM Simplex LC/UPC SMF Optical Transceiver Module (Industrial)

#100102
#100102

Maxim Oclaro DFB ≤1.5W BIDI Simplex LC SMF Industrial

510,51 € (Incl. VAT)
FS P/N: SFP28-25G-BX40-I
20 Sold
7 Reviews
6 Questions
4 in Global Warehouse, Get it by 4 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

Brocade 25G-SFP28-BXU-40K-I Compatible 25GBASE-BX40-U SFP28 Optical Transceiver Module for Data Center and Telecom (SMF, 1270nm-TX/1310nm-RX, 40km, LC, Industrial, DOM)

This Brocade 25G-SFP28-BXU-40K-I compatible SFP28 transceiver provides 25GBase-BX throughput up to 40km over single mode fiber (SMF) using a wavelength of 1270nm-TX/1310nm-RX via an LC simplex connector. This bidirectional unit must be used with another transceiver or network appliance of complimenting wavelengths. It provides 25GBASE Ethernet connectivity option for 25G Ethernet, telecom and data center, suitable for both outdoor and indoor deployments. It is fully compliant with the SFP28 MSA, CPRI and eCPRI standard.

Specifications
Brocade Compatible
25G-SFP28-BXU-40K-I
Vendor Name
FS
Form Factor
SFP28
Max Data Rate
25.78Gbps
Wavelength
1270nm-TX/1310nm-RX
Max Cable Distance
40km
Connector
Simplex LC
Media
SMF
Transmitter Type
DFB BiDi
Receiver Type
APD
TX Power
0~6dBm
Receiver Sensitivity
<-18dBm
Power Budget
18dB
Receiver Overload
-6dBm
Power Consumption
<1.5W
Extinction Ratio
4dB
DDM/DOM
Supported
Industrial Temperature Range
-40 to 85°C (-40 to 185°F)
CDR
TX & RX Built-in CDR
FEC Function
Not Supported
Protocols
SFF-8472, SFF-8402, SFF-8432, SFF-8431, CEI-28G-VSR
Warranty
5 Years

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
25G Connectivity for Data Center
Featured with low-power, high-density and high-speed, the SFP28 transceiver offers a popular way to help you quickly ramp up to 25G transmission.
Questions & Answers
Ask a question
All (6)Application Environment (1)CDR (1)FEC (1)FS Box (1)Matched Attenuator (1)Matching Cables (1)
Customer Reviews
Write a review
(undefined reviews)
4.4
5 stars
4 stars
3 stars
2 stars
1 star
4
2
1
0
0

J***n

Australia

June 13, 2023
5.0
Just to let you know, the order was received this morning and works perfectly in my switches. Very happy with the service.
Verified Purchase
Helpful 3
Comment 0

L***k

Netherlands

March 05, 2023
3.0
Lots of delivery options which was helpful.
Verified Purchase
Helpful 3
Comment 0

E***s

Australia

February 14, 2023
5.0
Everything is working as expected. Communication was great for you and the shipping arrived promptly, thank you so much. Definitely will be purchasing from you guys in the future.
Verified Purchase
Helpful 4
Comment 0
See all reviews
Resources
Recently Viewed